
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wiring inside the board is easy with loose wires.
Part Number
Configured Part Number is shown.
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 10 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Connector Type | Shape Specification Type | Outline Image Drawing | Wire Type | Number of Cores | Specified Length (m) |
BHDJ M2.6 Short Screws with Universal Resin Hood Japan Aviation Electronics Industry, Limited BHDJL M2.6 Long Screws with Universal Resin Hood Japan Aviation Electronics Industry, Limited BHDU #4-40 Short Screws with Universal Resin Hood Japan Aviation Electronics Industry, Limited BHDUL #4-40 Long Screws with Universal Resin Hood Japan Aviation Electronics Industry, Limited | PT (Male) With Pin No. Insertion Mark Tube | ![]() | A Yellow B Blue C White D Black E Red UL1007 AWG24 Equivalent Product | 9 | 0.2 ~ 10 Can be specified by 0.1m increments |
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
ST (Female) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
PR (Male / Round Terminal) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
SR (Female / Round Terminal) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
37 |
Part Number |
---|
BHDJ-PR-A-9-[0.2-20/0.1] |
BHDJ-PR-A-15-[0.2-20/0.1] |
BHDJ-PR-A-25-[0.2-20/0.1] |
BHDJ-PR-A-37-[0.2-20/0.1] |
BHDJ-PR-A-H15-[0.2-20/0.1] |
BHDJ-PR-B-9-[0.2-20/0.1] |
BHDJ-PR-B-15-[0.2-20/0.1] |
BHDJ-PR-B-25-[0.2-20/0.1] |
BHDJ-PR-B-37-[0.2-20/0.1] |
BHDJ-PR-B-H15-[0.2-20/0.1] |
BHDJ-PR-C-9-[0.2-20/0.1] |
BHDJ-PR-C-15-[0.2-20/0.1] |
BHDJ-PR-C-25-[0.2-20/0.1] |
BHDJ-PR-C-37-[0.2-20/0.1] |
BHDJ-PR-C-H15-[0.2-20/0.1] |
BHDJ-PR-D-9-[0.2-20/0.1] |
BHDJ-PR-D-15-[0.2-20/0.1] |
BHDJ-PR-D-25-[0.2-20/0.1] |
BHDJ-PR-D-37-[0.2-20/0.1] |
BHDJ-PR-D-H15-[0.2-20/0.1] |
BHDJ-PR-E-9-[0.2-20/0.1] |
BHDJ-PR-E-15-[0.2-20/0.1] |
BHDJ-PR-E-25-[0.2-20/0.1] |
BHDJ-PR-E-37-[0.2-20/0.1] |
BHDJ-PR-E-H15-[0.2-20/0.1] |
BHDJ-PT-A-9-[0.2-20/0.1] |
BHDJ-PT-A-15-[0.2-20/0.1] |
BHDJ-PT-A-25-[0.2-20/0.1] |
BHDJ-PT-A-37-[0.2-20/0.1] |
BHDJ-PT-A-H15-[0.2-20/0.1] |
BHDJ-PT-B-9-[0.2-20/0.1] |
BHDJ-PT-B-15-[0.2-20/0.1] |
BHDJ-PT-B-25-[0.2-20/0.1] |
BHDJ-PT-B-37-[0.2-20/0.1] |
BHDJ-PT-B-H15-[0.2-20/0.1] |
BHDJ-PT-C-9-[0.2-20/0.1] |
BHDJ-PT-C-15-[0.2-20/0.1] |
BHDJ-PT-C-25-[0.2-20/0.1] |
BHDJ-PT-C-37-[0.2-20/0.1] |
BHDJ-PT-C-H15-[0.2-20/0.1] |
BHDJ-PT-D-9-[0.2-20/0.1] |
BHDJ-PT-D-15-[0.2-20/0.1] |
BHDJ-PT-D-25-[0.2-20/0.1] |
BHDJ-PT-D-37-[0.2-20/0.1] |
BHDJ-PT-D-H15-[0.2-20/0.1] |
BHDJ-PT-E-9-[0.2-20/0.1] |
BHDJ-PT-E-15-[0.2-20/0.1] |
BHDJ-PT-E-25-[0.2-20/0.1] |
BHDJ-PT-E-37-[0.2-20/0.1] |
BHDJ-PT-E-H15-[0.2-20/0.1] |
BHDJ-PY-A-9-[0.2-20/0.1] |
BHDJ-PY-A-15-[0.2-20/0.1] |
BHDJ-PY-A-25-[0.2-20/0.1] |
BHDJ-PY-A-37-[0.2-20/0.1] |
BHDJ-PY-A-H15-[0.2-20/0.1] |
BHDJ-PY-B-9-[0.2-20/0.1] |
BHDJ-PY-B-15-[0.2-20/0.1] |
BHDJ-PY-B-25-[0.2-20/0.1] |
BHDJ-PY-B-37-[0.2-20/0.1] |
BHDJ-PY-B-H15-[0.2-20/0.1] |
Part Number |
---|
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector type | Dsub | Connector manufacturer | Japan Aviation Electronics Industry, Limited | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Loose Wires | Hood | General-purpose Resin |
Cable Rated Voltage(V) | 300 | Cable Standard (UL / CSA) | UL / CSA | AWG | 24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy