(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - R04 Series, Waterproof Connector

Circular Cordset - R04 Series, Waterproof Connector

Uses the R04 connector with superior waterproof properties

  • For Signal
  • Sensor
  • EMI Countermeasure
  • Gold Plated
  • MISUMI Original


● A cable with attached R04 connectors used widely as inter-device connections.


· Shield will be cut off by the connector base (not connected).
Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

R04 Connector Waterproof/Straight:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
R04P

TAJIMI
ELECTRONICS CO, LTD.
PP
(Male Plug /
Male Plug)
R04 Connector Waterproof/Straight:Related Image R04 Connector Waterproof/Straight:Related Image 2 0.6

~

50


Can be specified by
0.1m
increments
3
5
6
8
12
SS
(Female Plug / Female Plug)
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
PS
(Male Plug / Female Plug)
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
P
(Male Plug)
R04 Connector Waterproof/Straight:Related Image 2 0.2

~

50





Can be specified by
0.1m
increments
3
5
6
8
12
Connector
>>Click here
S
(Female Plug)
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12

 

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
R04P

TAJIMI
ELECTRONICS CO., LTD.
PT
(Male Plug /
Loose Wires)
With Pin No. Insertion Mark Tube
R04 Connector Waterproof/Straight:Related Image R04 Connector Waterproof/Straight:Related Image 2 0.2

~

50





Can be specified by
0.1m
increments
3
5
6
8
12
ST
(Female Plug / Loose Wires)
With Pin No. Insertion Mark Tube
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
PY
(Male Plug /
Y Terminal)
With Pin No. Insertion Mark Tube
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
SY
(Female Plug /
Y Terminal)
With Pin No. Insertion Mark Tube
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
RP
(Male Panel Mount)
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
RS
(Female Panel Mount)
2
3
5
6
8
12
RPRT
(Male Panel Mount / Loose Wires)
With Pin No. Insertion Mark Tube
R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
RSRT
(Female Panel Mount / Loose Wires)
With Pin No.
Insertion Mark Tube
2
3
5
6
8
12
Connector
>>Click here
Panel Mount Single Wire Cable Type Cable Type Number of Cores
RPT
(Male Panel Mount)
R04 Connector Waterproof/Straight:Related Image R04 Connector Waterproof/Straight:Related Image 2
3
5
6
8
12
RST
(Female Panel Mount)
2
3
5
6
8
12
Part Number
R04P-P-A-2-[0.2-50/0.1]
R04P-P-A-3-[0.2-50/0.1]
R04P-P-A-5-[0.2-50/0.1]
R04P-P-A-6-[0.2-50/0.1]
R04P-P-A-8-[0.2-50/0.1]
R04P-P-A-12-[0.2-50/0.1]
R04P-P-D-2-[0.5-50/0.1]
R04P-P-D-3-[0.5-50/0.1]
R04P-P-D-6-[0.5-50/0.1]
R04P-P-D-8-[0.5-50/0.1]
R04P-P-D-12-[0.2-50/0.1]
R04P-P-E-2-[0.2-50/0.1]
R04P-P-E-3-[0.2-50/0.1]
R04P-P-E-6-[0.2-50/0.1]
R04P-P-E-8-[0.2-50/0.1]
R04P-P-E-12-[0.2-50/0.1]
R04P-P-F-2-[0.2-50/0.1]
R04P-P-F-6-[0.2-50/0.1]
R04P-P-F-8-[0.2-50/0.1]
R04P-P-F-12-[0.2-50/0.1]
R04P-PP-A-2-[0.5-50/0.1]
R04P-PP-A-3-[0.5-50/0.1]
R04P-PP-A-5-[0.5-50/0.1]
R04P-PP-A-6-[0.5-50/0.1]
R04P-PP-A-8-[0.5-50/0.1]
R04P-PP-A-12-[0.5-50/0.1]
R04P-PP-D-2-[0.5-50/0.1]
R04P-PP-D-3-[0.5-50/0.1]
R04P-PP-D-6-[0.5-50/0.1]
R04P-PP-D-8-[0.5-50/0.1]
R04P-PP-D-12-[0.5-50/0.1]
R04P-PP-E-2-[0.5-50/0.1]
R04P-PP-E-3-[0.5-50/0.1]
R04P-PP-E-6-[0.5-50/0.1]
R04P-PP-E-8-[0.5-50/0.1]
R04P-PP-E-12-[0.5-50/0.1]
R04P-PP-F-2-[0.5-50/0.1]
R04P-PP-F-6-[0.5-50/0.1]
R04P-PP-F-8-[0.5-50/0.1]
R04P-PP-F-12-[0.5-50/0.1]
R04P-PS-A-2-[0.5-50/0.1]
R04P-PS-A-3-[0.5-50/0.1]
R04P-PS-A-5-[0.5-50/0.1]
R04P-PS-A-6-[0.5-50/0.1]
R04P-PS-A-8-[0.5-50/0.1]
R04P-PS-A-12-[0.5-50/0.1]
R04P-PS-D-2-[0.5-50/0.1]
R04P-PS-D-3-[0.5-50/0.1]
R04P-PS-D-6-[0.5-50/0.1]
R04P-PS-D-8-[0.5-50/0.1]
R04P-PS-D-12-[0.5-50/0.1]
R04P-PS-E-2-[0.5-50/0.1]
R04P-PS-E-3-[0.5-50/0.1]
R04P-PS-E-6-[0.5-50/0.1]
R04P-PS-E-8-[0.5-50/0.1]
R04P-PS-E-12-[0.5-50/0.1]
R04P-PS-F-2-[0.5-50/0.1]
R04P-PS-F-6-[0.5-50/0.1]
R04P-PS-F-8-[0.5-50/0.1]
R04P-PS-F-12-[0.5-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

16 Days or more

Male StraightEnd Piece[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece8300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

16 Days or more

Male StraightEnd Piece83001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight8300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightMale Straight83001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightFemale Straight[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightFemale Straight12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightFemale Straight121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight8300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightFemale Straight12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightFemale Straight[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight83001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50
1 Piece(s)

16 Days or more

Male StraightFemale Straight123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.5 ~ 50

Loading...

Material / Finish

Item Materials Finish
Body Shell Brass and Zinc Alloy Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -


Contact Arrangement Diagram


Mechanical Properties

Item Contents
Impact Resistance Acceleration 50 G
Vibration Resistance JIS C 5402, 6.1, 10 ~ 55 Hz, 10 G
Humidity Resistance JIS C 5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours
Corrosion Resistance JIS C 5402, 7.1, Salt Water Concentration 5%, 48 Hours
Operating Temperature Range -25°C ~ +85°C, Relative Humidity 85% or less
Temperature Cycle JIS C 5402, 7.2, -40°C ~ +100°C, 5 Cycles
Repeated Operation 1,000 Insertions and Removals
Waterproofing Water Pressure = 200kpa (When Coupled)

Compatible Wire Size

Conductor Cross-Sectional Area (mm2) AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the connector.

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Panel Cut Size Drawing

* Mount all types from the front of the panel.

Wiring Method


Combination Method

Basic Information

Connector type R04 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support