(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Very convenient for cable extension.
● PRC05, widely used for device connections A cable with relay connector mounted with a connector.
· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected).
Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Cable Type | Number of Cores | Specified Length (m) |
PRC05J TAJIMI ELECTRONICS CO., LTD. |
JP (Male for Relay) |
2 | 0.2 ~ 50 Can be specified by 0.1m increments |
||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JS (Female for Relay) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPP (Male for Relay / Male Plug) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JSS (Female for Relay / Female Plug) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPS (Male for Relay / Female Plug) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JSP (Female for Relay / Male Plug) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPJP (Male for Relay / Male for Relay) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JSJS (Female for Relay / Female for Relay) |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
Connector >>Click here |
JPJS (Male for Relay / Female for Relay) |
2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPY (Male for Relay / Y Terminal) With Pin No. Insertion Mark Tube |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 |
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Cable Type | Number of Cores | Specified Length (m) |
PRC05J TAJIMI ELECTRONICS CO., LTD. |
JSY (Female for Relay / Y Terminal) With Pin No. Insertion Mark Tube |
A D E F |
2 | 0.2 ~ 50 Can be specified by 0.1m increments |
|
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPT (Male for Relay / Loose Wires) With Pin No. Insertion Mark Tube |
2 | ||||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
Connector >>Click here |
JST (Loose Wires / Female for Relay) With Pin No. Insertion Mark Tube |
2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 |
Electrical Properties
Number of Cores | Connector | A Cable | D Cable | E Cable | F Cable | ||||||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
||
AC | DC | ||||||||||||||
2 | 2 | 300 | 420 | 0.18mm2 (AWG25) |
Less than 100 V | 1.22 | AWG25 (0.2 mm2) |
150V | 4.3 | 0.2mm2 (AWG25) |
300V | 6 | 0.2mm2 (AWG25) |
300V | 6 |
3 | 1.04 | 3.8 | 5 | 5 | |||||||||||
5 | 150 | 200 | 0.88 | 2.8 | 4 | 4 | |||||||||
6 | 300 | 420 | 0.84 | ||||||||||||
8 | 200 | 280 | 0.79 | 2.5 | |||||||||||
12 | 300 | 420 | 0.71 | 1.9 |
* The values are reference values, not guaranteed values.
Part Number |
---|
PRC05J-JP-A-2-[0.2-50/0.1] |
PRC05J-JP-A-3-[0.2-50/0.1] |
PRC05J-JP-A-5-[0.2-50/0.1] |
PRC05J-JP-A-6-[0.2-50/0.1] |
PRC05J-JP-A-8-[0.2-50/0.1] |
PRC05J-JP-A-12-[0.2-50/0.1] |
PRC05J-JP-D-2-[0.2-50/0.1] |
PRC05J-JP-D-3-[0.2-50/0.1] |
PRC05J-JP-D-5-[0.2-50/0.1] |
PRC05J-JP-D-6-[0.2-50/0.1] |
PRC05J-JP-D-8-[0.2-50/0.1] |
PRC05J-JP-D-12-[0.2-50/0.1] |
PRC05J-JP-E-2-[0.2-50/0.1] |
PRC05J-JP-E-3-[0.2-50/0.1] |
PRC05J-JP-E-5-[0.2-50/0.1] |
PRC05J-JP-E-6-[0.2-50/0.1] |
PRC05J-JP-E-8-[0.2-50/0.1] |
PRC05J-JP-E-12-[0.2-50/0.1] |
PRC05J-JP-F-2-[0.2-50/0.1] |
PRC05J-JP-F-3-[0.2-50/0.1] |
PRC05J-JP-F-5-[0.2-50/0.1] |
PRC05J-JP-F-6-[0.2-50/0.1] |
PRC05J-JP-F-8-[0.2-50/0.1] |
PRC05J-JP-F-12-[0.2-50/0.1] |
PRC05J-JPJP-A-2-[0.2-50/0.1] |
PRC05J-JPJP-A-3-[0.2-50/0.1] |
PRC05J-JPJP-A-5-[0.2-50/0.1] |
PRC05J-JPJP-A-6-[0.2-50/0.1] |
PRC05J-JPJP-A-8-[0.2-50/0.1] |
PRC05J-JPJP-A-12-[0.2-50/0.1] |
PRC05J-JPJP-D-2-[0.2-50/0.1] |
PRC05J-JPJP-D-3-[0.2-50/0.1] |
PRC05J-JPJP-D-5-[0.2-50/0.1] |
PRC05J-JPJP-D-6-[0.2-50/0.1] |
PRC05J-JPJP-D-8-[0.2-50/0.1] |
PRC05J-JPJP-D-12-[0.2-50/0.1] |
PRC05J-JPJP-E-2-[0.2-50/0.1] |
PRC05J-JPJP-E-3-[0.2-50/0.1] |
PRC05J-JPJP-E-5-[0.2-50/0.1] |
PRC05J-JPJP-E-6-[0.2-50/0.1] |
PRC05J-JPJP-E-8-[0.2-50/0.1] |
PRC05J-JPJP-E-12-[0.2-50/0.1] |
PRC05J-JPJP-F-2-[0.2-50/0.1] |
PRC05J-JPJP-F-3-[0.2-50/0.1] |
PRC05J-JPJP-F-5-[0.2-50/0.1] |
PRC05J-JPJP-F-6-[0.2-50/0.1] |
PRC05J-JPJP-F-8-[0.2-50/0.1] |
PRC05J-JPJP-F-12-[0.2-50/0.1] |
PRC05J-JPJS-A-2-[0.2-50/0.1] |
PRC05J-JPJS-A-3-[0.2-50/0.1] |
PRC05J-JPJS-A-5-[0.2-50/0.1] |
PRC05J-JPJS-A-6-[0.2-50/0.1] |
PRC05J-JPJS-A-8-[0.2-50/0.1] |
PRC05J-JPJS-A-12-[0.2-50/0.1] |
PRC05J-JPJS-D-2-[0.2-50/0.1] |
PRC05J-JPJS-D-3-[0.2-50/0.1] |
PRC05J-JPJS-D-5-[0.2-50/0.1] |
PRC05J-JPJS-D-6-[0.2-50/0.1] |
PRC05J-JPJS-D-8-[0.2-50/0.1] |
PRC05J-JPJS-D-12-[0.2-50/0.1] |
Loading...
One-touch Compact Connector (PRCO5)
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass | Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Combination Method
Compatible Wire Size
Conductor Section Area mm2 | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
---|---|---|---|---|---|---|---|
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Operating Temperature Range
-25°C ~ +85°CContact Arrangement Diagram
Connector Mounting Hole Outline Drawing
Connector type | PRC05 | Connector manufacturer | TAJIMI ELECTRICS CO., LTD. | Cable shape | Round |
---|---|---|---|---|---|
Conductor Size(AWG) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy