(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
“High quality” “inexpensive” can be achieved as it is a Misumi product.
● An IEEE 1284 connector harness with a realized price equivalent to that of domestically produced parts thanks to the use of Misumi Original parts.
● Specified connection and mark tube printing are possible when a custom number is used.
· When there is no custom number specified, the connector pin number is printed on the mark tube.
· The shield is connected inside the hood.
· The cable supports a 30V rating.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
MDRW Plastic Hood One-Touch Lock Type | H (Male) | 14 | 0.2 ~ 50 Can be specified by 0.1 m increments | ||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HH (Male / Male) | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HY (Male / Y Terminal) With Pin No. Insertion Mark Tube | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HT (Male / Loose Wires) With Pin No. Insertion Mark Tube | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HU (Male / Fusion) | 14 | 1.0 ~ 50 Can be specified by 0.1 m increments | |||
20 | |||||
26 | |||||
36 | |||||
50 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
MDRW-H-A-14-[0.2-50/0.1] |
MDRW-H-A-20-[0.2-50/0.1] |
MDRW-H-A-26-[0.2-50/0.1] |
MDRW-H-A-36-[0.2-50/0.1] |
MDRW-H-A-50-[0.2-50/0.1] |
MDRW-H-SB-14-[0.2-50/0.1] |
MDRW-H-SB-20-[0.2-50/0.1] |
MDRW-H-SB-26-[0.2-50/0.1] |
MDRW-H-SB-36-[0.2-50/0.1] |
MDRW-H-SB-50-[0.2-50/0.1] |
MDRW-HH-A-14-[0.2-50/0.1] |
MDRW-HH-A-20-[0.2-50/0.1] |
MDRW-HH-A-26-[0.2-50/0.1] |
MDRW-HH-A-36-[0.2-50/0.1] |
MDRW-HH-A-50-[0.2-50/0.1] |
MDRW-HH-SB-14-[0.2-50/0.1] |
MDRW-HH-SB-20-[0.2-50/0.1] |
MDRW-HH-SB-26-[0.2-50/0.1] |
MDRW-HH-SB-36-[0.2-50/0.1] |
MDRW-HH-SB-50-[0.2-50/0.1] |
MDRW-HT-A-14-[0.2-50/0.1] |
MDRW-HT-A-20-[0.2-50/0.1] |
MDRW-HT-A-26-[0.2-50/0.1] |
MDRW-HT-A-36-[0.2-50/0.1] |
MDRW-HT-A-50-[0.2-50/0.1] |
MDRW-HT-SB-14-[0.2-50/0.1] |
MDRW-HT-SB-20-[0.2-50/0.1] |
MDRW-HT-SB-26-[0.2-50/0.1] |
MDRW-HT-SB-36-[0.2-50/0.1] |
MDRW-HT-SB-50-[0.2-50/0.1] |
MDRW-HU-A-14-[1-50/0.1] |
MDRW-HU-A-20-[1-50/0.1] |
MDRW-HU-A-26-[1-50/0.1] |
MDRW-HU-A-36-[1-50/0.1] |
MDRW-HU-A-50-[1-50/0.1] |
MDRW-HU-SB-14-[1-50/0.1] |
MDRW-HU-SB-20-[1-50/0.1] |
MDRW-HU-SB-26-[1-50/0.1] |
MDRW-HU-SB-36-[1-50/0.1] |
MDRW-HU-SB-50-[1-50/0.1] |
MDRW-HY-A-14-[0.2-50/0.1] |
MDRW-HY-A-20-[0.2-50/0.1] |
MDRW-HY-A-26-[0.2-50/0.1] |
MDRW-HY-A-36-[0.2-50/0.1] |
MDRW-HY-A-50-[0.2-50/0.1] |
MDRW-HY-SB-14-[0.2-50/0.1] |
MDRW-HY-SB-20-[0.2-50/0.1] |
MDRW-HY-SB-26-[0.2-50/0.1] |
MDRW-HY-SB-36-[0.2-50/0.1] |
MDRW-HY-SB-50-[0.2-50/0.1] |
Loading...
Connector type | IEEE | Connector manufacturer | Misumi | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | Plastic |
CN1 | Male | Cable Rated Voltage(V) | 30 | Cable Standard (UL / CSA) | UL |
Twisted pair | Included | AWG | 28 | Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy