(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - Sensor, Actuator, HR10A Series Connector

Circular Cordset - Sensor, Actuator, HR10A Series Connector

A best-selling product that can be used in sensors, etc.

  • For Signal
  • Connection between Devices
  • Sensor
  • EMI Countermeasure
  • Solder
  • One-Touch Lock
  • Silver-Plated
  • MISUMI Original


● Boasts anti-noise performance by using a double-shielded cable!
● Shield is connected in the shell of the connector.

Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

HR10A Connector Straight Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
  P
(Male Plug)
HR10A Connector Straight Harness:Related Image HR10A Connector Straight Harness:Related Image

HR10A Connector Straight Harness:Related Image
4 0.2

~

50


Can be specified by
0.1 m
increments
  6
  10
  12
  S
(Female Plug)
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  PP
(Male Plug /
Male Plug)
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  SS
(Female Plug /
Female Plug)
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  PS
(Male Plug /
Female Plug)
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  PY
(Male Plug / Y Terminal)
With Pin No. Insertion Mark Tube
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
HR10AP

Hirose Electric Co., Ltd
SY
(Female Plug / Y Terminal)
With Pin No. Insertion Mark Tube
HR10A Connector Straight Harness:Related Image 4
6
10
12
PT
(Male Plug / Loose Wires 100 mm)
Pin No. Insertion Mark Tube
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  ST
(Female Plug /
Loose Wires 100 mm)
With Pin No. Insertion Mark Tube
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  RP
(Male Panel Mount)
HR10A Connector Straight Harness:Related Image 4
  6
  10
  12
  RS
(Female Panel Mount)
4
  6
  10
  12
Connector
>>Click here
RPRT
(Male Panel Mount / Loose Wires)
With Pin No. Insertion
Mark Tube
HR10A Connector Straight Harness:Related Image 4
6
10
12
RSRT
(Female Panel Mount / Loose Wires)
With Pin No. Insertion
Mark Tube
4
6
10
12

 

Connector
Type
Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
Panel Mount Single Wire Cable Type
HR10AP

Hirose Electric Co., Ltd
RPT
(Male Panel Mount)
HR10A Connector Straight Harness:Related Image HR10A Connector Straight Harness:Related Image 4
0.2
~
50
Can be specified by
0.1m
increments
6
10
12
Connector
>>Click here
RST
(Female Panel Mount)
4
6
10
12

More Information

HR10A Connector Straight Harness:Related Image

Electrical Properties

Number of Cores Connector A Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
AC DC
4 2 100 140 AWG28
(0.08mm2)
30V 2.3
6 100 140
10 1.8
12

* The values are reference values, not guaranteed values.

HR10A Connector Straight Harness:Related Image

Part Number
HR10AP-P-SB-4-[0.2-50/0.1]
HR10AP-P-SB-6-[0.2-50/0.1]
HR10AP-P-SB-10-[0.2-50/0.1]
HR10AP-P-SB-12-[0.2-50/0.1]
HR10AP-PP-SB-4-[0.2-50/0.1]
HR10AP-PP-SB-6-[0.2-50/0.1]
HR10AP-PP-SB-10-[0.2-50/0.1]
HR10AP-PP-SB-12-[0.2-50/0.1]
HR10AP-PS-SB-4-[0.2-50/0.1]
HR10AP-PS-SB-6-[0.2-50/0.1]
HR10AP-PS-SB-10-[0.2-50/0.1]
HR10AP-PS-SB-12-[0.2-50/0.1]
HR10AP-PT-SB-4-[0.2-50/0.1]
HR10AP-PT-SB-6-[0.2-50/0.1]
HR10AP-PT-SB-10-[0.2-50/0.1]
HR10AP-PT-SB-12-[0.2-50/0.1]
HR10AP-PY-SB-4-[0.2-50/0.1]
HR10AP-PY-SB-6-[0.2-50/0.1]
HR10AP-PY-SB-10-[0.2-50/0.1]
HR10AP-PY-SB-12-[0.2-50/0.1]
HR10AP-RP-SB-4-[0.2-50/0.1]
HR10AP-RP-SB-6-[0.2-50/0.1]
HR10AP-RP-SB-10-[0.2-50/0.1]
HR10AP-RP-SB-12-[0.2-50/0.1]
HR10AP-RPRT-SB-4-[0.2-50/0.1]
HR10AP-RPRT-SB-6-[0.2-50/0.1]
HR10AP-RPRT-SB-10-[0.2-50/0.1]
HR10AP-RPRT-SB-12-[0.2-50/0.1]
HR10AP-RPT-V-4-[0.2-50/0.1]
HR10AP-RPT-V-6-[0.2-50/0.1]
HR10AP-RPT-V-10-[0.2-50/0.1]
HR10AP-RPT-V-12-[0.2-50/0.1]
HR10AP-RS-SB-4-[0.2-50/0.1]
HR10AP-RS-SB-6-[0.2-50/0.1]
HR10AP-RS-SB-10-[0.2-50/0.1]
HR10AP-RS-SB-12-[0.2-50/0.1]
HR10AP-RSRT-SB-4-[0.2-50/0.1]
HR10AP-RSRT-SB-6-[0.2-50/0.1]
HR10AP-RSRT-SB-10-[0.2-50/0.1]
HR10AP-RSRT-SB-12-[0.2-50/0.1]
HR10AP-RST-V-4-[0.2-50/0.1]
HR10AP-RST-V-6-[0.2-50/0.1]
HR10AP-RST-V-10-[0.2-50/0.1]
HR10AP-RST-V-12-[0.2-50/0.1]
HR10AP-S-SB-4-[0.2-50/0.1]
HR10AP-S-SB-6-[0.2-50/0.1]
HR10AP-S-SB-10-[0.2-50/0.1]
HR10AP-S-SB-12-[0.2-50/0.1]
HR10AP-SS-SB-4-[0.2-50/0.1]
HR10AP-SS-SB-6-[0.2-50/0.1]
HR10AP-SS-SB-10-[0.2-50/0.1]
HR10AP-SS-SB-12-[0.2-50/0.1]
HR10AP-ST-SB-4-[0.2-50/0.1]
HR10AP-ST-SB-6-[0.2-50/0.1]
HR10AP-ST-SB-10-[0.2-50/0.1]
HR10AP-ST-SB-12-[0.2-50/0.1]
HR10AP-SY-SB-4-[0.2-50/0.1]
HR10AP-SY-SB-6-[0.2-50/0.1]
HR10AP-SY-SB-10-[0.2-50/0.1]
HR10AP-SY-SB-12-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male StraightEnd Piece4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountEnd Piece4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountEnd Piece[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountEnd Piece10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountEnd Piece12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only430--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only[6] 630--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only1030--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only1230--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only4300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only[6] 6300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only10300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only12300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountEnd Piece4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountEnd Piece[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountEnd Piece10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountEnd Piece12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only430--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only[6] 630--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only1030--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only1230--2 LayerULBlackIncluded28N/A0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only4300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only[6] 6300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only10300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only12300N/AUL / CSABlueN/A28-N/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only12302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal4302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal[6] 6302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal10302 LayerULBlackIncluded28--SB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightY Terminal12302 LayerULBlackIncluded28--SB0.2 ~ 50

Loading...

  1. 1

Characteristics

Item Contents
Rated Current 2 A or lower
Rated Voltage 14-core: 150 VAC / 200 VDC, Other: 100 VAC / 140 VDC
Peak Voltage 300 VAC or less (500 VAC or less for 4-core) / 1 minute
Insulation Resistance 1,000 MΩ or more / 100 VDC
Contact Resistance 10 mΩ or less / 1 ADC
Compatible Wire Size AWG26 or below Loose Wires or 0.15 mm2 or less Loose Wires

* For applicable wire size, cable finished outer diameter should be within cable clamp inner diameter.

Material / Finish

Item Materials Finish
Body Shell Zinc Alloy Satin Nickel Plated
Pin Contact Brass Silver Plating
Socket Contact Phosphor Bronze Silver Plating
Insulator Polyamide Resin Black

Contact Arrangement Diagram


Connection Work Method (Relay type can be done by the same method.)

Number of Cores Wrench Spacing (mm) D Dimension (mm) Wrench Tightening Force
4.6 7.5 10 1.5 N・m (15 kgf・cm)
10.12 9.5 16 1.5 N・m (15 kgf・cm)

Connector assembly is performed in the following order.
(1) Pass the cable through the cord bushing and connector body, and then solder to the insulator unit contact.
(2) After soldering the wire to the connector, crimp the clamp brackets attached to the connector with the crimp tool (HR10A-TC-02) or pliers.
(3) Fit the insulator unit screw part into the connector body. (Use a wrench and tighten to the values shown in the table.) When tightening the connector body, loosen the D part first so that the solder connection part is not placed under stress.
(4) Tighten the fastening screw so that its tip touches one of the two bosses on the clamp bracket. Note that the fastening screw is fixed with tightening torque of 0.3 N⋅m (3 kgf⋅cm).
(5) Finally, cover the the cord bushing with the connector body.

Connector Insertion and Removal Method

Basic Information

Connector type HR10 Connector manufacturer Hirose Electric Co., Ltd Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support