(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Smart Click oil-resistant connector designed to achieve greater oil-resistant performance
[Features]
· Entry of oil from the cable is blocked by the fluororesin.
· Entry of oil from the cable joint is blocked by the advanced sealing method.
· Omron's proprietary gap-free structure to block.
[Patented] Smart Click structure + O-ring
Part Number |
---|
XS5FR-D423-D80-RB1 |
XS5FR-D423-G80-RB1 |
XS5WR-D425-D81-RB1 |
XS5WR-D425-G81-RB1 |
Part Number |
---|
Loading...
CN1 | Female straight | Number of cores | 4 | Cable rated voltage(V) | 30 V DC |
---|---|---|---|---|---|
Cable shape | Circular | Classification | Oil-resistant component | Contact treatment | Gold plating 0.4 μm |
Contact material | Phosphor Bronze | Rated current(A) | 1 | Applicable cable external shape(mm) | ø4 |
Applicable core wire size(mm2) | 0.2 | Protective structure | IP67 (IEC 60529), IP67G (JIS C 0920 Annex 1) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy