(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Circular Cordset - PRC03 Series, Push-Pull, Panel Mountable Connector

Circular Cordset - PRC03 Series, Push-Pull, Panel Mountable Connector

Very convenient to connect between devices.

  • Connection between Devices
  • Solder
  • Gold Plated
  • One-Touch Lock
  • MISUMI Original


● Since rotation is unnecessary at the time of attachment and detachment, it provides excellent workability in narrow spaces.
● Uses Japan Non-destructive Inspection Standard Product (NDIS 4102-69) Connectors.
 

· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.

Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications



PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification Type Outline Image Drawing (mm) Cable Type Number
of Cores
Specified Length (m)
PRC0312

TAJIMI
ELECTRONICS CO., LTD.
P
(Male Plug)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2 0.2

~

50


Can be specified by
0.1m
increments
3
4
5
7
S
(Female Plug)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
PP
(Male Plug /
Male Plug)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
SS
(Female Plug /
Female Plug)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
PS
(Male Plug /
Female Plug)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
Connector
>>Click here
PT
(Male Plug / Loose Wires)
With Pin No. Insertion Mark Tube
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
ST
(Female Plug / Loose Wires)
With Pin No. Insertion
Mark Tube
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7

 

Connector
Type
Shape Specification Type Outline Image Drawing (mm) Cable Type Number
of Cores
Specified Length (m)
PRC0312

TAJIMI
ELECTRONICS CO., LTD.
PY
(Male Plug /
Y Terminal)
With Pin No. Insertion Mark Tube
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2 0.2

~

50


Can be specified by
0.1m
increments
3
4
5
7
SY
(Female Plug /
Y Terminal)
With Pin No. Insertion Mark Tube
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
RP
(Male Panel Mount)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
RS
(Female Panel Mount)
2
3
4
5
7
RPRT
(Male Panel Mount / Loose Wires)
With Pin No. Insertion Mark Tube
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
4
5
7
RSRT
(Female Panel Mount / Loose Wires)
With Pin No. Insertion Mark Tube
2
3
4
5
7
Panel Mount Single Wire Cable Type Cable Type Number
of Cores
Connector
>>Click here
RPT
(Male Panel Mount)
PRC03 Connector One-Touch/Straight/Panel Mountable:Related Image V

UL1007
(Single Wire)
Blue
2, 3-cores: AWG16
4 ~ 7-cores: AWG20

2
3
4
5
7
RST
(Female Panel Mount)
2
3
4
5
7
Part Number
PRC0312-P-A-2-[0.2-50/0.1]
PRC0312-P-A-3-[0.2-50/0.1]
PRC0312-P-A-4-[0.2-50/0.1]
PRC0312-P-A-5-[0.2-50/0.1]
PRC0312-P-A-7-[0.2-50/0.1]
PRC0312-P-D-2-[0.2-50/0.1]
PRC0312-P-D-3-[0.2-50/0.1]
PRC0312-P-D-4-[0.2-50/0.1]
PRC0312-P-D-5-[0.2-50/0.1]
PRC0312-P-D-7-[0.2-50/0.1]
PRC0312-P-E-2-[0.2-50/0.1]
PRC0312-P-E-3-[0.2-50/0.1]
PRC0312-P-E-4-[0.2-50/0.1]
PRC0312-P-E-5-[0.2-50/0.1]
PRC0312-P-E-7-[0.2-50/0.1]
PRC0312-PP-A-2-[0.2-50/0.1]
PRC0312-PP-A-3-[0.2-50/0.1]
PRC0312-PP-A-4-[0.2-50/0.1]
PRC0312-PP-A-5-[0.2-50/0.1]
PRC0312-PP-A-7-[0.2-50/0.1]
PRC0312-PP-D-2-[0.2-50/0.1]
PRC0312-PP-D-3-[0.2-50/0.1]
PRC0312-PP-D-4-[0.2-50/0.1]
PRC0312-PP-D-5-[0.2-50/0.1]
PRC0312-PP-D-7-[0.2-50/0.1]
PRC0312-PP-E-2-[0.2-50/0.1]
PRC0312-PP-E-3-[0.2-50/0.1]
PRC0312-PP-E-4-[0.2-50/0.1]
PRC0312-PP-E-5-[0.2-50/0.1]
PRC0312-PP-E-7-[0.2-50/0.1]
PRC0312-PS-A-2-[0.2-50/0.1]
PRC0312-PS-A-3-[0.2-50/0.1]
PRC0312-PS-A-4-[0.2-50/0.1]
PRC0312-PS-A-5-[0.2-50/0.1]
PRC0312-PS-A-7-[0.2-50/0.1]
PRC0312-PS-D-2-[0.2-50/0.1]
PRC0312-PS-D-3-[0.2-50/0.1]
PRC0312-PS-D-4-[0.2-50/0.1]
PRC0312-PS-D-5-[0.2-50/0.1]
PRC0312-PS-D-7-[0.2-50/0.1]
PRC0312-PS-E-2-[0.2-50/0.1]
PRC0312-PS-E-3-[0.2-50/0.1]
PRC0312-PS-E-4-[0.2-50/0.1]
PRC0312-PS-E-5-[0.2-50/0.1]
PRC0312-PS-E-7-[0.2-50/0.1]
PRC0312-PT-A-2-[0.2-50/0.1]
PRC0312-PT-A-3-[0.2-50/0.1]
PRC0312-PT-A-4-[0.2-50/0.1]
PRC0312-PT-A-5-[0.2-50/0.1]
PRC0312-PT-A-7-[0.2-50/0.1]
PRC0312-PT-D-2-[0.2-50/0.1]
PRC0312-PT-D-3-[0.2-50/0.1]
PRC0312-PT-D-4-[0.2-50/0.1]
PRC0312-PT-D-5-[0.2-50/0.1]
PRC0312-PT-D-7-[0.2-50/0.1]
PRC0312-PT-E-2-[0.2-50/0.1]
PRC0312-PT-E-3-[0.2-50/0.1]
PRC0312-PT-E-4-[0.2-50/0.1]
PRC0312-PT-E-5-[0.2-50/0.1]
PRC0312-PT-E-7-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Cable Standard (UL/CSA) Cable Color Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece4Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 5Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[7] 7Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece4300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 5300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[7] 7300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece4300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 5300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[7] 7300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight4Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[7] 7Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight4300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[7] 7300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight4300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[7] 7300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight4Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 5Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[7] 7Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight4300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 5300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[7] 7300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight4300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 5300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[7] 7300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[2] 2Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[3] 3Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only4Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[5] 5Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[7] 7Less than 100N/AGray20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[2] 2300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[3] 3300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only4300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[5] 5300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[7] 7300N/ANavy20Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[2] 2300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[3] 3300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only4300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[5] 5300ULNavy20Oil-resistantBendingE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[7] 7300ULNavy20Oil-resistantBendingE0.2 ~ 50

Loading...

Combination Method


Compatible Wire Size

Connector Core Number Conductor Cross-sectional Area AWG Size Core Wire Outer Diameter
2, 3 1.4 mm2 or less AWG16 or less φ1.6 or less
4, 5, 7 0.5 mm2 or less AWG20 or less φ1.0 or less

Material / Finish

Item Materials Finish
Body Shell Zinc Alloy Satin Nickel
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin

Electrical Properties

Connector Core Number Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance
AC DC
2 600 840 10 1800 1000 MΩ or more
(500 VDC)
5 mΩ or less
(3 VDC, 1A)
3 360 504 10 1000
4 400 560 5 1200
5, 7 350 490 5 1000

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.


Basic Information

Connector type PRC03 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round
Shield N/A

Additional Products in this Category

Complementary Products

Tech Support