(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - PRC04 Series, Push-Pull Connector

Circular Cordset - PRC04 Series, Push-Pull Connector

Highly reliable Misumi cordset with Tajimi Electronics push-pull connectors. This cordset can be chosen with oil-resistant or non-oil-resistant cable. The cable has a shielding option which will protect against electromagnetic interference if necessary. Not only is this cable also flexible but the PRC04 series connectors are lightweight connectors, easily detachable and do not slacken from vibrations and shocks. The attached connectors provide excellent workability in narrow spaces.

[Features]
•Single-ended or Double-ended cordset
•Gauge (AWG): 16 to 23
•Number of Pins: 8, 12, 14, 19, 21 and 37
•Shielded or Unshielded
•Max. Voltage: 300V

  • For Power Supply
  • For Signal
  • Connection between Boards
  • Vibration-Resistant
  • Gold Plated
  • One-Touch Lock
  • MISUMI Original


● Since rotation is unnecessary at the time of attachment and detachment, it provides excellent workability in narrow spaces.
● High-density one-touch 37-core connector that has become part of our standard product lineup.


· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected). Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
PRC04P

TAJIMI
ELECTRONICS CO., LTD.
P
(Male Plug)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image
8 0.2

~

50


Can be specified by
0.1m
increments
12
14
19
21
37
S
(Female Plug)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
PP
(Male Plug /
Male Plug)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
SS
(Female Plug /
Female Plug)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
Connector
>>Click here
PS
(Male Plug /
Female Plug)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37

 

Connector model Shape Specification
model
Outline Image Drawing (mm) Cable model Number of Cores Specified Length
(m)
PRC04P

TAJIMI
ELECTRONICS CO., LTD.
Connector
>>Click here
PT
(Male Plug / Loose Wires)
Pin No. Insertion Mark Tube
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8 0.2



50


It can be specified by
0.1 m
increments
12
14
19
21
37
PY
(Male Plug /
Y-Terminal)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
ST
(Female Plug /
Loose Wires)
With Pin No. Insertion Mark Tube
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
SY
(Female Plug /
Y-Terminal)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
RP
(Male Panel Mount)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
RS
(Female Panel Mount)
8
12
14
19
21
37
RPRT
(Male Panel
Mount / Loose Wires)
With Pin No. Insertion Mark Tube
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
RSRT
(Female Panel Mount / Loose Wires)
With Pin No. Insertion Mark Tube
8
12
14
19
21
37
RPY
(Male Panel Mount /
Y-Terminal)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
RSY
(Female Panel Mount /
Y-Terminal)
8
12
14
19
21
37
Panel Mount Single Wire Cable model Cable model Number of Cores
RPT
(Male Panel Mount)
PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image PRC04 Connector One-Touch/Straight/Panel Mountable:Related Image 8
12
14
19
21
37
RST
(Female Panel Mount)
8
12
14
19
21
37

>> For component information, see >>Click here

Part Number
PRC04P-P-A-8-[0.2-50/0.1]
PRC04P-P-A-12-[0.2-50/0.1]
PRC04P-P-A-14-[0.2-50/0.1]
PRC04P-P-A-19-[0.2-50/0.1]
PRC04P-P-A-21-[0.2-50/0.1]
PRC04P-P-A-37-[0.2-50/0.1]
PRC04P-P-C-8-[0.2-50/0.1]
PRC04P-P-C-12-[0.2-50/0.1]
PRC04P-P-C-14-[0.2-50/0.1]
PRC04P-P-C-19-[0.2-50/0.1]
PRC04P-P-C-21-[0.2-50/0.1]
PRC04P-P-C-37-[0.2-50/0.1]
PRC04P-P-D-8-[0.2-50/0.1]
PRC04P-P-D-12-[0.2-50/0.1]
PRC04P-P-D-14-[0.2-50/0.1]
PRC04P-P-D-19-[0.2-50/0.1]
PRC04P-P-D-21-[0.2-50/0.1]
PRC04P-P-D-37-[0.2-50/0.1]
PRC04P-PP-A-8-[0.2-50/0.1]
PRC04P-PP-A-12-[0.2-50/0.1]
PRC04P-PP-A-14-[0.2-50/0.1]
PRC04P-PP-A-19-[0.2-50/0.1]
PRC04P-PP-A-21-[0.2-50/0.1]
PRC04P-PP-A-37-[0.2-50/0.1]
PRC04P-PP-C-8-[0.2-50/0.1]
PRC04P-PP-C-12-[0.2-50/0.1]
PRC04P-PP-C-14-[0.2-50/0.1]
PRC04P-PP-C-19-[0.2-50/0.1]
PRC04P-PP-C-21-[0.2-50/0.1]
PRC04P-PP-C-37-[0.2-50/0.1]
PRC04P-PP-D-8-[0.2-50/0.1]
PRC04P-PP-D-12-[0.2-50/0.1]
PRC04P-PP-D-14-[0.2-50/0.1]
PRC04P-PP-D-19-[0.2-50/0.1]
PRC04P-PP-D-21-[0.2-50/0.1]
PRC04P-PP-D-37-[0.2-50/0.1]
PRC04P-PS-A-8-[0.2-50/0.1]
PRC04P-PS-A-12-[0.2-50/0.1]
PRC04P-PS-A-14-[0.2-50/0.1]
PRC04P-PS-A-19-[0.2-50/0.1]
PRC04P-PS-A-21-[0.2-50/0.1]
PRC04P-PS-A-37-[0.2-50/0.1]
PRC04P-PS-C-8-[0.2-50/0.1]
PRC04P-PS-C-12-[0.2-50/0.1]
PRC04P-PS-C-14-[0.2-50/0.1]
PRC04P-PS-C-19-[0.2-50/0.1]
PRC04P-PS-C-21-[0.2-50/0.1]
PRC04P-PS-C-37-[0.2-50/0.1]
PRC04P-PS-D-8-[0.2-50/0.1]
PRC04P-PS-D-12-[0.2-50/0.1]
PRC04P-PS-D-14-[0.2-50/0.1]
PRC04P-PS-D-19-[0.2-50/0.1]
PRC04P-PS-D-21-[0.2-50/0.1]
PRC04P-PS-D-37-[0.2-50/0.1]
PRC04P-PY-A-8-[0.2-50/0.1]
PRC04P-PY-A-12-[0.2-50/0.1]
PRC04P-PY-A-14-[0.2-50/0.1]
PRC04P-PY-A-19-[0.2-50/0.1]
PRC04P-PY-A-21-[0.2-50/0.1]
PRC04P-PY-A-37-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male StraightEnd Piece8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece14Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece19Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece37Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece81501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece121501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece141501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece191501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece211501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece371501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece81501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece121501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece141501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece191501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece211501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece371501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight14Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight19Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight37Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight81501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight121501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight141501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight191501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight211501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight371501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight81501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight121501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight141501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight191501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight211501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight371501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight14Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight19Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight37Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight81501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight121501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight141501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight191501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight211501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight371501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight81501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight121501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight141501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight191501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight211501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight371501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal14Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal19Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightY Terminal37Less than 100N/AN/AGrayN/A20N/AN/AA0.2 ~ 50

Loading...

Material / Finish

Item Materials Finish
Body Shell Aluminum Alloy Anodized
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -



Compatible Wire Size

Connector Core Number Conductor Cross-sectional Area AWG Size Core Wire Outer Diameter
8, 12, 21 1.4 mm2 or less AWG16 or less 1.6 mm or less
14, 19, 37 0.5 mm2 or less AWG20 or less 1.0 mm or less

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body. (Check the dimensional drawing for each product for cable extraction port diameters)

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
8 400 560 10 1,200 1,000 MΩ or more
(500 VDC)
5 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
12 400 560 10 1,200
14 350 490 5 1,000
19 400 560 4 1,200
21 400 560 10 1,200
37 400 560 3 1,200

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.


Panel Cut Size Drawing

Basic Information

Connector type PRC04 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support