(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NET Connector Straight/Panel Mountable

NET Connector Straight/Panel Mountable

Harness for UL/CSA Standard Supported Connector.

  • UL
  • CSA
  • TUV
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Solder
  • MISUMI Original

Connector Acquired Standards
TÜV Standard DIN VDE0627
UL Standard UL1977
CSA Standard C22.2NO.182.3

● A body ground structure with a high level of safety is used.


· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.

Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

NET Connector Straight/Panel Mountable:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (mm) Connector Shell Type
(Shell Size - Number of Cores)
Cable Type Specified Length
(m)
NETC

Nanaboshi Electric Mfg.Co,Ltd.






S
(Straight Connector)
NET Connector Straight/Panel Mountable:Related Image P
Male
(Pin)







S
Female
(Socket)



A1
24-3
(2-core + Ground)


A2
24-4
(3-core + Ground)


A3
28-4
(3-core + Ground)


A4
28-8
(7-core + Ground)


A5
32-3
(2-core + Ground)


A6
32-4
(3-core + Ground)
NET Connector Straight/Panel Mountable:Related Image
0.2

~

50


Can be specified by 0.1m
increments
SY
(Straight Connector
/ Y Terminal)
NET Connector Straight/Panel Mountable:Related Image
ST
(Straight Connector
/ Mark Tube)
NET Connector Straight/Panel Mountable:Related Image
AS
(Relay Connector)
NET Connector Straight/Panel Mountable:Related Image
ASY
(Relay Connector
/ Y Terminal)
NET Connector Straight/Panel Mountable:Related Image
AST
(Relay Connector
/ Mark Tube)
NET Connector Straight/Panel Mountable:Related Image
R
(Panel Mount
Connector)

(Flange Type)
NET Connector Straight/Panel Mountable:Related Image
RY
(Panel Mount
Connector / Y Terminal)

(Flange Type)
NET Connector Straight/Panel Mountable:Related Image


RT
(Panel Mount
Connector / Mark Tube)

(Flange Type)
NET Connector Straight/Panel Mountable:Related Image

More Information

NET Connector Straight/Panel Mountable:Related Image

Electrical Properties

Shell Type
(Shell Size - Number of Cores)
Connector A Cable C Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section Area Rated Voltage Allowable Current
A (30°C)
Section Area Rated Voltage Allowable Current
A (30°C)
A1 (24-3) 20 250 3.5mm2
(AWG12)
600V 28 AWG12
(3.5 mm2)
600V 27
A2 (24-4) 15 2.0mm2
(AWG14)
17 AWG14
(2.0 mm2)
18
A3 (28-4) 20 3.5mm2
(AWG12)
25 AWG12
(3.5 mm2)
22
A4 (28-8) 15 2.0mm2
(AWG14)
13 AWG14
(2.0 mm2)
13
A5 (32-3) 30 5.5mm2
(AWG10)
36 AWG10
(5.5 mm2)
35
A6 (32-4) 30 32 30

* The values are reference values, not guaranteed values.

NET Connector Straight/Panel Mountable:Related Image

Part Number
NETC-AS-P-A1-C-[0.2-50/0.1]
NETC-AS-P-A1-V-[0.2-50/0.1]
NETC-AS-P-A2-C-[0.2-50/0.1]
NETC-AS-P-A2-V-[0.2-50/0.1]
NETC-AS-P-A3-C-[0.2-50/0.1]
NETC-AS-P-A3-V-[0.2-50/0.1]
NETC-AS-P-A4-C-[0.2-50/0.1]
NETC-AS-P-A4-V-[0.2-50/0.1]
NETC-AS-P-A5-C-[0.2-50/0.1]
NETC-AS-P-A5-V-[0.2-50/0.1]
NETC-AS-P-A6-C-[0.2-50/0.1]
NETC-AS-P-A6-V-[0.2-50/0.1]
NETC-AS-S-A1-C-[0.2-50/0.1]
NETC-AS-S-A1-V-[0.2-50/0.1]
NETC-AS-S-A2-C-[0.2-50/0.1]
NETC-AS-S-A2-V-[0.2-50/0.1]
NETC-AS-S-A3-C-[0.2-50/0.1]
NETC-AS-S-A3-V-[0.2-50/0.1]
NETC-AS-S-A4-C-[0.2-50/0.1]
NETC-AS-S-A4-V-[0.2-50/0.1]
NETC-AS-S-A5-C-[0.2-50/0.1]
NETC-AS-S-A5-V-[0.2-50/0.1]
NETC-AS-S-A6-C-[0.2-50/0.1]
NETC-AS-S-A6-V-[0.2-50/0.1]
NETC-AST-P-A1-C-[0.2-50/0.1]
NETC-AST-P-A1-V-[0.2-50/0.1]
NETC-AST-P-A2-C-[0.2-50/0.1]
NETC-AST-P-A2-V-[0.2-50/0.1]
NETC-AST-P-A3-C-[0.2-50/0.1]
NETC-AST-P-A3-V-[0.2-50/0.1]
NETC-AST-P-A4-C-[0.2-50/0.1]
NETC-AST-P-A4-V-[0.2-50/0.1]
NETC-AST-P-A5-C-[0.2-50/0.1]
NETC-AST-P-A5-V-[0.2-50/0.1]
NETC-AST-P-A6-C-[0.2-50/0.1]
NETC-AST-P-A6-V-[0.2-50/0.1]
NETC-AST-S-A1-C-[0.2-50/0.1]
NETC-AST-S-A1-V-[0.2-50/0.1]
NETC-AST-S-A2-C-[0.2-50/0.1]
NETC-AST-S-A2-V-[0.2-50/0.1]
NETC-AST-S-A3-C-[0.2-50/0.1]
NETC-AST-S-A3-V-[0.2-50/0.1]
NETC-AST-S-A4-C-[0.2-50/0.1]
NETC-AST-S-A4-V-[0.2-50/0.1]
NETC-AST-S-A5-C-[0.2-50/0.1]
NETC-AST-S-A5-V-[0.2-50/0.1]
NETC-AST-S-A6-C-[0.2-50/0.1]
NETC-AST-S-A6-V-[0.2-50/0.1]
NETC-ASY-P-A1-C-[0.2-50/0.1]
NETC-ASY-P-A1-V-[0.2-50/0.1]
NETC-ASY-P-A2-C-[0.2-50/0.1]
NETC-ASY-P-A2-V-[0.2-50/0.1]
NETC-ASY-P-A3-C-[0.2-50/0.1]
NETC-ASY-P-A3-V-[0.2-50/0.1]
NETC-ASY-P-A4-C-[0.2-50/0.1]
NETC-ASY-P-A4-V-[0.2-50/0.1]
NETC-ASY-P-A5-C-[0.2-50/0.1]
NETC-ASY-P-A5-V-[0.2-50/0.1]
NETC-ASY-P-A6-C-[0.2-50/0.1]
NETC-ASY-P-A6-V-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Shell Type Shell Size Cable Standard (UL/CSA) Cable Color Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(M)
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3A124UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3A124N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A224UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A224N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5A328UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5A328N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece8A428UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece8A428N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 2A532UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 2A532N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A632UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A632N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3A124UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3A124N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A224UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A224N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5A328UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[5] 5A328N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece8A428UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece8A428N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 2A532UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[2] 2A532N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A632UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece4A632N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[3] 3A124UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[3] 3A124N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A224UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A224N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[5] 5A328UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[5] 5A328N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal8A428UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal8A428N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[2] 2A532UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[2] 2A532N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A632UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A632N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[3] 3A124UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[3] 3A124N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A224UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A224N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[5] 5A328UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[5] 5A328N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal8A428UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal8A428N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[2] 2A532UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal[2] 2A532N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A632UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightY Terminal4A632N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[3] 3A124UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[3] 3A124N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only4A224UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only4A224N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[5] 5A328UL / CSANavy12Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[5] 5A328N/AGray12N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only8A428UL / CSANavy14Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only8A428N/AGray14N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[2] 2A532UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[2] 2A532N/AGray10N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only4A632UL / CSANavy10Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only4A632N/AGray10N/AN/AV0.2 ~ 50

Loading...

Combination Method


Material / Finish

Item Materials Finish
Main Body (Shell) Zinc Alloy (Shell Size 24)
Aluminum Alloy (Shell Size 28, 32)
Satin Chrome-plated
Insulator Epoxy Resin -
Contact Copper Alloy Silver Plating

Characteristics

Number of Cores Shell
Size
Shape Symbol Contact
Array
Rated Current
(A) or less
Rated Voltage
(V) or less
Peak Voltage
(VAC)
Insulation Resistance
(MΩ or higher)
Contact Resistance
(MΩ or less)
Applicable Electric Wire Operating Temperature
Range
AWG Section Area (mm2) Finished Outer Diameter (mm)
3 24 PM, PF
ADM,
ADF
RM, RF
20 250 1,500 2,000 3 12 3.5 φ11.5 ~ 14.0 -40°C
~
+100°C
32 PM, PF
ADM,
ADF
RM, RF
30 250 2,000 2,000 3 10 5.5 φ15 ~ 19.5
4 24 PM, PF
ADM,
ADF
RM, RF
15 250 1,500 2,000 3 14 2.0 φ11.5 ~
28 PM, PF
ADM,
ADF
RM, RF
20 250 1,500 2,000 3 12 3.5 φ13.6 ~ 16.5
32 PM, PF
ADM,
ADF
RM, RF
30 250 2,000 2,000 3 10 5.5 φ15 ~ 19.5
8 28 PM, PF
ADM,
ADF
RM, RF
15 250 1,500 2,000 3 14 2.0 φ13.6 ~ 16

(Note) For NET connectors, because the earth contact (terminal with mark) is conductive with the body, do not connect wiring other than an earth wire.

Connection Work Method

Common with the JIS standard medium-sized connector NJC

Wire End Processing Dimensions

Product No. Contact
Shape
A B Conductor Cross-Sectional Area
mm2
AWG Iron Tip Temperature °C Soldering Iron
Wattage (W)
mm mm
NET-24-3- PM, PF
ADM
ADF
RM, RF
20 8.0 3.5 12 370 ~ 400 60
NET-24-4- 21 7.0 2.0 14 350 ~ 370 30
NET-28-4- 20 8.0 3.5 12 370 ~ 400 60
NET-28-8- 21 7.0 2.0 14 350 ~ 370 30
NET-32-3- 35 7.0 5.5 10 370 ~ 400 60 ~ 80
NET-32-4- 35 7.0 5.5 10 370 ~ 400 60 ~ 80

Basic Information

Connector type NET Connector manufacturer Nanaboshi Electric Mfg.Co, Ltd. Cable rated voltage(V) 600
Cable shape Round Shield N/A

Additional Products in this Category

Complementary Products

Tech Support