(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Cordsets - Round Cable with IEEE Connector, Panel Mount

Square Cordsets - Round Cable with IEEE Connector, Panel Mount

Pair plug harness for panel mounting

  • PLC
  • EMI Countermeasure
  • Pressure Welding
  • Gold Plated


● A harness that uses the PCR half-pitch connector panel mounting model. It can be used in relay applications by mounting to equipment. From the cables available, you can also select a 2 layered, noise dampening, shielded cable.



· The shield holds the lead wire. (The shape specification model PS CN2 is connected within the hood)

Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

Panel Mountable Cable:Related Image

Connector
Type
Shape Specification
Type
Outline Image Drawing (Unit: mm)Cable TypeNumber of CoresSpecified Length
(m)
EPCR
Panel Mount Type
Honda Tsushin Kogyo Co., LTD.
P
(Male for Panel)
Panel Mountable Cable:Related ImagePanel Mountable Cable:Related Image







Panel Mountable Cable:Related Image
200.2

~

50


Can be specified by
0.1 m
increments
28
36
50
68
96
PS
(Male for Panel /
Female Plug)
Panel Mountable Cable:Related Image20
28
36
50
68
96
PY
(Male for Panel /
Y Terminal)
With Pin No. Insertion
Mark Tube
Panel Mountable Cable:Related Image20
28
36
50
68
96
PT
(Male for Panel /
Loose Wires)
With Pin No. Insertion
Mark Tube
Panel Mountable Cable:Related Image20
28
36
50
68
96

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
EPCR-P-A-20-[0.2-50/0.1]
EPCR-P-A-28-[0.2-50/0.1]
EPCR-P-A-36-[0.2-50/0.1]
EPCR-P-A-50-[0.2-50/0.1]
EPCR-P-A-68-[0.2-50/0.1]
EPCR-P-A-96-[0.2-50/0.1]
EPCR-PS-A-20-[0.2-50/0.1]
EPCR-PS-A-28-[0.2-50/0.1]
EPCR-PS-A-36-[0.2-50/0.1]
EPCR-PS-A-50-[0.2-50/0.1]
EPCR-PS-A-68-[0.2-50/0.1]
EPCR-PS-A-96-[0.2-50/0.1]
EPCR-PT-A-20-[0.2-50/0.1]
EPCR-PT-A-28-[0.2-50/0.1]
EPCR-PT-A-36-[0.2-50/0.1]
EPCR-PT-A-50-[0.2-50/0.1]
EPCR-PT-A-68-[0.2-50/0.1]
EPCR-PT-A-96-[0.2-50/0.1]
EPCR-PY-A-20-[0.2-50/0.1]
EPCR-PY-A-28-[0.2-50/0.1]
EPCR-PY-A-36-[0.2-50/0.1]
EPCR-PY-A-50-[0.2-50/0.1]
EPCR-PY-A-68-[0.2-50/0.1]
EPCR-PY-A-96-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Number of cores Specified Length
(m)
1 Piece(s)

10 Days or more

End Piece200.2 ~ 50
1 Piece(s)

10 Days or more

End Piece280.2 ~ 50
1 Piece(s)

10 Days or more

End Piece360.2 ~ 50
1 Piece(s)

10 Days or more

End Piece500.2 ~ 50
1 Piece(s)

10 Days or more

End Piece680.2 ~ 50
1 Piece(s)

10 Days or more

End Piece960.2 ~ 50
1 Piece(s)

10 Days or more

Female200.2 ~ 50
1 Piece(s)

10 Days or more

Female280.2 ~ 50
1 Piece(s)

10 Days or more

Female360.2 ~ 50
1 Piece(s)

10 Days or more

Female500.2 ~ 50
1 Piece(s)

10 Days or more

Female680.2 ~ 50
1 Piece(s)

10 Days or more

Female960.2 ~ 50
1 Piece(s)

10 Days or more

Loose Wires200.2 ~ 50
1 Piece(s)

10 Days or more

Loose Wires280.2 ~ 50
1 Piece(s)

10 Days or more

Loose Wires360.2 ~ 50
1 Piece(s)

10 Days or more

Loose Wires500.2 ~ 50
1 Piece(s)

10 Days or more

Loose Wires680.2 ~ 50
1 Piece(s)

10 Days or more

Loose Wires960.2 ~ 50
1 Piece(s)

10 Days or more

Y Terminal200.2 ~ 50
1 Piece(s)

10 Days or more

Y Terminal280.2 ~ 50
1 Piece(s)

10 Days or more

Y Terminal360.2 ~ 50
1 Piece(s)

10 Days or more

Y Terminal500.2 ~ 50
1 Piece(s)

10 Days or more

Y Terminal680.2 ~ 50
1 Piece(s)

10 Days or more

Y Terminal960.2 ~ 50

Loading...

  1. 1

Material / Finish

Item Materials Finish
Male Panel Mount Contact Phosphor Bronze Contact Part Gold Plating
Insulator PBT Resin (GF) UL94V-0, Black
Shell Die-cast Zinc Nickel-plated
Female Connector Contact Phosphor Bronze Contact Part Gold Plating
Insulator PBT Resin (GF) UL94V-0, Black
Shell Steel Nickel-plated


Contact Arrangement Diagram

Basic Information

Connector type PCR Connector manufacturer Honda Tsushin Kogyo Co., LTD. Connector shape Panel Mount
Processing method Pressure Welding Cable shape Round Hood N/A
CN1 Male Cable Rated Voltage(V) 30 Shield 1 Layer
Cable Standard (UL / CSA) UL Cable Color Navy Twisted pair Included
AWG 28 Cable Type A

Additional Products in this Category

Complementary Products

Tech Support