
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable that converts noise into heat is used
Part Number
Configured Part Number is shown.
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Specified Length (m) |
SPEDJ EMI Countermeasure M2.6 Short Screw Japan Aviation Electronics Industry, Limited SPEDJL EMI Countermeasure M2.6 Long Screw Japan Aviation Electronics Industry, Limited SPEDU EMI Countermeasure #4-40 Short Screw Japan Aviation Electronics Industry, Limited SPEDUL EMI Countermeasure #4-40 Long Screw Japan Aviation Electronics Industry, Limited | P (Male) | ![]() | ![]() ![]() | 9 | 0.2 ~ 50 Can be specified at 0.1 m increments |
15 | |||||
H15 | |||||
25 | |||||
S (Female) | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
PP (Male / Male) | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
SS (Female / Female) | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
PS (Male / Female) | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
SPEDJ EMI Countermeasure M2.6 Short Screw Japan Aviation Electronics Industry, Limited SPEDJL EMI Countermeasure M2.6 Long Screw Japan Aviation Electronics Industry, Limited SPEDU EMI Countermeasure #4-40 Short Screw Japan Aviation Electronics Industry, Limited SPEDUL EMI Countermeasure #4-40 Long Screw Japan Aviation Electronics Industry, Limited | PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | ![]() ![]() | 9 | 0.2 ~ 50 Can be specified at 0.1 m increments |
15 | |||||
H15 | |||||
25 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
PT (Male / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 | |||||
ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
H15 | |||||
25 |
Part Number |
---|
SPEDJ-P-B-9-[0.2-50/0.1] |
SPEDJ-P-B-15-[0.2-50/0.1] |
SPEDJ-P-B-25-[0.2-50/0.1] |
SPEDJ-P-B-H15-[0.2-50/0.1] |
SPEDJ-PP-B-9-[0.2-50/0.1] |
SPEDJ-PP-B-15-[0.2-50/0.1] |
SPEDJ-PP-B-25-[0.2-50/0.1] |
SPEDJ-PP-B-H15-[0.2-50/0.1] |
SPEDJ-PS-B-9-[0.2-50/0.1] |
SPEDJ-PS-B-15-[0.2-50/0.1] |
SPEDJ-PS-B-25-[0.2-50/0.1] |
SPEDJ-PS-B-H15-[0.2-50/0.1] |
SPEDJ-PT-B-9-[0.2-50/0.1] |
SPEDJ-PT-B-15-[0.2-50/0.1] |
SPEDJ-PT-B-25-[0.2-50/0.1] |
SPEDJ-PT-B-H15-[0.2-50/0.1] |
SPEDJ-PY-B-9-[0.2-50/0.1] |
SPEDJ-PY-B-15-[0.2-50/0.1] |
SPEDJ-PY-B-25-[0.2-50/0.1] |
SPEDJ-PY-B-H15-[0.2-50/0.1] |
SPEDJ-S-B-9-[0.2-50/0.1] |
SPEDJ-S-B-15-[0.2-50/0.1] |
SPEDJ-S-B-25-[0.2-50/0.1] |
SPEDJ-S-B-H15-[0.2-50/0.1] |
SPEDJ-SS-B-9-[0.2-50/0.1] |
SPEDJ-SS-B-15-[0.2-50/0.1] |
SPEDJ-SS-B-25-[0.2-50/0.1] |
SPEDJ-SS-B-H15-[0.2-50/0.1] |
SPEDJ-ST-B-9-[0.2-50/0.1] |
SPEDJ-ST-B-15-[0.2-50/0.1] |
SPEDJ-ST-B-25-[0.2-50/0.1] |
SPEDJ-ST-B-H15-[0.2-50/0.1] |
SPEDJ-SY-B-9-[0.2-50/0.1] |
SPEDJ-SY-B-15-[0.2-50/0.1] |
SPEDJ-SY-B-25-[0.2-50/0.1] |
SPEDJ-SY-B-H15-[0.2-50/0.1] |
SPEDJL-P-B-9-[0.2-50/0.1] |
SPEDJL-P-B-15-[0.2-50/0.1] |
SPEDJL-P-B-25-[0.2-50/0.1] |
SPEDJL-P-B-H15-[0.2-50/0.1] |
SPEDJL-PP-B-9-[0.2-50/0.1] |
SPEDJL-PP-B-15-[0.2-50/0.1] |
SPEDJL-PP-B-25-[0.2-50/0.1] |
SPEDJL-PP-B-H15-[0.2-50/0.1] |
SPEDJL-PS-B-9-[0.2-50/0.1] |
SPEDJL-PS-B-15-[0.2-50/0.1] |
SPEDJL-PS-B-25-[0.2-50/0.1] |
SPEDJL-PS-B-H15-[0.2-50/0.1] |
SPEDJL-PT-B-9-[0.2-50/0.1] |
SPEDJL-PT-B-15-[0.2-50/0.1] |
SPEDJL-PT-B-25-[0.2-50/0.1] |
SPEDJL-PT-B-H15-[0.2-50/0.1] |
SPEDJL-PY-B-9-[0.2-50/0.1] |
SPEDJL-PY-B-15-[0.2-50/0.1] |
SPEDJL-PY-B-25-[0.2-50/0.1] |
SPEDJL-PY-B-H15-[0.2-50/0.1] |
SPEDJL-S-B-9-[0.2-50/0.1] |
SPEDJL-S-B-15-[0.2-50/0.1] |
SPEDJL-S-B-25-[0.2-50/0.1] |
SPEDJL-S-B-H15-[0.2-50/0.1] |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector type | Dsub | Connector manufacturer | Japan Aviation Electronics Industry, Limited | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Round | Hood | EMI Protection Plastic |
Cable Rated Voltage(V) | Less than 100 | Shield | Aluminum Foil + Braided Pair Double / Each Pair Aluminum Foil | Cable Standard (UL / CSA) | UL |
Cable Color | Navy | Twisted pair | Included | AWG | 25 |
Cable Type | B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy