(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Commonly used in Japanese and Chinese Markets. Compliant with Japan and China standards.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
GRNEP Panel Mount Type Sumitomo 3M | S (Female for Panel) | ![]() | ![]() | 20 | 0.2 ~ 50 (Can be specified by 0.1m increments) |
26 | |||||
36 | |||||
50 | |||||
68 | |||||
SP (Female for Panel / Male Plug) | ![]() | 20 | |||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
SY (Female for Panel / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 20 | |||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
ST (Female for Panel / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 20 | |||
26 | |||||
36 | |||||
50 | |||||
68 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GRNEP-S-WA-20-[0.2-50/0.1] |
GRNEP-S-WA-50-[0.2-50/0.1] |
GRNEP-S-WA-68-[0.2-50/0.1] |
GRNEP-SP-WA-20-[0.2-50/0.1] |
GRNEP-SP-WA-50-[0.2-50/0.1] |
GRNEP-ST-WA-20-[0.2-50/0.1] |
GRNEP-ST-WA-50-[0.2-50/0.1] |
GRNEP-ST-WA-68-[0.2-50/0.1] |
GRNEP-SY-WA-20-[0.2-50/0.1] |
GRNEP-SY-WA-50-[0.2-50/0.1] |
GRNEP-SY-WA-68-[0.2-50/0.1] |
Loading...
Connector type | IEEE | Connector manufacturer | Sumitomo 3M | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | CN1 | Female |
Cable Rated Voltage(V) | 30 | Shield | 1 Layer | Cable Standard (UL / CSA) | UL |
Cable Color | Black | Twisted pair | Included | AWG | AWG28 |
Cable Type | WA | Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy