(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Global Harness Dsub Connector Cable without Wire Hooded Connector (with Misumi Original Connector)

Global Harness Dsub Connector Cable without Wire Hooded Connector (with Misumi Original Connector)
  • New Products

All-time-low price in same series. Additional significant discount for 20 pieces or more. Same model accepted in Japan, China.

  • PLC
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image

● Lowest price within the Misumi Series!
● We offer a large price cut on purchases of 20 or more pieces.
● Can be purchased locally without changing the part number in Japan and China!
● Very convenient in wiring PLCs within control panels and other I / O devices. Wires are available in yellow for AC and blue for DC.


The mark tube is printed with connector pin numbers.

Part Number

Configured Part Number is shown.

Specifications

Connector Type - Shape Specification Type - Cable Type - Number of Cores - Specified Length (m) - Add alteration
to the end of the part number
GRPDDN  P  BB  9  1.5  
* Charges apply to some specified sheath peeling lengths.
Connector model Shape Specification model Outline Image Drawing Wire model Number of Cores Specified Length (m)
GRPDDN
Without Lock Nut

  





GRPDDJ
With M2.6 Hex
Lock Nut





GRPDDU
With #4-40 Hex
Lock Nut

P
(Male)
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related ImageBA
Yellow
BB
Blue

UL1007
AWG24
Equivalent Product
9




Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image


15
25
37
S
(Female)
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
PT
(Male)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
ST
(Female)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
PY
(Male / Y-Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
SY
(Female / Y-Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
PR
(Male / Round Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
SR
(Female / Round Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37

More Information

L (m) ~ 0.9 1 ~ 4 4.1 ~ 10
Tolerance +20 mm +50 mm + 3% of Total Length
* The tolerance of the specified length is as described above.
Part Number
GRPDDJ-PT-BA-37-[0.2-10/0.1]
GRPDDJ-PT-BB-25-[0.2-10/0.1]
GRPDDJ-PT-BB-37-[0.2-10/0.1]
GRPDDJ-ST-BA-37-[0.2-10/0.1]
GRPDDJ-ST-BB-25-[0.2-10/0.1]
GRPDDJ-ST-BB-37-[0.2-10/0.1]
GRPDDN-P-BB-15-[0.2-10/0.1]
GRPDDN-P-BB-25-[0.2-10/0.1]
GRPDDN-PT-BB-15-[0.2-10/0.1]
GRPDDN-S-BB-9-[0.2-10/0.1]
GRPDDU-P-BB-9-[0.2-10/0.1]
GRPDDU-P-BB-25-[0.2-10/0.1]
GRPDDU-PT-BB-25-[0.2-10/0.1]
GRPDDU-PY-BB-9-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood screw CN2 Number of cores Cable Color Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

M2.6 Hex Lock NutLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Hex Lock NutLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Hex Lock NutLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Hex Lock NutLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Hex Lock NutLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Hex Lock NutLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

-End Piece15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

-End Piece25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

-Loose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

-End Piece9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Hex LocknutEnd Piece9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Hex LocknutEnd Piece25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Hex LocknutLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Hex LocknutY Terminal9BlueBB0.2 ~ 10

Loading...

  1. 1

Basic Information

Connector type Dsub Connector manufacturer Misumi Connector shape Straight
Processing method Solder Cable shape Loose Wires Hood N/A
CN1 Male Cable Rated Voltage(V) 300 Cable Standard (UL / CSA) UL / CSA
AWG AWG24

Additional Products in this Category

Complementary Products

Tech Support