(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Neat wiring by angle harness for PLC.
● Knurled screws can be tightened by hand.
● Cable is compatible with both straight and angled leading.
● Mark bands / mark seals are unnecessary due to the marking plates on standard equipment.
● Wiring is easy thanks to cables with diameter thinness 35% that of conventional cables.
· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type |
Shape Specification Type |
Mating Surface and Wiring Direction |
Outline Image Drawing (Unit: mm) | Cable Type |
Specified Length (m) |
NA40FM Soldered Connectors M2.6 Knurled Screw Type Lock Black (FCN 40-core female) Misumi Original |
![]() |
Straight Lead![]() |
![]() ![]() ![]() ![]() |
0.2 ~ 50 Can be specified by 0.1 m increments |
|
![]() |
Straight Lead![]() |
||||
![]() |
Straight Lead![]() |
||||
![]() |
Straight Lead![]() |
||||
![]() |
Straight Lead![]() |
||||
![]() |
Angled Lead![]() |
||||
![]() |
|||||
![]() |
Angled Lead![]() |
||||
![]() |
|||||
![]() |
Angled Lead![]() |
||||
![]() |
|||||
![]() |
Angled Lead![]() |
||||
![]() |
|||||
![]() |
Angled Lead![]() |
||||
![]() |
Part Number |
---|
NA40FM-S-F-[0.2-50/0.1] |
NA40FM-S-KS-[0.2-50/0.1] |
NA40FM-S-RS-[0.2-50/0.1] |
NA40FM-S-SB-[0.2-50/0.1] |
NA40FM-SA-F-[0.2-50/0.1] |
NA40FM-SA-KS-[0.2-50/0.1] |
NA40FM-SA-RS-[0.2-50/0.1] |
NA40FM-SA-SB-[0.2-50/0.1] |
NA40FM-SAMIL-F-[0.2-50/0.1] |
NA40FM-SAMIL-KS-[0.2-50/0.1] |
NA40FM-SAMIL-RS-[0.2-50/0.1] |
NA40FM-SAMIL-SB-[0.2-50/0.1] |
NA40FM-SAS-F-[0.2-50/0.1] |
NA40FM-SAS-KS-[0.2-50/0.1] |
NA40FM-SAS-RS-[0.2-50/0.1] |
NA40FM-SAS-SB-[0.2-50/0.1] |
NA40FM-SAT-F-[0.2-50/0.1] |
NA40FM-SAT-KS-[0.2-50/0.1] |
NA40FM-SAT-RS-[0.2-50/0.1] |
NA40FM-SAT-SB-[0.2-50/0.1] |
NA40FM-SAY-F-[0.2-50/0.1] |
NA40FM-SAY-KS-[0.2-50/0.1] |
NA40FM-SAY-RS-[0.2-50/0.1] |
NA40FM-SAY-SB-[0.2-50/0.1] |
NA40FM-SB-F-[0.2-50/0.1] |
NA40FM-SB-KS-[0.2-50/0.1] |
NA40FM-SB-RS-[0.2-50/0.1] |
NA40FM-SB-SB-[0.2-50/0.1] |
NA40FM-SBMIL-F-[0.2-50/0.1] |
NA40FM-SBMIL-KS-[0.2-50/0.1] |
NA40FM-SBMIL-RS-[0.2-50/0.1] |
NA40FM-SBMIL-SB-[0.2-50/0.1] |
NA40FM-SBS-F-[0.2-50/0.1] |
NA40FM-SBS-KS-[0.2-50/0.1] |
NA40FM-SBS-RS-[0.2-50/0.1] |
NA40FM-SBS-SB-[0.2-50/0.1] |
NA40FM-SBT-F-[0.2-50/0.1] |
NA40FM-SBT-KS-[0.2-50/0.1] |
NA40FM-SBT-RS-[0.2-50/0.1] |
NA40FM-SBT-SB-[0.2-50/0.1] |
NA40FM-SBY-F-[0.2-50/0.1] |
NA40FM-SBY-KS-[0.2-50/0.1] |
NA40FM-SBY-RS-[0.2-50/0.1] |
NA40FM-SBY-SB-[0.2-50/0.1] |
NA40FM-SMIL-F-[0.2-50/0.1] |
NA40FM-SMIL-KS-[0.2-50/0.1] |
NA40FM-SMIL-RS-[0.2-50/0.1] |
NA40FM-SMIL-SB-[0.2-50/0.1] |
NA40FM-SS-F-[0.2-50/0.1] |
NA40FM-SS-KS-[0.2-50/0.1] |
NA40FM-SS-RS-[0.2-50/0.1] |
NA40FM-SS-SB-[0.2-50/0.1] |
NA40FM-ST-F-[0.2-50/0.1] |
NA40FM-ST-KS-[0.2-50/0.1] |
NA40FM-ST-RS-[0.2-50/0.1] |
NA40FM-ST-SB-[0.2-50/0.1] |
NA40FM-SY-F-[0.2-50/0.1] |
NA40FM-SY-KS-[0.2-50/0.1] |
NA40FM-SY-RS-[0.2-50/0.1] |
NA40FM-SY-SB-[0.2-50/0.1] |
Loading...
Compatible Wire
Connector Type | Wire Size |
---|---|
Soldered Type | Loose wire of AWG23 ~ AWG30, or 0.2 mm2 ~ 0.05 mm2 |
Pressure Welding Type | 1.27 mm Pitch Flat Cable AWG28, AWG30 * Loose wires cannot be used. (Fused cables can be used) |
Material / Finish
Item | Material / Finish |
---|---|
Insulator | Polyester |
Contact | Copper Alloy / Gold Plating |
Contact Arrangement Diagram
Electrical Properties
Item | Characteristics | Conditions |
---|---|---|
Rated Current | 3 ADC (1 ADC for pressure welded type) or lower | Allowable current of single contact after coupling |
Rated Voltage | 250 VAC or less | Allowable voltage within operating temperature range |
Contact Resistance | 15 mΩ or less | Measured at 6 VDC, 0.3 A |
Insulation Resistance | 1000 MΩ or more | Between terminals and between ground & terminal are measured at 500 VDC |
Peak Voltage | 500 VAC / 1 min | No abnormality to be found when 500 VDC is applied for 1 minute to the same location as the insulation resistance measurement. |
Operating Temperature Range | -55°C ~ +85°C | - |
Electrical Properties
Item | Characteristics | Conditions |
---|---|---|
Insertion and Extraction Force Per Single Pole | Insertion Force: 312 g or less, Extraction Force: 50 g or more | When male and female are inserted and extracted, the total extraction force is divided by each core number to convert into force per single pole |
Vibration Resistance | No interruption to power supplies of 1 μs or more. Matching contact resistance. | After mounting of compatible electric wires, under conditions of DC current of 100 mA passing through the terminals, it will provide vibrations at a total amplitude of 1.5 mm and vibration frequency of 10 ~ 55 Hz (1 minute reciprocal) in right angled 3 directions for 2 hours. |
Insertion and Removal Durability | Contact resistance at 20 mΩ or less. Matching insertion and extraction force per single pole. | Perform insertion-extraction 500 times at a speed of 600 times / hour. |
Environmental Properties
Item | Characteristics | Conditions |
---|---|---|
Temperature Resistance | Matching contact resistance, insulation resistance and peak voltage. | Performs 5 cycles of -55°C ±0.3 for 30 minutes, 25°C ±10.5 for 10 ~ 15 minutes, 85°C ±0.3 for 30 minutes and 25°C ±10.5 for 10 ~ 15 minutes consecutively. |
Humidity Resistance | Matching contact resistance of 100 MΩ or more, insulation resistance and peak voltage. | Remove after placing in conditions of temperature 40 ±2°C and relative humidity of 90 ~ 95% for 96 hours, remove water droplets and then leave at room humidity conditions for between 1 and 2 hours. |
Corrosion Resistance | Contact resistance at 20 mΩ or less. | After testing for 48 hours at saltwater concentration of 5% and temperature of 35°C, wash salt encrustation off with water and let dry. |
Connector x Hood Combination Table
Hood Connector | Resin Hood | Zinc Die-cast Hood | ||||
---|---|---|---|---|---|---|
Standard Screw | Long Screw | Hood for Relay | ||||
FCN-360C0**-B | FCN-360C0**-E | FCN-360C0**-C | FCN-360C040-H-E | |||
Male | Solder Type Connectors | FCN-361P0**-AU | ○ | ○ (8-, 16-core not available) | ○ (8-, 16-core not available) | ○ (40-core only) |
Female | Solder Type Connectors | FCN-361J0**-AU | ○ | ○ (8-, 16-core not available) | ○ (8-, 16-core not available) | ○ (40-core only) |
Pressure Welding Type Connector | FCN-367J0**-AU-F | x | x | x | x |
Connector type | FCN | Connector manufacturer | AMP | Processing method | Solder |
---|---|---|---|---|---|
Cable shape | Round | Hood | Plastic | Hood screw | M2.6 Knurled Screw Lock |
CN1 | Female | Number of cores | 40 | Cable Standard (UL / CSA) | UL |
Twisted pair | Included | AWG | 28 | Remark | Please see the catalog for more information on mating surface and wiring direction. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy