![](http://mx.misumi-ec.com/en/linked/img/maker/misumi/common/img/cautio.gif)
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Harness using DDK made connectors.
● Hardly interferes with other equipment as the hood is thin.
● Wiring is easy thanks to narrow and soft cables with diameter thinness 35% that of conventional cables.
● By taking advantage of the free alteration / custom number, simple customized connection changes and mark tube printing etc. can be performed.
· Please use within a range of 15 m or less if used in RS-232C communication.
· Small diameter cables support 30V.
· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· Specifying the length of the connector side ground cable is not supported.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Specified Length (m) |
NDDJ EMI Countermeasure M2.6 Short Screw DDK NDDU EMI Countermeasure #4-40 Short Screw DDK | P (Male) | ![]() | ![]() | 9 | 0.2 ~ 50 Can be specified by 0.1m increments |
15 | |||||
25 | |||||
37 | |||||
S (Female) | ![]() | 9 | |||
15 | |||||
25 | |||||
37 | |||||
PP (Male / Male) | ![]() | 9 | |||
15 | |||||
25 | |||||
37 | |||||
SS (Female / Female) | ![]() | 9 | |||
15 | |||||
25 | |||||
37 | |||||
PS (Male / Female) | ![]() | 9 | |||
15 | |||||
25 | |||||
37 |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
NDDJ EMI Countermeasure M2.6 Short Screw DDK NDDU EMI Countermeasure #4-40 Short Screw DDK | PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | ![]() | 9 | 0.2 ~ 50 Can be specified by 0.1m increments |
15 | |||||
25 | |||||
37 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
25 | |||||
37 | |||||
PT (Male / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
25 | |||||
37 | |||||
ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 9 | |||
15 | |||||
25 | |||||
37 | |||||
PU (Male / Fusion) | ![]() | 9 | 1 ~ 50 Can be specified by 0.1m increments | ||
15 | |||||
25 | |||||
37 |
Part Number |
---|
NDDJ-P-E-9-[0.2-50/0.1] |
NDDJ-P-E-15-[0.2-50/0.1] |
NDDJ-P-E-25-[0.2-50/0.1] |
NDDJ-P-E-37-[0.2-50/0.1] |
NDDJ-P-JS-9-[0.2-50/0.1] |
NDDJ-P-JS-15-[0.2-50/0.1] |
NDDJ-P-JS-25-[0.2-50/0.1] |
NDDJ-P-JS-37-[0.2-50/0.1] |
NDDJ-P-KS-9-[0.2-50/0.1] |
NDDJ-P-KS-15-[0.2-50/0.1] |
NDDJ-P-KS-25-[0.2-50/0.1] |
NDDJ-P-KS-37-[0.2-50/0.1] |
NDDJ-P-RS-9-[0.2-50/0.1] |
NDDJ-P-RS-15-[0.2-50/0.1] |
NDDJ-P-RS-25-[0.2-50/0.1] |
NDDJ-P-RS-37-[0.2-50/0.1] |
NDDJ-P-SB-9-[0.2-50/0.1] |
NDDJ-P-SB-15-[0.2-50/0.1] |
NDDJ-P-SB-25-[0.2-50/0.1] |
NDDJ-P-SB-37-[0.2-50/0.1] |
NDDJ-PP-E-9-[0.2-50/0.1] |
NDDJ-PP-E-15-[0.2-50/0.1] |
NDDJ-PP-E-25-[0.2-50/0.1] |
NDDJ-PP-E-37-[0.2-50/0.1] |
NDDJ-PP-JS-9-[0.2-50/0.1] |
NDDJ-PP-JS-15-[0.2-50/0.1] |
NDDJ-PP-JS-25-[0.2-50/0.1] |
NDDJ-PP-JS-37-[0.2-50/0.1] |
NDDJ-PP-KS-9-[0.2-50/0.1] |
NDDJ-PP-KS-15-[0.2-50/0.1] |
NDDJ-PP-KS-25-[0.2-50/0.1] |
NDDJ-PP-KS-37-[0.2-50/0.1] |
NDDJ-PP-RS-9-[0.2-50/0.1] |
NDDJ-PP-RS-15-[0.2-50/0.1] |
NDDJ-PP-RS-25-[0.2-50/0.1] |
NDDJ-PP-RS-37-[0.2-50/0.1] |
NDDJ-PP-SB-9-[0.2-50/0.1] |
NDDJ-PP-SB-15-[0.2-50/0.1] |
NDDJ-PP-SB-25-[0.2-50/0.1] |
NDDJ-PP-SB-37-[0.2-50/0.1] |
NDDJ-PS-E-9-[0.2-50/0.1] |
NDDJ-PS-E-15-[0.2-50/0.1] |
NDDJ-PS-E-25-[0.2-50/0.1] |
NDDJ-PS-E-37-[0.2-50/0.1] |
NDDJ-PS-JS-9-[0.2-50/0.1] |
NDDJ-PS-JS-15-[0.2-50/0.1] |
NDDJ-PS-JS-25-[0.2-50/0.1] |
NDDJ-PS-JS-37-[0.2-50/0.1] |
NDDJ-PS-KS-9-[0.2-50/0.1] |
NDDJ-PS-KS-15-[0.2-50/0.1] |
NDDJ-PS-KS-25-[0.2-50/0.1] |
NDDJ-PS-KS-37-[0.2-50/0.1] |
NDDJ-PS-RS-9-[0.2-50/0.1] |
NDDJ-PS-RS-15-[0.2-50/0.1] |
NDDJ-PS-RS-25-[0.2-50/0.1] |
NDDJ-PS-RS-37-[0.2-50/0.1] |
NDDJ-PS-SB-9-[0.2-50/0.1] |
NDDJ-PS-SB-15-[0.2-50/0.1] |
NDDJ-PS-SB-25-[0.2-50/0.1] |
NDDJ-PS-SB-37-[0.2-50/0.1] |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector type | Dsub | Connector manufacturer | DDK | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Round | Hood | EMI Protection Plastic |
Cable Standard (UL / CSA) | UL | Twisted pair | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy