(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D-Sub Connector Round Cable (with DDK Connectors)

D-Sub Connector Round Cable (with DDK Connectors)
  • New Products

For complete product overview and details on D-Sub Cordset with DDK Connectors see the sections below:


● A highly reliable DDK connector is used!
● We offer a large price cut on purchases of 20 or more pieces.
● Simple customization is possible through our free alteration service.




 * Please use within a range of 15 m or less if used in RS-232C communication.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· Specifying the length of the connector side ground cable is not supported.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

D-Sub Connector Round Cable (with DDK Connectors):Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber of CoresSpecified Length (m)
GRNDJ
EMI Countermeasure
M2.6 Short Screw

DDK





GRNDU
EMI Countermeasure
#4-40 Short Screw

DDK
P
(Male)
D-Sub Connector Round Cable (with DDK Connectors):Related ImageD-Sub Connector Round Cable (with DDK Connectors):Related Image90.2
~
50

(Can be specified by
0.1m
increments)
15
25
37
S
(Female)
D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37
PP
(Male / Male)
D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37
SS
(Female / Female)
 D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37
PS
(Male / Female)
 D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37

Connector TypeShape Specification TypeOutline Image Drawing
(Unit: mm)
Cable TypeNumber of
Cores
Specified Length (m)
GRNDJ
EMI Countermeasure
M2.6 Short Screw

DDK





GRNDU
EMI Countermeasure
#4-40 Short Screw

DDK
PY
(Male / Y Terminal)
With
Pin No. Insertion
Mark Tube
D-Sub Connector Round Cable (with DDK Connectors):Related ImageD-Sub Connector Round Cable (with DDK Connectors):Related Image90.2
~
50

(Can be specified by
0.1m
increments)
15
25
37
SY
(Female / Y Terminal)
With
Pin No. Insertion
Mark Tube
D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37
PT
(Male / Loose Wires)
With
Pin No. Insertion
Mark Tube
D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37
ST
(Female / Loose Wires)
With
Pin No. Insertion
Mark Tube
D-Sub Connector Round Cable (with DDK Connectors):Related Image9
15
25
37

L (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.
Part Number
GRNDJ-P-WA-15-[0.2-50/0.1]
GRNDJ-P-WB-25-[0.2-50/0.1]
GRNDJ-P-WB-37-[0.2-50/0.1]
GRNDJ-PP-WA-15-[0.2-50/0.1]
GRNDJ-PP-WB-25-[0.2-50/0.1]
GRNDJ-PP-WB-37-[0.2-50/0.1]
GRNDJ-PS-WA-15-[0.2-50/0.1]
GRNDJ-PS-WB-25-[0.2-50/0.1]
GRNDJ-PS-WB-37-[0.2-50/0.1]
GRNDJ-PT-WA-15-[0.2-50/0.1]
GRNDJ-PT-WB-25-[0.2-50/0.1]
GRNDJ-PT-WB-37-[0.2-50/0.1]
GRNDJ-PY-WA-15-[0.2-50/0.1]
GRNDJ-PY-WB-37-[0.2-50/0.1]
GRNDJ-S-WA-15-[0.2-50/0.1]
GRNDJ-S-WB-25-[0.2-50/0.1]
GRNDJ-S-WB-37-[0.2-50/0.1]
GRNDJ-SS-WA-15-[0.2-50/0.1]
GRNDJ-SS-WB-25-[0.2-50/0.1]
GRNDJ-SS-WB-37-[0.2-50/0.1]
GRNDJ-ST-WA-15-[0.2-50/0.1]
GRNDJ-ST-WB-37-[0.2-50/0.1]
GRNDJ-SY-WA-15-[0.2-50/0.1]
GRNDJ-SY-WB-37-[0.2-50/0.1]
GRNDU-P-WA-15-[0.2-50/0.1]
GRNDU-P-WB-25-[0.2-50/0.1]
GRNDU-P-WB-37-[0.2-50/0.1]
GRNDU-PP-WA-15-[0.2-50/0.1]
GRNDU-PP-WB-25-[0.2-50/0.1]
GRNDU-PP-WB-37-[0.2-50/0.1]
GRNDU-PS-WA-15-[0.2-50/0.1]
GRNDU-PS-WB-25-[0.2-50/0.1]
GRNDU-PS-WB-37-[0.2-50/0.1]
GRNDU-PT-WA-15-[0.2-50/0.1]
GRNDU-PT-WB-37-[0.2-50/0.1]
GRNDU-PY-WA-15-[0.2-50/0.1]
GRNDU-PY-WB-37-[0.2-50/0.1]
GRNDU-S-WA-15-[0.2-50/0.1]
GRNDU-S-WB-25-[0.2-50/0.1]
GRNDU-S-WB-37-[0.2-50/0.1]
GRNDU-SS-WA-15-[0.2-50/0.1]
GRNDU-SS-WB-25-[0.2-50/0.1]
GRNDU-SS-WB-37-[0.2-50/0.1]
GRNDU-ST-WA-15-[0.2-50/0.1]
GRNDU-ST-WB-37-[0.2-50/0.1]
GRNDU-SY-WA-15-[0.2-50/0.1]
GRNDU-SY-WB-37-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHood screw CN1 CN2 Number of cores Cable Rated Voltage
(V)
Cable Type Specified Length
(m)
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleEnd Piece37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10M2.6 Short ScrewMaleMale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleMale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleMale37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleFemale37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewMaleLoose Wires37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-M2.6 Short ScrewMaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-M2.6 Short ScrewMaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleEnd Piece37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleFemale37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-M2.6 Short ScrewFemaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-M2.6 Short ScrewFemaleLoose Wires37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-M2.6 Short ScrewFemaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-M2.6 Short ScrewFemaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleEnd Piece37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleMale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleMale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10#4-40 Short ScrewMaleMale37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewMaleFemale37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewMaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewMaleLoose Wires37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewMaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewMaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewFemaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewFemaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewFemaleEnd Piece37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewFemaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewFemaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-#4-40 Short ScrewFemaleFemale37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewFemaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewFemaleLoose Wires37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewFemaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-#4-40 Short ScrewFemaleY Terminal37300WB0.2 ~ 50

Loading...

  1. 1

Basic Information

Connector type Dsub Connector manufacturer DDK Connector shape Straight
Processing method Solder Cable shape Round Hood General-purpose Resin
Shield 1 Layer Cable Standard (UL / CSA) UL Cable Color Black
Twisted pair Included AWG AWG28

Additional Products in this Category

Complementary Products

Tech Support