(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail (Steel Conductive Model)

DIN Rail (Steel Conductive Model)

Click this image to zoom it.

Move the mouse over the image to zoom

  • DIN Rail (Steel Conductive Model)
  • DIN Rail (Steel Conductive Model)
  • Volume Discount

A conductive model of DIN rail is also available.


● The fixed length of 1000 mm has been added.
● Leave the cumbersome cutting of DIN rails to us as well.
Length L can be specified in 5 mm increments from 65 to 495 mm.
● It has a clean cut surface that is free of burrs.

 NS15NS35-7.5
MaterialSteelSteel
Surface TreatmentGalvanizing, Trivalent Chrome PlatingGalvanizing, Trivalent Chrome Plating
Recommended Fixing Screw SizeM4M6

Part Number

Configured Part Number is shown.

Specifications

DIN Rail (Steel Conductive Model):Related Image

● Standard length of 500 mm and 1000 mm
Model NumberLength L
(mm)
Self Weight
(g)
NS1550073
NS15-10001000146
NS35-7.5500162
NS35-7.5-10001000324


● Length L can be specified in 5 mm increments from 65 to 495 mm  

 * The cutting surface is given no surface treatment.

More Information

DIN Rail (Steel Conductive Model):Related Image
Part Number
NS15
NS15-65
NS15-70
NS15-75
NS15-80
NS15-85
NS15-90
NS15-95
NS15-100
NS15-1000
NS15-105
NS15-110
NS15-115
NS15-120
NS15-125
NS15-130
NS15-135
NS15-140
NS15-145
NS15-150
NS15-155
NS15-160
NS15-165
NS15-170
NS15-175
NS15-180
NS15-185
NS15-190
NS15-195
NS15-200
NS15-205
NS15-210
NS15-215
NS15-220
NS15-225
NS15-230
NS15-235
NS15-240
NS15-245
NS15-250
NS15-255
NS15-260
NS15-265
NS15-270
NS15-275
NS15-280
NS15-285
NS15-290
NS15-295
NS15-305
NS15-310
NS15-315
NS15-320
NS15-325
NS15-330
NS15-335
NS15-340
NS15-345
NS15-350
NS15-355
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCharacteristics Width
(mm)
Height
(mm)
Dimensions Thickness / Depth
(mm)
Screw Size Remark
1 Piece(s)Available

8 Days or more

10Preferred Size Product500155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts65155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts70155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts75155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts80155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts85155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts90155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts95155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts100155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

8 Days or more

10Preferred Size Product1000155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts105155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts110155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts115155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts120155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts125155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts130155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts135155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts140155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts145155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts150155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts155155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts160155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts165155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts170155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts175155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts180155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts185155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts190155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts195155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts200155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts205155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts210155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts215155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts220155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts225155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts230155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts235155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts240155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts245155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts250155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts255155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts260155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts265155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts270155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts275155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts280155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts285155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts290155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts295155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts305155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts310155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts315155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts320155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts325155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts330155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts335155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts340155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts345155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts350155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole
1 Piece(s)Available

10 Days or more

-Cut Parts355155.5M4Mounting Hole: 4.2 x 12.2 Oblong Hole

Loading...

Basic Information

Material Iron Paint Surface Processing Galvanizing, Trivalent Chrome Plating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.