(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Opening and closing format waterproof/dust proof stainless box SSM series

Opening and closing format waterproof/dust proof stainless box SSM series
  • Volume Discount

Opening and closing format waterproof/dustproof stainless box (SSM)

[Features]
· Latched waterproof/dustproof stainless box.
· A stainless steel (SUS304) box having superior corrosion, salt, and weather resistance.
· Effective for reducing both internal and external electromagnetic waves.
· #400 polishing is used for the surface treatment.
· Keyed access reduces possibility of tampering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSM121508
SSM151508
SSM152206
SSM152210
SSM202010
SSM202806
SSM202812
SSM223312
SSM304015
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

1012080150
1 Piece(s)Available

9 Days or more

1015080150
1 Piece(s)Available

9 Days or more

-15060220
1 Piece(s)Available

8 Days or more

10150100220
1 Piece(s)Available

9 Days or more

10200100200
1 Piece(s)Available

9 Days or more

1020060280
1 Piece(s)Available

9 Days or more

-200120280
1 Piece(s)Available

8 Days or more

10220120330
1 Piece(s)Available

9 Days or more

10300150400

Loading...

  1. 1

Basic Information

Material Stainless steel Protection grade (IP) IP65 Mounting base There are optional items
Installation location Unspecified Color specifications(Body) Polishing treatment #400 Presence of Key Present
Operating temperature range(℃) -40 to 90

Additional Products in this Category

Tech Support