(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - MS Series, 300-600V

Circular Cordset - MS Series, 300-600V

Misumi Original MS Connector. Introduced at low cost

  • For Power Supply
  • For Signal
  • Connection between Boards
  • Motor
  • MISUMI Original


●Compatible with the conventional MS connector plus affordable.
●Compatible with UL listed cables!
●By taking advantage of the free alteration / custom number, customization of connection changes, mark tube printing, and sheath strip lengths is possible.
●Shell type cables (arrangement number) other than those listed can be handled using the "Web Design Harness Plus".



·Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
·Shield will be cut off with the connector base (not yet connected).
Since connectors are not yet supported, customized connections are also not available.
Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Misumi Original MS Connector Harness:Related Image

Connector
Type
Shell Type
(Arrangement No. / No. of Cores)
Cable TypeShape Specification TypeOutline Image Drawing (Unit: mm)Specified Length
(m)










M3106B

Misumi Original

A1(16-10)
3-core

A2(20-4)
4-core

A3(18-11)
5-core

A4(22-23)
8-core

A5(12S-3)
2-core

A6(14S-2)
4-core

A7(14S-6)
6-core

A16 (18-10)
4-core
Misumi Original MS Connector Harness:Related Image
Misumi Original MS Connector Harness:Related Image
Misumi Original MS Connector Harness:Related Image
P
(Male)
S
(Female)
 Misumi Original MS Connector Harness:Related Image0.2

~

50

Can be specified by 0.1m
increments
ADM
(Male Relay)
ADF
(Female Relay)
 Misumi Original MS Connector Harness:Related Image
PT
(Male / Loose Wires) with Pin No. Insertion Mark Tube
ST
(Female / Loose Wires) with Pin No. Insertion Mark Tube
 Misumi Original MS Connector Harness:Related Image
ADMT
(Male Relay / Loose Wires) with Pin No. Insertion Mark Tube
ADFT
(Female Relay / Loose Wires) with Pin No. Insertion Mark Tube
 Misumi Original MS Connector Harness:Related Image
PL
(Male Angled / Cut Off)
SL
(Female Angled / Cut Off)
 Misumi Original MS Connector Harness:Related Image
A8 (16S-1)
7-core

A9 (18-1)
10-core

A10 (20-27)
14-core

A11 (20-29)
17-core

A12 (22-14)
19-core

A13 (24-28)
24-core

A14 (28-12)
26-core
Misumi Original MS Connector Harness:Related Image
Misumi Original MS Connector Harness:Related Image
Misumi Original MS Connector Harness:Related Image
Misumi Original MS Connector Harness:Related Image
PLT
(Male Angle / Loose Wires) with Pin No. Insertion Mark Tube
SLT
(Female Angle / Loose Wires) with Pin No. Insertion Mark Tube
 Misumi Original MS Connector Harness:Related Image
PFPF
(Female / Female)
PFPM
(Female / Male)
PMPM
(Male / Male)
 Misumi Original MS Connector Harness:Related Image
ADFPF
(Female Relay / Female)
ADFPM
(Female Relay / Male)
ADMPF
(Male Relay / Female)
ADMPM
(Male Relay / Male)
 Misumi Original MS Connector Harness:Related Image
 A15(28-21)
37-core
Misumi Original MS Connector Harness:Related Image

Misumi Original MS Connector Harness:Related Image
RF
(Female Panel Mount / Cut Off)
RM
(Male Panel Mount / Cut Off)
The panel mount is a flange type.
 Misumi Original MS Connector Harness:Related Image
Connector
>>Click here
RFT
(Female Panel Mount / Loose Wires
With Pin No. Insertion Mark Tube)
RMT
(Male Panel Mount /
Loose Wires With Pin No. Insertion Mark Tube)
The panel mount is a flange type.
 Misumi Original MS Connector Harness:Related Image

Misumi Original MS Connector Harness:Related Image





Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

More Information

Misumi Original MS Connector Harness:Related Image
 Misumi Original MS Connector Harness:Related Image

Electrical Properties

Shell type (Arrangement No. / No. of Cores)ConnectorV Cable B CableF CableH CableG CableJ Cable
Rated Current
(A or less)
Rated Voltage
(V or less)
Section AreaRated VoltageAllowable Current
A (30°C)
Section AreaRated VoltageAllowable Current
A (30°C)
Section AreaRated VoltageAllowable Current
A (30°C)
Section AreaRated VoltageAllowable Current
A (30°C)
Section AreaRated VoltageAllowable Current
A (30°C)
Section AreaRated VoltageAllowable Current
A (30°C)
DCAC
A1(16-10/3-Core)237005001.25mm2
(AWG16)
600V14AWG14
(2.0 mm2)
600V15AWG14
(2.0 mm2)
600V19---------
A2(20-4 /4-Core)1250900131516
A3(18-11/5-Core)700500111513
A4(22-23/8-Core)700500101511
A5 (12S-3 / 2-core)1316AWG18
(0.75mm2)
7AWG18
(0.75mm2)
13
A6 (14S-2 / 4-core)2502001379
A7 (14S-6 / 6-core)1177
A8 (16S-1 / 7-core)70050010------AWG18
(0.75mm2)
300V6AWG23
(0.3mm2)
300V3.7AWG20
(0.5mm2)
300V4.5
A9 (18-1 / 10-core)2502001053.44.2
A10 (20-27 / 14-core)7005008AWG16
(1.25mm2)
53.0AWG22
(0.3mm2)
2.2
A11 (20-29 / 17-core)8AWG20
(0.5mm2)
32.62.2
A12 (22-14 / 19-core)2.2
A13 (24-28 / 24-core)250200722.41.8
A14 (28-12 / 26-core)700500AWG25
(0.2mm2)
1.6AWG24
(0.2mm2)
1.2
A15 (28-21 / 37-core)------AWG23
(0.3mm2)
1.71.2
A16 (18-10 / 4-core)231.25mm2
(AWG16)
600V13AWG18
(0.75mm2)
600V7AWG18
(0.75mm2)
600V9------
* Shows the connector rated current values per contact. * Please be aware that all of our earth terminals are constructed to conduct after being connected within the unit shell, but arrangement No. "24-10 (G)" has a panel mount that is not designed to conduct. * The values are reference values, not guaranteed values.

Misumi Original MS Connector Harness:Related Image
Part Number
M3106B-A1-B-ADF-[0.2-50/0.1]
M3106B-A1-B-ADFPF-[0.2-50/0.1]
M3106B-A1-B-ADFPM-[0.2-50/0.1]
M3106B-A1-B-ADFT-[0.2-50/0.1]
M3106B-A1-B-ADM-[0.2-50/0.1]
M3106B-A1-B-ADMPF-[0.2-50/0.1]
M3106B-A1-B-ADMPM-[0.2-50/0.1]
M3106B-A1-B-ADMT-[0.2-50/0.1]
M3106B-A1-B-P-[0.2-50/0.1]
M3106B-A1-B-PFPF-[0.2-50/0.1]
M3106B-A1-B-PFPM-[0.2-50/0.1]
M3106B-A1-B-PL-[0.2-50/0.1]
M3106B-A1-B-PLT-[0.2-50/0.1]
M3106B-A1-B-PMPM-[0.2-50/0.1]
M3106B-A1-B-PT-[0.2-50/0.1]
M3106B-A1-B-RF-[0.2-50/0.1]
M3106B-A1-B-RFT-[0.2-50/0.1]
M3106B-A1-B-RM-[0.2-50/0.1]
M3106B-A1-B-RMT-[0.2-50/0.1]
M3106B-A1-B-S-[0.2-50/0.1]
M3106B-A1-B-SL-[0.2-50/0.1]
M3106B-A1-B-SLT-[0.2-50/0.1]
M3106B-A1-B-ST-[0.2-50/0.1]
M3106B-A1-F-ADF-[0.2-50/0.1]
M3106B-A1-F-ADFPF-[0.2-50/0.1]
M3106B-A1-F-ADFPM-[0.2-50/0.1]
M3106B-A1-F-ADFT-[0.2-50/0.1]
M3106B-A1-F-ADM-[0.2-50/0.1]
M3106B-A1-F-ADMPF-[0.2-50/0.1]
M3106B-A1-F-ADMPM-[0.2-50/0.1]
M3106B-A1-F-ADMT-[0.2-50/0.1]
M3106B-A1-F-P-[0.2-50/0.1]
M3106B-A1-F-PFPF-[0.2-50/0.1]
M3106B-A1-F-PFPM-[0.2-50/0.1]
M3106B-A1-F-PL-[0.2-50/0.1]
M3106B-A1-F-PLT-[0.2-50/0.1]
M3106B-A1-F-PMPM-[0.2-50/0.1]
M3106B-A1-F-PT-[0.2-50/0.1]
M3106B-A1-F-RF-[0.2-50/0.1]
M3106B-A1-F-RFT-[0.2-50/0.1]
M3106B-A1-F-RM-[0.2-50/0.1]
M3106B-A1-F-RMT-[0.2-50/0.1]
M3106B-A1-F-S-[0.2-50/0.1]
M3106B-A1-F-SL-[0.2-50/0.1]
M3106B-A1-F-SLT-[0.2-50/0.1]
M3106B-A1-F-ST-[0.2-50/0.1]
M3106B-A1-V-ADF-[0.2-50/0.1]
M3106B-A1-V-ADFPF-[0.2-50/0.1]
M3106B-A1-V-ADFPM-[0.2-50/0.1]
M3106B-A1-V-ADFT-[0.2-50/0.1]
M3106B-A1-V-ADM-[0.2-50/0.1]
M3106B-A1-V-ADMPF-[0.2-50/0.1]
M3106B-A1-V-ADMPM-[0.2-50/0.1]
M3106B-A1-V-ADMT-[0.2-50/0.1]
M3106B-A1-V-P-[0.2-50/0.1]
M3106B-A1-V-PFPF-[0.2-50/0.1]
M3106B-A1-V-PFPM-[0.2-50/0.1]
M3106B-A1-V-PL-[0.2-50/0.1]
M3106B-A1-V-PLT-[0.2-50/0.1]
M3106B-A1-V-PMPM-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shell Type Shell Size Contact Array Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male AngleEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male AngleMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female AngleEnd Piece[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female AngleMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[3] 3600A11610N/AULBlackN/A14Oil-resistant / Heat-resistant / Cold-resistant / Abrasion-resistant / Drip-proofFlexibleB0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male AngleEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male AngleMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Panel MountMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male Panel MountMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female AngleEnd Piece[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female AngleMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMark Tube Only[3] 3600A116101 LayerUL / CSANavyN/A14Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayEnd Piece[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayFemale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female Straight RelayMark Tube Only[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMark Tube Only[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightFemale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Female StraightMale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male AngleEnd Piece[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male AngleMark Tube Only[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3600A11610N/AN/AGrayN/A16N/AN/AV0.2 ~ 50

Loading...

Basic Information

Connector type MS Connector manufacturer Misumi Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support