(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Waterproofing and dust-proofing performance harness of IP67 category.
· Shield will be cut off by the connector base (not connected).
Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Power Supply Identification |
Cable Type | Specified Length (m) |
P (Male Connector) |
![]() |
AC | ![]() ![]() ![]() |
0.2 ~ 50 Can be specified by 0.1m increments |
|
DC | |||||
PY (Male Connector / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
AC | |||
DC | |||||
PT (Male Connector / Mark Tube) With Pin No. Insertion Mark Tube |
![]() |
AC | |||
OSC Omron |
DC | ||||
S (Female Connector) |
![]() |
AC | |||
DC | |||||
SY (Female Connector / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
AC | |||
DC | |||||
ST (Female Connector / Mark Tube) With Pin No. Insertion Mark Tube |
![]() |
AC | |||
DC |
Electrical Properties
Number of Cores | Connector | A Cable | B Cable | C Cable | ||||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
||
AC | DC | |||||||||||
4 | 3 | 250 | 125 | 0.3mm2 (AWG22) |
300V | 3.0 | AWG24 (0.2 mm2) |
30V | 2.9 | AWG25 (0.2 mm2) |
150V | 3.3 |
* The values are reference values, not guaranteed values.
OSC Connector Support Model Number Table
Shape Specification | Cable Type | CN1 | CN2 |
P | AC | XS2G-A421 | |
DC | XS2G-D421 | ||
PY | AC | XS2G-A421 | F1.25-V3.5 |
DC | XS2G-D421 | F1.25-V3.5 | |
PT | AC | XS2G-A421 | |
DC | XS2G-D421 | ||
S | AC | XS2C-A421 | |
DC | XS2C-D421 | ||
SY | AC | XS2C-A421 | F1.25-V3.5 |
DC | XS2C-D421 | F1.25-V3.5 | |
ST | AC | XS2C-A421 | |
DC | XS2C-D421 |
Part Number |
---|
OSC-P-AC-A-[0.2-50/0.1] |
OSC-P-AC-B-[0.2-50/0.1] |
OSC-P-AC-C-[0.2-50/0.1] |
OSC-P-DC-A-[0.2-50/0.1] |
OSC-P-DC-B-[0.2-50/0.1] |
OSC-P-DC-C-[0.2-50/0.1] |
OSC-PT-AC-A-[0.2-50/0.1] |
OSC-PT-AC-B-[0.2-50/0.1] |
OSC-PT-AC-C-[0.2-50/0.1] |
OSC-PT-DC-A-[0.2-50/0.1] |
OSC-PT-DC-B-[0.2-50/0.1] |
OSC-PT-DC-C-[0.2-50/0.1] |
OSC-PY-AC-A-[0.2-50/0.1] |
OSC-PY-AC-B-[0.2-50/0.1] |
OSC-PY-AC-C-[0.2-50/0.1] |
OSC-PY-DC-A-[0.2-50/0.1] |
OSC-PY-DC-B-[0.2-50/0.1] |
OSC-PY-DC-C-[0.2-50/0.1] |
OSC-S-AC-A-[0.2-50/0.1] |
OSC-S-AC-B-[0.2-50/0.1] |
OSC-S-AC-C-[0.2-50/0.1] |
OSC-S-DC-A-[0.2-50/0.1] |
OSC-S-DC-B-[0.2-50/0.1] |
OSC-S-DC-C-[0.2-50/0.1] |
OSC-ST-AC-A-[0.2-50/0.1] |
OSC-ST-AC-B-[0.2-50/0.1] |
OSC-ST-AC-C-[0.2-50/0.1] |
OSC-ST-DC-A-[0.2-50/0.1] |
OSC-ST-DC-B-[0.2-50/0.1] |
OSC-ST-DC-C-[0.2-50/0.1] |
OSC-SY-AC-A-[0.2-50/0.1] |
OSC-SY-AC-B-[0.2-50/0.1] |
OSC-SY-AC-C-[0.2-50/0.1] |
OSC-SY-DC-A-[0.2-50/0.1] |
OSC-SY-DC-B-[0.2-50/0.1] |
OSC-SY-DC-C-[0.2-50/0.1] |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Contact | Brass | Nickel Base Gold Plating (0.4 μm) |
Screw Part | Brass | Nickel-plated |
Cap | PBT Resin | UL94V-0, Black |
Cable Clamp | Polyamide Resin | UL94V-0, White |
Lock Spring | LCP Resin | — |
Waterproof Bushing | Rubber | — |
Cover | PBT Resin | UL94V-0, Black |
O-Ring | Rubber | — |
Waterproof Cap | Brass | Nickel-plated |
Specifications
Item | Characteristics |
---|---|
Rated Current | 3 A |
Rated Voltage | For DC: 125 VDC, for AC: 250 VAC |
Contact Resistance | 40 mΩ or less (20 mV or less, at 100 mA or less) |
Insulation Resistance | 1,000 MΩ or more (at 500 VDC) |
Peak Voltage | 1,500 VAC, 1 minute (Leakage Current of 1 mA or less) |
Protective Structure | IP67 (IEC529) |
Insertion and Removal Durability | 200 times or more |
Assembly Part Fixing Strength | Tension: 98 N (10 kgf) / 15 s |
Rotation: 0.98 N・m (10 kgf・cm) / 15 s | |
Cable Retention Force | 98 N (10 kgf) / 15 s |
Operating Temperature Range | -25 ~ +70°C |
Compatible Wire Size
Wiring Method | Cable Finished Outer Diameter | AWG Size | Conductor Cross-sectional Area |
---|---|---|---|
Screw Method | φ5 mm ~ φ6 mm | 24 ~ 18 | 0.18 mm2 ~ 0.75 mm2 |
Soldering Method | 24 ~ 20 | 0.18 mm2 ~ 0.5 mm2 |
Contact Arrangement Diagram
Cable End Treatment Method
Connector type | XS2 | Connector manufacturer | Omron | Number of cores | 4 |
---|---|---|---|---|---|
Cable shape | Round |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy