(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - PRC05 Series, Push-Pull, Panel Mountable Connector

Circular Cordset - PRC05 Series, Push-Pull, Panel Mountable Connector

Very convenient to connect between devices.

  • For Signal
  • Connection between Devices
  • Solder
  • Gold Plated
  • One-Touch Lock
  • MISUMI Original


● A cable with attached PRC05 connectors used widely as inter-device connections.


· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected).
Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
PRC05P

TAJIMI
ELECTRONICS CO, LTD.
P
(Male Plug)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
2 0.2

~

50


Can be specified by 0.1m
increments
3
5
6
8
12
S
(Female Plug)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
PP
(Male Plug /
Male Plug)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
SS
(Female Plug /
Female Plug)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
PS
(Male Plug /
Female Plug)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
PT
(Male Plug /
Loose Wires)
With Pin No. Insertion Mark Tube
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
ST
(Female Plug / Loose Wires)
With Pin No. Insertion Mark Tube
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
Connector
>>Click here
3
5
6
8
12


  

Connector Type Shape Specification
Type
Outline Image Drawing (mm) Cable Type Number of Cores Specified Length
(m)
PRC05P

TAJIMI
ELECTRONICS CO., LTD.
PY
(Male Plug /
Y Terminal)
With Pin No. Insertion Mark Tube
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2 0.2

~

50


Can be specified by 0.1m
increments
3
5
6
8
12
SY
(Female Plug /
Y Terminal)
With Pin No. Insertion Mark Tube
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
RP
(Male Panel Mount)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
2
3
5
6
8
12
RS
(Female Panel Mount)
2
3
5
6
8
12
RPRT
(Male Panel Mount)
With Pin No. Insertion Mark Tube
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
2
3
5
6
8
12
RSRT
(Female Panel Mount)
With Pin No. Insertion Mark Tube
2
3
5
6
8
12
Panel Mount Single Wire Cable Type Cable Type Number of Cores
Connector
>>Click here
RPT
(Male Panel Mount)
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image
PRC05 Connector One-Touch/Straight/Panel Mountable:Related Image 2
3
5
6
8
12
RST
(Female Panel Mount)
2
3
5
6
8
12
Part Number
PRC05P-P-A-2-[0.2-50/0.1]
PRC05P-P-A-3-[0.2-50/0.1]
PRC05P-P-A-5-[0.2-50/0.1]
PRC05P-P-A-6-[0.2-50/0.1]
PRC05P-P-A-8-[0.2-50/0.1]
PRC05P-P-A-12-[0.2-50/0.1]
PRC05P-P-D-2-[0.2-50/0.1]
PRC05P-P-D-3-[0.2-50/0.1]
PRC05P-P-D-5-[0.2-50/0.1]
PRC05P-P-D-6-[0.2-50/0.1]
PRC05P-P-D-8-[0.2-50/0.1]
PRC05P-P-D-12-[0.2-50/0.1]
PRC05P-P-E-2-[0.2-50/0.1]
PRC05P-P-E-3-[0.2-50/0.1]
PRC05P-P-E-5-[0.2-50/0.1]
PRC05P-P-E-6-[0.2-50/0.1]
PRC05P-P-E-8-[0.2-50/0.1]
PRC05P-P-E-12-[0.2-50/0.1]
PRC05P-P-F-2-[0.2-50/0.1]
PRC05P-P-F-3-[0.2-50/0.1]
PRC05P-P-F-5-[0.2-50/0.1]
PRC05P-P-F-6-[0.2-50/0.1]
PRC05P-P-F-8-[0.2-50/0.1]
PRC05P-P-F-12-[0.2-50/0.1]
PRC05P-PP-A-2-[0.2-50/0.1]
PRC05P-PP-A-3-[0.2-50/0.1]
PRC05P-PP-A-5-[0.2-50/0.1]
PRC05P-PP-A-6-[0.2-50/0.1]
PRC05P-PP-A-8-[0.2-50/0.1]
PRC05P-PP-A-12-[0.2-50/0.1]
PRC05P-PP-D-2-[0.2-50/0.1]
PRC05P-PP-D-3-[0.2-50/0.1]
PRC05P-PP-D-5-[0.2-50/0.1]
PRC05P-PP-D-6-[0.2-50/0.1]
PRC05P-PP-D-8-[0.2-50/0.1]
PRC05P-PP-D-12-[0.2-50/0.1]
PRC05P-PP-E-2-[0.2-50/0.1]
PRC05P-PP-E-3-[0.2-50/0.1]
PRC05P-PP-E-5-[0.2-50/0.1]
PRC05P-PP-E-6-[0.2-50/0.1]
PRC05P-PP-E-8-[0.2-50/0.1]
PRC05P-PP-E-12-[0.2-50/0.1]
PRC05P-PP-F-2-[0.2-50/0.1]
PRC05P-PP-F-3-[0.2-50/0.1]
PRC05P-PP-F-5-[0.2-50/0.1]
PRC05P-PP-F-6-[0.2-50/0.1]
PRC05P-PP-F-8-[0.2-50/0.1]
PRC05P-PP-F-12-[0.2-50/0.1]
PRC05P-PS-A-2-[0.2-50/0.1]
PRC05P-PS-A-3-[0.2-50/0.1]
PRC05P-PS-A-5-[0.2-50/0.1]
PRC05P-PS-A-6-[0.2-50/0.1]
PRC05P-PS-A-8-[0.2-50/0.1]
PRC05P-PS-A-12-[0.2-50/0.1]
PRC05P-PS-D-2-[0.2-50/0.1]
PRC05P-PS-D-3-[0.2-50/0.1]
PRC05P-PS-D-5-[0.2-50/0.1]
PRC05P-PS-D-6-[0.2-50/0.1]
PRC05P-PS-D-8-[0.2-50/0.1]
PRC05P-PS-D-12-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 51501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 5300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece8300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[3] 33001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[5] 53001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece83001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightEnd Piece123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 51501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 2300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 3300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 5300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 6300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight8300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight12300N/AULBlackIncluded25Oil-resistantBending / FlexibleE0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[2] 23001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[3] 33001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[5] 53001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight[6] 63001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight83001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightMale Straight123001 LayerULBlackIncluded25Oil-resistantBending / FlexibleF0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 2Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 3Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 5Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 6Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight8Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight12Less than 1001 LayerN/AGrayN/A25N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[2] 21501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[3] 31501 LayerULNavyN/A25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[5] 51501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight[6] 61501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight81501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male StraightFemale Straight121501 LayerULNavyIncluded25Oil-resistantFlexibleD0.2 ~ 50

Loading...

One-touch Compact Connector (PRCO5)

Material / Finish

Item Materials Finish
Body Shell Brass Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -

Connector Diagram

Combination Method

Combination Method

Compatible Wire Size

Conductor Section Area mm2 AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body. (Check the dimensional drawing for each product for cable extraction port diameters)

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram

Contact Arrangement Diagram

Connector Mounting Hole Outline Drawing

Holes for Bulkhead Type Panel Mounting

Basic Information

Connector type PRC05 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support