(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fixed-Length Harness.
For complete product overview and details on Mitsubishi Electric Fixed-Length Harness for J3 Series see the sections below:
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Compatible Motor | Outline Drawing | Cable | Model Number | Specified Length (m) |
HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (3) Load Side | Fixed | SVPM-J3HF1-A | 2 5 10 |
Mobile | SVPM-J3HF1-B | |||
(3) Anti-load Side | Fixed | SVPM-J3HF1R-A | ||
Mobile | SVPM-J3HF1R-B |
Compatible Motor | Outline Drawing | Cable | Model Number | Specified Length (m) |
HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (4) Load Side | Fixed | SVPM-J3HF1B-A | 2 5 10 |
Mobile | SVPM-J3HF1B-B | |||
(4) Anti-load Side | Fixed | SVPM-J3HF1BR-A | ||
Mobile | SVPM-J3HF1BR-B |
Compatible Motor | Outline Drawing | Cable | Model Number | Specified Length (m) |
HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (1) Load Side | Fixed | SVEM-J3HF1-A | 2 5 10 |
Mobile | SVEM-J3HF1-B | |||
(1) Anti-load Side | Fixed | SVEM-J3HF1R-A | ||
Mobile | SVEM-J3HF1R-B | |||
HF-SP□, HC-LP□ HC-RP□, HC-UP□ HA-LP□ | (2) Load Side | Fixed | SVEM-J3HF2-A | |
Mobile | SVEM-J3HF2-B |
Outline Image Drawing | ![]() | ![]() | ![]() | ![]() |
Part Number |
---|
SVPM-J3HF10-A-[0.2-50/0.1] |
SVPM-J3HF10-B-[0.2-50/0.1] |
SVPM-J3HF10-HM-A-[0.2-50/0.1] |
SVPM-J3HF10-HM-B-[0.2-50/0.1] |
SVPM-J3HF10AL-A-[0.2-50/0.1] |
SVPM-J3HF10AL-B-[0.2-50/0.1] |
SVPM-J3HF10AL-HM-A-[0.2-50/0.1] |
SVPM-J3HF10AL-HM-B-[0.2-50/0.1] |
Loading...
Supported equipment | Servo | Application | For Motor Power Supply | Shield | N/A |
---|---|---|---|---|---|
Compatible Amplifier | MR-J4-□ MR-J3-□ MR-JN-□ | Compatible Motor | ( HC-LP202, 302, HC-RP353, 503HC-UP202, 352, 502 HA-LP502 ) | Cable Length Specified Range(m) | 0.2 ~ 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy