(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lineup of angle model, as well.
Part Number
Configured Part Number is shown.
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
ΣII SGDH (For Main Circuit) | SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A, A3B, A5B SGMPH-01A□08A, 01B, 02B | (1) For Direct Connection | SVPY-SGDH1 | |
SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (2) For Direct Connection | SVPY-SGDH2 | ||
SGMSH-20A | SVPY-SGDH3 | |||
SGMGH-12A□B | SVPY-SGDH4 | |||
SGMGH-20A□A, 20A□B SGMSH-30A | SVPY-SGDH5 | |||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6 | |||
ΣII SGDH (For Brake) | SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A, A3B, A5B SGMPH-01A ~ 08A,01B,02B | (3) For Direct Connection | SVPY-SGDH1B | |
SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (4) For Direct Connection | SVPY-SGDH2B | ||
SGMSH-20A | (4) For Direct Connection *1 | SVPY-SGDH3B | ||
SGMGH-12A□B | (4) For Direct Connection | SVPY-SGDH4B | ||
SGMGH-20A□A, 20A□B SGMSH-30A | (4) For Direct Connection *1 | SVPY-SGDH5B | ||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6B |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
ΣII SGDH (For Main Circuit) | SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A, A3B, A5B 3SGMPH-01A ~ 08A, 01B, 02B | (5) One-End for Relay | SVPY-SGDH1-HM | Can be specified by 0.1m increments |
SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (6) One-End for Relay | SVPY-SGDH2-HM | ||
SGMSH-20A | SVPY-SGDH3-HM | |||
SGMGH-12A□B SGMGH-20A□A, 20A□ B, SGMSH-30A | SVPY-SGDH4-HM | |||
SVPY-SGDH5-HM | ||||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6-HM | |||
ΣII SGDH (For Brake) | SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A, A3B, A5B SGMPH-01A-15A, 01B, 02B | (7) One-End for Relay | SVPY-SGDH1B-HM | |
SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (8) One-End for Relay | SVPY-SGDH2B-HM | ||
SGMSH-20A | (8) One-End for Relay *1 | SVPY-SGDH3B-HM | ||
SGMGH-12A□B SGMGH-20A□A, 20A□ B, SGMSH-30A | (8) One-End for Relay | SVPY-SGDH4B-HM | ||
(8) One-End for Relay *1 | SVPY-SGDH5B-HM | |||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6B-HM |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
ΣII SGDH (For Main Circuit) | SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (9) For Direct Connection | SVPY-SGDH2AL | Can be specified by 0.1m increments |
SGMSH-20A | SVPY-SGDH3AL | |||
SGMGH-12A□B | SVPY-SGDH4AL | |||
SGMGH-20A□A, 20A□B SGMSH-30A | SVPY-SGDH5AL | |||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6AL | |||
ΣII SGDH (For Brake) | SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (11) For Direct Connection | SVPY-SGDH2BAL | |
SGMSH-20A | (11) For Direct Connection *1 | SVPY-SGDH3BAL | ||
SGMGH-12A□B | (11) For Direct Connection | SVPY-SGDH4BAL | ||
SGMGH-20A□A, 20A□B SGMSH-30A | (11) For Direct Connection *1 | SVPY-SGDH5BAL | ||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6BAL |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
ΣII SGDH (For Main Circuit) | SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (10) One-End for Relay | SVPY-SGDH2AL -HM | Can be specified by 0.1m increments |
SGMSH-20A | SVPY-SGDH3AL -HM | |||
SGMGH-12A□B SGMGH-20A□A, 20A□B SGMSH-30A | SVPY-SGDH4AL -HM | |||
SVPY-SGDH5AL -HM | ||||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6AL -HM | |||
ΣII SGDH (For Brake) | SGMGH-05 ~ 13A□A, 03 ~ 09A□B SGMSH-10A, 15A | (12) One-End for Relay | SVPY-SGDH2BAL -HM | |
SGMSH-20A | (12) One-End for Relay *1 | SVPY-SGDH3BAL -HM | ||
SGMGH-12A□B SGMGH-20A□A, 20A□B SGMSH-30A | (12) One-End for Relay | SVPY-SGDH4BAL -HM | ||
(12) One-End for Relay *1 | SVPY-SGDH5BAL -HM | |||
SGMGH-30A□A, 30A□B SGMSH-40A SGMDH-22A, 32A | SVPY-SGDH6BAL -HM |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVPY-SGDH1-A-[0.2-50/0.1] |
SVPY-SGDH1-B-[0.2-50/0.1] |
SVPY-SGDH1-HM-A-[0.2-50/0.1] |
SVPY-SGDH1-HM-B-[0.2-50/0.1] |
SVPY-SGDH1B-A-[0.2-50/0.1] |
SVPY-SGDH1B-B-[0.2-50/0.1] |
SVPY-SGDH1B-HM-A-[0.2-50/0.1] |
SVPY-SGDH1B-HM-B-[0.2-50/0.1] |
SVPY-SGDH2-A-[0.2-50/0.1] |
SVPY-SGDH2-B-[0.2-50/0.1] |
SVPY-SGDH2-HM-A-[0.2-50/0.1] |
SVPY-SGDH2-HM-B-[0.2-50/0.1] |
SVPY-SGDH2AL-A-[0.2-50/0.1] |
SVPY-SGDH2AL-B-[0.2-50/0.1] |
SVPY-SGDH2AL-HM-A-[0.2-50/0.1] |
SVPY-SGDH2AL-HM-B-[0.2-50/0.1] |
SVPY-SGDH2B-A-[0.2-50/0.1] |
SVPY-SGDH2B-B-[0.2-50/0.1] |
SVPY-SGDH2B-HM-A-[0.2-50/0.1] |
SVPY-SGDH2B-HM-B-[0.2-50/0.1] |
SVPY-SGDH2BAL-A-[0.2-50/0.1] |
SVPY-SGDH2BAL-B-[0.2-50/0.1] |
SVPY-SGDH2BAL-HM-A-[0.2-50/0.1] |
SVPY-SGDH2BAL-HM-B-[0.2-50/0.1] |
SVPY-SGDH3-A-[0.2-50/0.1] |
SVPY-SGDH3-B-[0.2-50/0.1] |
SVPY-SGDH3-HM-A-[0.2-50/0.1] |
SVPY-SGDH3-HM-B-[0.2-50/0.1] |
SVPY-SGDH3AL-A-[0.2-50/0.1] |
SVPY-SGDH3AL-B-[0.2-50/0.1] |
SVPY-SGDH3AL-HM-A-[0.2-50/0.1] |
SVPY-SGDH3AL-HM-B-[0.2-50/0.1] |
SVPY-SGDH3B-A-[0.2-50/0.1] |
SVPY-SGDH3B-B-[0.2-50/0.1] |
SVPY-SGDH3B-HM-A-[0.2-50/0.1] |
SVPY-SGDH3B-HM-B-[0.2-50/0.1] |
SVPY-SGDH3BAL-A-[0.2-50/0.1] |
SVPY-SGDH3BAL-B-[0.2-50/0.1] |
SVPY-SGDH3BAL-HM-A-[0.2-50/0.1] |
SVPY-SGDH3BAL-HM-B-[0.2-50/0.1] |
SVPY-SGDH4-A-[0.2-50/0.1] |
SVPY-SGDH4-B-[0.2-50/0.1] |
SVPY-SGDH4-HM-A-[0.2-50/0.1] |
SVPY-SGDH4-HM-B-[0.2-50/0.1] |
SVPY-SGDH4AL-A-[0.2-50/0.1] |
SVPY-SGDH4AL-B-[0.2-50/0.1] |
SVPY-SGDH4AL-HM-A-[0.2-50/0.1] |
SVPY-SGDH4AL-HM-B-[0.2-50/0.1] |
SVPY-SGDH4B-A-[0.2-50/0.1] |
SVPY-SGDH4B-B-[0.2-50/0.1] |
SVPY-SGDH4B-HM-A-[0.2-50/0.1] |
SVPY-SGDH4B-HM-B-[0.2-50/0.1] |
SVPY-SGDH4BAL-A-[0.2-50/0.1] |
SVPY-SGDH4BAL-B-[0.2-50/0.1] |
SVPY-SGDH4BAL-HM-A-[0.2-50/0.1] |
SVPY-SGDH4BAL-HM-B-[0.2-50/0.1] |
SVPY-SGDH5-A-[0.2-50/0.1] |
SVPY-SGDH5-B-[0.2-50/0.1] |
SVPY-SGDH5-HM-A-[0.2-50/0.1] |
SVPY-SGDH5-HM-B-[0.2-50/0.1] |
Loading...
Supported equipment | Servo | Shield | N/A | Compatible Amplifier | ∑II SGDH |
---|---|---|---|---|---|
Cable Length Specified Range(m) | 0.2 ~ 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy