(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mitsubishi Electric J4/J3 Series Control Signal (CN1) Harness

Mitsubishi Electric J4/J3 Series Control Signal (CN1) Harness

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mitsubishi Electric J4/J3 Series Control Signal (CN1) Harness
  • Mitsubishi Electric J4/J3 Series Control Signal (CN1) Harness

Harness for control signals with specifiable length.

  • For Signal
  • PLC
  • AC Servo
  • MISUMI Original

● The cable length can be freely specified. (terminal wire is fixed at 2 m)
● Since wiring work is only required for the external signal, and not between the servo amplifier and PLC, there is a significant reduction in work processes.
● The external wiring cables also come, as standard, prepared with crimped terminals and mark tubes with signal names, which is very convenient when wiring.

· Conforms to the example of standard connection in position control mode.
Check the connection diagram for the function to be implemented. (>>Click here)
· Parts used are the recommended parts listed in the "Mitsubishi Electric Corporation:
MR-J3-□A Servo Amplifier Technical Data." (Some equivalent products used)
· Cable length goes up to 10 m.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Mitsubishi Electric J4/J3 Series Control Signal (CN1) Harness:Related Image

Compatible AmplifierPLC ManufacturerPLC Compatible UnitOutline
Image
Model
MR-J3-□AMitsubishi Electric Corporation Ltd.QD75-D1(1)SVSM-J3QD1
QD75-D2
(2)SVSM-J3QD2
QD75-D4
AD75P□-S3(1)SVSM-J3AD
A1SD75P□-S3

More Information

Mitsubishi Electric J4/J3 Series Control Signal (CN1) Harness:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 10
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Part Number
SVSM-J2AD-[0.2-10/0.1]
SVSM-J2AD-SB-[0.2-10/0.1]
SVSM-J2QD1-[0.2-10/0.1]
SVSM-J2QD1-SB-[0.2-10/0.1]
SVSM-J2QD2-[0.2-10/0.1]
SVSM-J2QD2-SB-[0.2-10/0.1]
SVSM-J3AD-[0.2-10/0.1]
SVSM-J3AD-SB-[0.2-10/0.1]
SVSM-J3QD1-[0.2-10/0.1]
SVSM-J3QD1-SB-[0.2-10/0.1]
SVSM-J3QD2-[0.2-10/0.1]
SVSM-J3QD2-SB-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Amplifier Corresponding PLC Unit Specified Length
(M)
Specified Length
(m)
1 Piece(s)

9 Days or more

MR-J2S-□-0.2 ~ 10-
1 Piece(s)

9 Days or more

MR-J2S-□--0.2 ~ 10
1 Piece(s)

9 Days or more

MR-J2S-□-0.2 ~ 10-
1 Piece(s)

9 Days or more

MR-J2S-□--0.2 ~ 10
1 Piece(s)

9 Days or more

MR-J2S-□-0.2 ~ 10-
1 Piece(s)

9 Days or more

MR-J2S-□--0.2 ~ 10
1 Piece(s)

9 Days or more

MR-J3-□AAD75P□-S3, A1SD75P□-S30.2 ~ 10-
1 Piece(s)

9 Days or more

MR-J3-□AAD75P□-S3, A1SD75P□-S3-0.2 ~ 10
1 Piece(s)

9 Days or more

MR-J3-□AQD75-D10.2 ~ 10-
1 Piece(s)

9 Days or more

MR-J3-□AQD75-D1-0.2 ~ 10
1 Piece(s)

9 Days or more

MR-J3-□AQD75-D2, QD75-D40.2 ~ 10-
1 Piece(s)

9 Days or more

MR-J3-□AQD75-D2, QD75-D4-0.2 ~ 10

Loading...

  1. 1

Basic Information

Supported equipment Servo Application For Signal Control Connector Shape Straight
Outline Image Double-ended Cable Length Specified Range(m) 0.2 ~ 10

Additional Products in this Category

Complementary Products

Tech Support