(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lineup of angle model, as well.
Part Number
Configured Part Number is shown.
Outline Image Drawing |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Reference Unit Price | |
Cable Type | |||||
MINAS A III (Incremental) | MSMA 3A ~ 08 MAMA 01 ~ 08 | (1) For Direct Connection | Double-ended | SVEP-MIA31 | |
MSMA 10 ~ 50 MDMA 08 ~ 50 MHMA 05 ~ 50 MGMA 03 ~ 45 MFMA 04 ~ 45 | (4) For Direct Connection | Double-ended | SVEP-MIA32 |
Outline Image Drawing | Cut off | Cut off | ||
Motor Side Connector Set | Amplifier Side Connector Set | |||
Cut off | Cut off | |||
Motor Side Connector Set | Amplifier Side Connector Set |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Reference Unit Price | |
Cable Type | |||||
MINAS A III (Incremental) | MSMA 3A ~ 08 MAMA 01 ~ 08 | (3) Amplifier Side One-End | Cut Off | SVEP-MIA31-HA | |
Motor Side Connector Set | SVEP-MIA31-HASET | ||||
(4) Motor One-End | Cut Off | SVEP-MIA31-HM | |||
Amplifier Side Connector Set | SVEP-MIA31-HMSET | ||||
MSMA 10 ~ 50 MDMA 08 ~ 50 MHMA 05 ~ 50 MGMA 03 ~ 45 MFMA 04 ~ 45 | (5) Amplifier Side, One-End | Cut Off | SVEP-MIA32-HA | ||
Motor Side Connector Set | SVEP-MIA32-HASET | ||||
(6) Motor Side, One-End | Cut Off | SVEP-MIA32-HM | |||
Amplifier Side Connector Set | SVEP-MIA32-HMSET |
Outline Image Drawing | Cut off | Cut off | |||
Motor Side Connector Set | Amplifier Side Connector Set |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
MINAS A III (Incremental) | MSMA 10~50 MDMA 08~50 MHMA 05~50 MGMA 03~45 MFMA 04 ~ 45 | (7) For Direct Connection | Double-ended | SVEP-MIA32AL | |
(8) Amplifier Side, One-End | Motor Side Connector Set | SVEP-MIA32AL-HASET | |||
(9) Motor Side, One-End | Amplifier Side Cut Off | SVEP-MIA32AL-HM | |||
Amplifier Side Connector Set | SVEP-MIA32AL-HMSET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVEP-MIA31-A-[0.2-50/0.1] |
SVEP-MIA31-B-[0.2-50/0.1] |
SVEP-MIA31-HA-A-[0.2-50/0.1] |
SVEP-MIA31-HA-B-[0.2-50/0.1] |
SVEP-MIA31-HASET-A-[0.2-30/0.1] |
SVEP-MIA31-HASET-B-[0.2-30/0.1] |
SVEP-MIA31-HM-A-[0.2-50/0.1] |
SVEP-MIA31-HM-B-[0.2-50/0.1] |
SVEP-MIA31-HMSET-A-[0.2-30/0.1] |
SVEP-MIA31-HMSET-B-[0.2-30/0.1] |
SVEP-MIA32-A-[0.2-50/0.1] |
SVEP-MIA32-B-[0.2-50/0.1] |
SVEP-MIA32-HA-A-[0.2-50/0.1] |
SVEP-MIA32-HA-B-[0.2-50/0.1] |
SVEP-MIA32-HASET-A-[0.2-30/0.1] |
SVEP-MIA32-HASET-B-[0.2-30/0.1] |
SVEP-MIA32-HM-A-[0.2-50/0.1] |
SVEP-MIA32-HM-B-[0.2-50/0.1] |
SVEP-MIA32-HMSET-A-[0.2-30/0.1] |
SVEP-MIA32-HMSET-B-[0.2-30/0.1] |
SVEP-MIA32AL-A-[0.2-20/0.1] |
SVEP-MIA32AL-B-[0.2-20/0.1] |
SVEP-MIA32AL-HASET-A-[0.2-20/0.1] |
SVEP-MIA32AL-HASET-B-[0.2-20/0.1] |
SVEP-MIA32AL-HM-A-[0.2-20/0.1] |
SVEP-MIA32AL-HM-B-[0.2-20/0.1] |
SVEP-MIA32AL-HMSET-A-[0.2-20/0.1] |
SVEP-MIA32AL-HMSET-B-[0.2-20/0.1] |
Loading...
Supported equipment | Servo | Application | For Encoder | Shield | N/A |
---|---|---|---|---|---|
Compatible Amplifier | MINAS AIII | Cable Length Specified Range | 0.2 ~ 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy