(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Encoder harness with customizable length.
Part Number
Configured Part Number is shown.
For Direct Connection (Double-Ended Connector Type)
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
ΣIII SGDS | SGMAS □ SGMPS-01A ~ 04A | (1) For Direct Connection | Double-ended | SVEY-SGDS1 | ![]() ![]() |
SGMCS □ | (4) For Direct Connection | SVEY-SGDS2 | |||
SGMPS-08A SGMJJ □ | (1) For Direct Connection | SVEY-SGDS3 | |||
SGMSS □ SGMGH □ | (4) For Direct Connection | SVEY-SGDS4 |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
ΣIII SGDS | SGMAS □ SGMPS-01A ~ 04A | (2) Amplifier Side, One-End | Cut off | SVEY-SGDS1-HA | ![]() ![]() |
Motor Side Connector Set | SVEY-SGDS1-HASET | ||||
(3) Motor Side, One-End | Cut off | SVEY-SGDS1-HM | |||
Amplifier Side Connector Set | SVEY-SGDS1-HMSET | ||||
SGMCS □ | (5) Amplifier Side, One-End | Cut off | SVEY-SGDS2-HA | ||
Motor Side Connector Set | SVEY-SGDS2-HASET | ||||
(6) Motor Side, One-End | Cut off | SVEY-SGDS2-HM For On-Site Processing One-End Cutoff + Connector Set * Cable length specifiable by 0.1 m increments | |||
Amplifier Side Connector Set | SVEY-SGDS2-HMSET | ||||
SGMPS-08A SGMJJ □ | (2) Amplifier Side, One-End | Cut off | SVEY-SGDS3-HA | ||
Motor Side Connector Set | SVEY-SGDS3-HASET | ||||
(3) Motor Side, One-End | Cut off | SVEY-SGDS3-HM | |||
Amplifier Side Connector Set | SVEY-SGDS3-HMSET | ||||
SGMSS □ SGMGH □ | (5) Amplifier Side, One-End | Cut off | SVEY-SGDS4-HA | ||
Motor Side Connector Set | SVEY-SGDS4-HASET | ||||
(6) Motor Side, One-End | Cut off | SVEY-SGDS4-HM | |||
Amplifier Side Connector Set | SVEY-SGDS4-HMSET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 20 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVEY-SGDS1-A-[0.2-20/0.1] |
SVEY-SGDS1-B-[0.2-20/0.1] |
SVEY-SGDS1-HA-A-[0.2-20/0.1] |
SVEY-SGDS1-HA-B-[0.2-20/0.1] |
SVEY-SGDS1-HASET-A-[0.2-30/0.1] |
SVEY-SGDS1-HASET-B-[0.2-30/0.1] |
SVEY-SGDS1-HM-A-[0.2-20/0.1] |
SVEY-SGDS1-HM-B-[0.2-20/0.1] |
SVEY-SGDS1-HMSET-A-[0.2-30/0.1] |
SVEY-SGDS1-HMSET-B-[0.2-30/0.1] |
SVEY-SGDS2-A-[0.2-20/0.1] |
SVEY-SGDS2-B-[0.2-20/0.1] |
SVEY-SGDS2-HA-A-[0.2-20/0.1] |
SVEY-SGDS2-HA-B-[0.2-20/0.1] |
SVEY-SGDS2-HASET-A-[0.2-30/0.1] |
SVEY-SGDS2-HASET-B-[0.2-30/0.1] |
SVEY-SGDS2-HM-A-[0.2-20/0.1] |
SVEY-SGDS2-HM-B-[0.2-20/0.1] |
SVEY-SGDS2-HMSET-A-[0.2-30/0.1] |
SVEY-SGDS2-HMSET-B-[0.2-30/0.1] |
SVEY-SGDS3-A-[0.2-20/0.1] |
SVEY-SGDS3-B-[0.2-20/0.1] |
SVEY-SGDS3-HA-A-[0.2-20/0.1] |
SVEY-SGDS3-HA-B-[0.2-20/0.1] |
SVEY-SGDS3-HASET-A-[0.2-30/0.1] |
SVEY-SGDS3-HASET-B-[0.2-30/0.1] |
SVEY-SGDS3-HM-A-[0.2-20/0.1] |
SVEY-SGDS3-HM-B-[0.2-20/0.1] |
SVEY-SGDS3-HMSET-A-[0.2-30/0.1] |
SVEY-SGDS3-HMSET-B-[0.2-30/0.1] |
SVEY-SGDS4-A-[0.2-20/0.1] |
SVEY-SGDS4-B-[0.2-20/0.1] |
SVEY-SGDS4-HA-A-[0.2-20/0.1] |
SVEY-SGDS4-HA-B-[0.2-20/0.1] |
SVEY-SGDS4-HASET-A-[0.2-20/0.1] |
SVEY-SGDS4-HASET-B-[0.2-30/0.1] |
SVEY-SGDS4-HM-A-[0.2-20/0.1] |
SVEY-SGDS4-HM-B-[0.2-20/0.1] |
SVEY-SGDS4-HMSET-A-[0.2-30/0.1] |
SVEY-SGDS4-HMSET-B-[0.2-30/0.1] |
Loading...
Supported equipment | Servo | Application 1 | For Encoder | Connector Shape | Straight |
---|---|---|---|---|---|
Shield | N/A | Compatible Amplifier | ∑III SGDS | Cable Length Specified Range(m) | 0.2 ~ 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy