(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Optical Fibers can be used for SSCNET III
Part Number
Configured Part Number is shown.
Model Number | Outline Image Drawing | Specified Length (m) |
NWCF-DCV | Specified Length ![]() | 0.15 |
0.3 | ||
0.5 | ||
1 | ||
2 | ||
3 | ||
4 | ||
5 |
Model Number | Outline Image Drawing | Specified Length (m) |
NWCF-CCV | Specified Length![]() | 1 ~ 50 Can be specified by 1m increments this far |
Specified Length L (m) | Dimensional Tolerances |
≤ 1 | + 100, - 0 mm |
1 < ≤ 10 | + 200, - 0 mm |
10< ≤ 100 m | + 2%, - 0 |
Name | Quantity | Component Symbol |
Optical Connector | 2 | F07 connector |
Light Cable | 1 | PCK202HVQ |
Part Number |
---|
NWCF-DCV-0.3 |
NWCF-DCV-0.5 |
NWCF-DCV-0.15 |
NWCF-DCV-1 |
NWCF-DCV-2 |
NWCF-DCV-3 |
NWCF-DCV-4 |
NWCF-DCV-5 |
Loading...
Supported equipment | Servo | Application | Optical Fiber | Connector Shape | Straight |
---|---|---|---|---|---|
Outline Image | Double-ended | Operating Environment | For In-board |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy