(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Retractable Respot Pin ARE Large Head (Part Numbers)

[NAAMS] Retractable Respot Pin ARE Large Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.28
•Type: ARE
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components
[NAAMS] Retractable Respot Pin ARE Large Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Retractable Respot Pin ARE Large Head:Related Image
B
Shape
Half Bullet[NAAMS] Retractable Respot Pin ARE Large Head:Related Image
C
Shape
Sphere[NAAMS] Retractable Respot Pin ARE Large Head:Related Image


[NAAMS] Retractable Respot Pin ARE Large Head:Related Image

Type Retractable[ S ]Surface Treatment[ M ]Material[ H ]Hardness
ARENAAMS StandardR -Front Hole
S -Side Hole
None -Plain
T -TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
ARERLA ConfigurableFront HoleP -Plain
T -TiN
ARESLSide Hole

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Retractable Respot Pin ARE Large Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Retractable Respot Pin ARE Large Head:Related Image
0.000±0.0151.6μm[NAAMS] Retractable Respot Pin ARE Large Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS
Part Number
         
Type E Flat Callout A Lead Length Callout Retractable Coating
ARE 19 4 R  
ARE 16 9 S T

Configurable NAAMS
Part Number A
        
Type Coating Tip Shape E Flat Callout 
ARERL P A 25-A42
ARESL T C 16-A99

Standard NAAMS Pins (Standard)
TypeE Flat
Callout (Actual)
A Lead LengthRetractableCoating For SlotD
Diameter
B RadC Rad
15
mm
20
mm
30
mm
40
mm
50
mm
60
mm
70
mm
80
mm
90
mm
100
mm
ARE (Slot -0.28)16 (15.72)1234567890R -Front Hole
S -Side Hole
None-Plain
T- TiN
16x2216.352.048.0
19 (18.72)123456789019x2519.272.038.0
25 (24.72)123456789025x3125.172.050.0

Configurable NAAMS (A Configurable)
TypeCoatingTip ShapeE Flat
Callout (Actual)
A Lead Length
(1 mm Inc.)
For SlotD DiameterB RadC Rad
Tip ATip BTip C
ARERL (Front Hole)
ARESL (Side Hole)
(Slot-0.28)
P-Plain
T- TiN
A
B
C
16 (15.72)10~ 10016x2216.352.048.024.0D/2
19 (18.72)19x2519.2738.019.0D/2
25 (24.72)25x3125.1750.025.0D/2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARE160R
ARE160S
ARE161R
ARE161S
ARE162R
ARE162S
ARE163R
ARE163S
ARE164R
ARE164S
ARE165R
ARE165S
ARE166R
ARE166S
ARE167R
ARE167S
ARE168R
ARE168S
ARE169R
ARE169S
ARE190R
ARE190S
ARE191R
ARE191S
ARE192R
ARE192S
ARE193R
ARE193S
ARE194R
ARE194S
ARE195R
ARE195S
ARE196R
ARE196S
ARE197R
ARE197S
ARE198R
ARE198S
ARE199R
ARE199S
ARE250R
ARE250S
ARE251R
ARE251S
ARE252R
ARE252S
ARE253R
ARE253S
ARE254R
ARE254S
ARE255R
ARE255S
ARE256R
ARE256S
ARE257R
ARE257S
ARE258R
ARE258S
ARE259R
ARE259S
ARERLPA16-A[10-100/1]
ARERLPA19-A[10-100/1]
ARERLPA25-A[10-100/1]
ARERLPB16-A[10-100/1]
ARERLPB19-A[10-100/1]
ARERLPB25-A[10-100/1]
ARERLPC16-A[10-100/1]
ARERLPC19-A[10-100/1]
ARERLPC25-A[10-100/1]
ARESLPA16-A[10-100/1]
ARESLPA19-A[10-100/1]
ARESLPA25-A[10-100/1]
ARESLPB16-A[10-100/1]
ARESLPB19-A[10-100/1]
ARESLPB25-A[10-100/1]
ARESLPC16-A[10-100/1]
ARESLPC19-A[10-100/1]
ARESLPC25-A[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Retractable Head Size (Actual)
(mm)
E Flat Callout (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)100
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)100
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)20
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)20
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)30
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)30
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)40
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)40
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)50
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)50
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)60
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)60
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)70
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)70
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole16.3516(15.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole16.3516(15.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)100
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)100
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)20
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)20
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)30
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)30
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)40
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)40
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)50
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)50
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)60
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)60
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)70
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)70
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole19.2719(18.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole19.2719(18.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)100
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)100
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)20
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)20
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)30
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)30
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)40
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)40
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)50
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)50
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)60
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)60
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)70
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)70
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole25.1725(24.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole25.1725(24.72)90
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole-16(15.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole-19(18.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole-25(24.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole-16(15.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole-19(18.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole-25(24.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole-16(15.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole-19(18.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole-25(24.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-16(15.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-19(18.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-25(24.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-16(15.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-19(18.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-25(24.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-16(15.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-19(18.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-25(24.72)10 ~ 100

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Retractable Respot Pin ARE Large Head:Related Image
 

Basic Information

Head Shape 2-Flats (Slotted Hole) Shank Style Cylinder Mount Type ARE
Feature Slot -0.28 Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support