(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Respot Pin ARE Small Head

[NAAMS] Respot Pin ARE Small Head
  • New Products
  • Volume Discount

•Shape: With Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.28
•Type: ARE
•Shank Style: Standard / Screw Mount

  • inCAD Components
[NAAMS] Respot Pin ARE Small Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Respot Pin ARE Small Head:Related Image
B
Shape
Half Bullet[NAAMS] Respot Pin ARE Small Head:Related Image
C
Shape
Sphere[NAAMS] Respot Pin ARE Small Head:Related Image
*Note 1: M2 pins are hardened thru with drawn shank   R - Rainbow DLC
Type[ S ]Surface Treatment[ M ]Material[ H ]Hardness
AREStandard NAAMSNone - Plain
T - TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
ARESA ConfigurableP - Plain
T - TiN
R - Rainbow DLC
M2AREStandard NAAMSNone - Plain
D - Rainbow DLC
M2 - Tool Steel
(JIS SKH51)
Thru hardned 58-62 HRC
(with drawn shank 45-50
HRC)
M2ARESA ConfigurableP - Plain
R - Rainbow DLC

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Respot Pin ARE Small Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Respot Pin ARE Small Head:Related Image
0.000±0.0151.6μm[NAAMS] Respot Pin ARE Small Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS
Part Number
       
Type E Flat A Lead Length Coating
ARE 10 9M  
ARE 19 2M T
M2ARE 08 4M  
M2ARE 08 4M D

Configurable NAAMS
Part Number
       
Type Coating Tip Shape D Head DIA A
ARES P B 16-A89
ARES T C 06-A55
M2ARES P C 16-A85
M2ARES R A 8-A30

Standard NAAMS
TypeE Flat
Callout (Actual)
A Lead LengthCoatingFor SlotD
Diameter
B RadC Rad
15 mm20 mm30 mm40 mm50 mm60 mm70 mm80 mm90 mm100 mm
ARE
M2ARE
(Slot - 0.28)
06 (5.72)1M2M 3M4M5M6M----None - Plain
T - TiN
(not available
on M2 Pins)
D - Rainbow DLC
(for M2 Pins only)
 
6x127.091.018.0
08 (7.72)1M2M3M4M5M6M7M8M--8x148.811.024.0
10 (9.72)1M2M3M4M5M6M7M8M9M0M10x1610.632.030.0
12 (11.72)1M2M3M4M5M6M7M8M9M0M12x1812.502.036.0
13 (12.72)1M2M3M4M5M6M7M8M9M0M13x1913.462.039.0
16 (15.72)1M2M3M4M5M6M7M8M9M0M16x2216.352.048.0
19 (18.72)1M2M3M4M5M6M7M8M9M0M19x2519.272.038.0

Configurable NAAMS (A Configurable)
TypeCoatingTip ShapeE Flat
Callout (Actual)
A
Lead Length (1 mm Inc.)
For SlotD
Diameter
B RadC Rad
Tip ATip BTip C
ARES
M2ARES
(Slot - 0.28)
P - Plain
T - TiN
(not available on M2 Pins)
R - Rainbow DLC
A

B

C
06 (5.72)15 ~ 606x127.091.018.09.0D/2
08 (7.72)15 ~ 808x148.8124.012.0D/2
10 (9.72)15 ~ 10010x1610.632.030.015.0D/2
12 (11.72)12x1812.5036.018.0D/2
13 (12.72)13x1913.4639.019.5D/2
16 (15.72)16x2216.3548.024.0D/2
19 (18.72)19x2519.2738.019.0D/2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARE061M
ARE062M
ARE063M
ARE064M
ARE065M
ARE066M
ARE081M
ARE082M
ARE083M
ARE084M
ARE085M
ARE086M
ARE087M
ARE088M
ARE100M
ARE101M
ARE102M
ARE103M
ARE104M
ARE105M
ARE106M
ARE107M
ARE108M
ARE109M
ARE120M
ARE121M
ARE122M
ARE123M
ARE124M
ARE125M
ARE126M
ARE127M
ARE128M
ARE129M
ARE130M
ARE131M
ARE132M
ARE133M
ARE134M
ARE135M
ARE136M
ARE137M
ARE138M
ARE139M
ARE160M
ARE161M
ARE162M
ARE163M
ARE164M
ARE165M
ARE166M
ARE167M
ARE168M
ARE169M
ARE190M
ARE191M
ARE192M
ARE193M
ARE194M
ARE195M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Head Size (Actual)
(mm)
E Flat Callout (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

19 Days

10StandardBullet Nose7.096(5.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose7.096(5.72)20
1 Piece(s)Available

14 Days

10StandardBullet Nose7.096(5.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose7.096(5.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose7.096(5.72)50
1 Piece(s)Available

19 Days

10StandardBullet Nose7.096(5.72)60
1 Piece(s)Available

19 Days

10StandardBullet Nose8.818(7.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose8.818(7.72)20
1 Piece(s)Available

14 Days

10StandardBullet Nose8.818(7.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose8.818(7.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose8.818(7.72)50
1 Piece(s)Available

19 Days

10StandardBullet Nose8.818(7.72)60
1 Piece(s)Available

19 Days

10StandardBullet Nose8.818(7.72)70
1 Piece(s)Available

19 Days

10StandardBullet Nose8.818(7.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10.6310(9.72)100
1 Piece(s)Available

19 Days

10StandardBullet Nose10.6310(9.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose10.6310(9.72)20
1 Piece(s)Available

14 Days

10StandardBullet Nose10.6310(9.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose10.6310(9.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose10.6310(9.72)50
1 Piece(s)Available

19 Days

10StandardBullet Nose10.6310(9.72)60
1 Piece(s)Available

19 Days

10StandardBullet Nose10.6310(9.72)70
1 Piece(s)Available

19 Days

10StandardBullet Nose10.6310(9.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10.6310(9.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet Nose12.5012(11.72)100
1 Piece(s)Available

19 Days

10StandardBullet Nose12.5012(11.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose12.5012(11.72)20
1 Piece(s)Available

14 Days

10StandardBullet Nose12.5012(11.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose12.5012(11.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose12.5012(11.72)50
1 Piece(s)Available

19 Days

10StandardBullet Nose12.5012(11.72)60
1 Piece(s)Available

19 Days

10StandardBullet Nose12.5012(11.72)70
1 Piece(s)Available

19 Days

10StandardBullet Nose12.5012(11.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose12.5012(11.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13.4613(12.72)100
1 Piece(s)Available

19 Days

10StandardBullet Nose13.4613(12.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose13.4613(12.72)20
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose13.4613(12.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose13.4613(12.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose13.4613(12.72)50
1 Piece(s)Available

19 Days

10StandardBullet Nose13.4613(12.72)60
1 Piece(s)Available

19 Days

10StandardBullet Nose13.4613(12.72)70
1 Piece(s)Available

19 Days

10StandardBullet Nose13.4613(12.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13.4613(12.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16.3516(15.72)100
1 Piece(s)Available

19 Days

10StandardBullet Nose16.3516(15.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose16.3516(15.72)20
1 Piece(s)Available

14 Days

10StandardBullet Nose16.3516(15.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose16.3516(15.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose16.3516(15.72)50
1 Piece(s)Available

19 Days

10StandardBullet Nose16.3516(15.72)60
1 Piece(s)Available

19 Days

10StandardBullet Nose16.3516(15.72)70
1 Piece(s)Available

19 Days

10StandardBullet Nose16.3516(15.72)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16.3516(15.72)90
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19.2719(18.72)100
1 Piece(s)Available

19 Days

10StandardBullet Nose19.2719(18.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose19.2719(18.72)20
1 Piece(s)Available

14 Days

10StandardBullet Nose19.2719(18.72)30
1 Piece(s)Available

14 Days

10StandardBullet Nose19.2719(18.72)40
1 Piece(s)Available

19 Days

10StandardBullet Nose19.2719(18.72)50

Loading...

More Information

P/N Marking
[NAAMS] Respot Pin ARE Small Head:Related Image
 

Basic Information

Head Shape 2-Flats (Slotted Hole) Shank Style Screw Mount Type ARE
Feature Slot -0.28 Basic Shape With Shoulder Material 8620 Alloy Steel
Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support