(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Locating Pin - Small Head, A&D Dimensions Configurable

NAAMS Locating Pin - Small Head, A&D Dimensions Configurable
  • New Products

•Shape: With Shoulder
•Style: A Lead and Head Size Configurable

  • inCAD Components
[NAAMS] Locating Pin A&D Configurable Small Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
B
Shape
Half Bullet[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
C
Shape
Sphere[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
Note 1: Chatter may be present on flat surface.

Note 2: M2 pins are hardened thru with drawn shank 

Type[ S ]Surface TreatmentHead Shape[ M ]Material[ H ]Hardness
APFSP - Plain
T - TiN
R - Rainbow DLC
Round8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
APFSDDiamond
M2APFSP - Plain
R - Rainbow DLC
RoundM2 - Tool Steel
(JIS SKH51)
Thru hardned 58-62 HRC
(with drawn shank 45-50
HRC)
M2APFSDDiamond


[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Locating Pin A&D Configurable Small Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
0.000±0.0151.6μm[NAAMS] Locating Pin A&D Configurable Small Head:Related Image0.03 T.I.R

Specifications

Configureable NAAMS

Part Number
         
Type Coating Tip Shape D Head Dia. A Alteration(KE)
APFS T A 16-A69
APFSD P B 06-A59
M2APFS R B-D19.16-A38.2-KE
M2APFSD P B-D8.7-A52.1


Configurable NAAMS (A&D Configurable)

TypeCoatingShank StyleTip ShapeØD (0.01mm Inc. )A Lead Length
(0.1 mm Inc.)
WB RadC Rad
Dia.Tol. h6
APFS Round
APFSD Diamond
M2APFS Round
M2APFSD Diamond
P - Plain
T - TiN
(not available on M2 Pins)
R - Rainbow DLC
B - Screw Mount
T - Set Screw
A

B

C
5.00 ~ 6.99+0.000
-0.009
10.0 ~ 60.02.0

1.0

A
C=Dx3.0 (Ø≤16)
C=Dx2.0 (Ø>16)
B
C=Dx1.5 (Ø≤16)
C=Dx1.0 (Ø>16)
C

C=Dx0.5

7.00 ~ 7.9910.0 ~ 70.02.0
8.00 ~ 8.9910.0 ~ 80.03.0
9.00 ~ 9.9910.0 ~ 90.03.0
10.00 ~ 17.99+0.000 -0.01110.0 ~ 100.04.0-5.0

 

2.0

18.00 ~ 20.00+0.000 -0.013

 

Alterations

Code KE [NAAMS] Locating Pin A&D Configurable Small Head:Related Image
Description Add 2nd Flat to the shoulder
Spec 10mm
+0.00 / -0.03

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APFSDPBA-D[5-20/0.01]-A[10-100/0.1]
APFSDPBB-D[5-20/0.01]-A[10-100/0.1]
APFSDPBC-D[5-20/0.01]-A[10-100/0.1]
APFSDPTA-D[5-20/0.01]-A[10-100/0.1]
APFSDPTB-D[5-20/0.01]-A[10-100/0.1]
APFSDPTC-D[5-20/0.01]-A[10-100/0.1]
APFSPBA-D[5-20/0.01]-A[10-100/0.1]
APFSPBB-D[5-20/0.01]-A[10-100/0.1]
APFSPBC-D[5-20/0.01]-A[10-100/0.1]
APFSPTA-D[5-20/0.01]-A[10-100/0.1]
APFSPTB-D[5-20/0.01]-A[10-100/0.1]
APFSPTC-D[5-20/0.01]-A[10-100/0.1]
APFSRBA-D[5-20/0.01]-A[10-100/0.1]
APFSRBB-D[5-20/0.01]-A[10-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Shank Style Tip Shape Surface Treatment A Lead Length
(mm)
D
(mm)
1 Piece(s)

15 Days or more

10Square (Round Hole)Screw MountBullet NosePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10Square (Round Hole)Screw MountHalf BulletPlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10Square (Round Hole)Screw MountSpherePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10Square (Round Hole)Set Screw MountBullet NosePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10Square (Round Hole)Set Screw MountHalf BulletPlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10Square (Round Hole)Set Screw MountSpherePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10RoundScrew MountBullet NosePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10RoundScrew MountHalf BulletPlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10RoundScrew MountSpherePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10RoundSet Screw MountBullet NosePlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10RoundSet Screw MountHalf BulletPlain10 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10RoundSet Screw MountSpherePlain10 ~ 1005 ~ 20
1 Piece(s)

29 Days or more

10RoundScrew MountBullet NoseRainbow DLC10 ~ 1005 ~ 20
1 Piece(s)

29 Days or more

10RoundScrew MountHalf BulletRainbow DLC10 ~ 1005 ~ 20

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Locating Pin A&D Configurable Small Head:Related Image

 

Basic Information

Style A Lead and Head Size Configurable Basic Shape With Shoulder Material 8620 Alloy Steel

Additional Products in this Category

Complementary Products

Tech Support