(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Locating Pin APQ Large Head

[NAAMS] Locating Pin APQ Large Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -h6
•Type: APQ
•Shank Style: Standard / Screw Mount

  • inCAD Components
[NAAMS] Locating Pin APQ Large Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Locating Pin APQ Large Head:Related Image
B
Shape
Half Bullet[NAAMS] Locating Pin APQ Large Head:Related Image
C
Shape
Sphere[NAAMS] Locating Pin APQ Large Head:Related Image
*Note 1: M2 pins are hardened thru with drawn shank

 

Type[ S ]Surface Treatment[ M ]Material[ H ]Hardness
APQStandard NAAMSNone - Plain
T - TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
APQLA ConfigurableP - Plain
T - TiN
R - Rainbow DLC
M2APQStandard NAAMSNone - Plain
D - Rainbow DLC
M2 - Tool Steel
(JIS SKH51)
Thru hardened 58-62 HRC
(with drawn shank 45-50 HRC)
M2APQLA ConfigurableP - Plain
R - Rainbow DLC


[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Locating Pin APQ Large Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Locating Pin APQ Large Head:Related Image
0.000±0.0151.6μm[NAAMS] Locating Pin APQ Large Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS

Part Number
       
Type D Head Dia. A Lead Length Callout Coating
APQ 25 4 T
APQ 30 5  
M2APQ 25 6M  
M2APQ 25 8M D


Configurable NAAMS

Part Number
        
Type Coating Tip Shape D Head Dia. A
APQL P A 25-A42
APQL T B 30-A65
M2APQL P C 25-A85
M2APQL R B 25-A56


Standard NAAMS

TypeD Head Dia.A Lead LengthCoatingB RadC Rad
15mm20mm30mm40mm50mm60mm70mm80mm
APQ
M2APQ
2512345678None - Plain
T - TiN
(not available on M2 Pins)
D - Rainbow DLC
(Only for M2 Pins)
2.050.0
30123456782.050.0
35123456782.050.0
40123456782.050.0


Configurable NAAMS (A Configurable)

TypeCoatingTip ShapeD Head Dia.A Lead Length (1 mm Inc.)B RadC Rad
Tip ATip BTip C
APQL
M2APQL
P - Plain
T - TiN
(not available on M2 Pins)
R - Rainbow DLC
A
B
C
2510 ~ 1002.050.025.0D/2
3050.025.0D/2
3550.025.0D/2
4050.025.0D/2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APQ251
APQ252
APQ253
APQ254
APQ255
APQ256
APQ257
APQ258
APQ301
APQ302
APQ303
APQ304
APQ305
APQ306
APQ307
APQ308
APQ351
APQ352
APQ353
APQ354
APQ355
APQ356
APQ357
APQ358
APQ401
APQ402
APQ403
APQ404
APQ405
APQ406
APQ407
APQ408
APQLPA25-A[10-100/1]
APQLPA30-A[10-100/1]
APQLPA35-A[10-100/1]
APQLPA40-A[10-100/1]
APQLPB25-A[10-100/1]
APQLPB30-A[10-100/1]
APQLPB35-A[10-100/1]
APQLPB40-A[10-100/1]
APQLPC25-A[10-100/1]
APQLPC30-A[10-100/1]
APQLPC35-A[10-100/1]
APQLPC40-A[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Head Size (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose2515
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose2520
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose2530
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose2540
1 Piece(s)Available

19 Days

10StandardBullet Nose2550
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose2560
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose2570
1 Piece(s)Available

19 Days

10StandardBullet Nose2580
1 Piece(s)Available

12 Days

10StandardBullet Nose3015
1 Piece(s)Available

14 Days

10StandardBullet Nose3020
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose3030
1 Piece(s)Available

14 Days

10StandardBullet Nose3040
1 Piece(s)Available

19 Days

10StandardBullet Nose3050
1 Piece(s)Available

Quote

10StandardBullet Nose3060
1 Piece(s)Available

19 Days

10StandardBullet Nose3070
1 Piece(s)Available

19 Days

10StandardBullet Nose3080
1 Piece(s)Available

19 Days

10StandardBullet Nose3515
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose3520
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose3530
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose3540
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose3550
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose3560
1 Piece(s)Available

19 Days

10StandardBullet Nose3570
1 Piece(s)Available

19 Days

10StandardBullet Nose3580
1 Piece(s)Available

19 Days

10StandardBullet Nose4015
1 Piece(s)Available

14 Days

10StandardBullet Nose4020
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose4030
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose4040
1 Piece(s)Available

5 Days

10StandardBullet Nose4050
1 Piece(s)Available

19 Days

10StandardBullet Nose4060
1 Piece(s)Available

19 Days

10StandardBullet Nose4070
1 Piece(s)Available

19 Days

10StandardBullet Nose4080
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose2510 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose3010 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose3510 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose4010 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet2510 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet3010 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet3510 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet4010 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere2510 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere3010 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere3510 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere4010 ~ 100

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Locating Pin APQ Large Head:Related Image

 

Basic Information

Head Shape Round Shank Style Screw Mount Type APQ
Feature Hole -h6 Basic Shape Without Shoulder Material 8620 Alloy Steel
Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support