(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Retractable Locating Pin APS Large Head

[NAAMS] Retractable Locating Pin APS Large Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components

[NAAMS] Retractable Locating Pin APS Large Head:Related Image

 

Tolerance
Dim.Tol.Finish (Ra)MaterialHGeometricardness
0.0±0.36.0 μm0.015 T.I.R
to Datum A & B
0.00±0.033.0 μm
0.000±0.0151.6 μm0.03 T.I.R

 

 

Head Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Retractable Locating Pin APS Large Head:Related Image
B
Shape
Half Bullet[NAAMS] Retractable Locating Pin APS Large Head:Related Image
C
Shape
Sphere[NAAMS] Retractable Locating Pin APS Large Head:Related Image
 

[NAAMS] Retractable Locating Pin APS Large Head:Related Image

TypeCoating
(Optional)
MaterialHardness
APSStandard
NAAMS
None-Plain
T- TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58~62 HRC min.
Depth 0.5–0.7
after Grinding)
APSRLA
Configurable
P- Plain
T- TiN

Specifications

Standard NAAMS
Part Number
         
Type D Head Dia Callout (Actual) A Lead Length Callout Retractable Coating
APS 19 4 R  
APS 19 4 R T

Configurable NAAMS
Part Number
         
Type Coating Tip Shape D Head Dia. Callout A Lead Length (1mm Inc.)
APSRL T A 19-A42

Standard NAAMS Pins (Legacy Design)
TypeD Head
Callout
A Lead Length RetractableCoating
(Optional)
B RadC Rad
15 mm20 mm30 mm40 mm50 mm60 mm70 mm80 mm90 mm100 mm
APS (Hole -0.15)19 (18.85)1234567890R- RetractableNone-Plain
T- TiN
2.038.0
25 (24.85)12345678902.050.0

Configurable NAAMS (A Configurable)
TypeCoatingTip ShapeD Head Callout (Actual) A Lead Length
(1 mm Inc.)
B RadC Rad
Tip ATip BTip C
APSRL (Hole-0.15)P-Plain
T- TiN
A
B
C
19 (18.85)5 ~ 1002.038.019.0D/2
25 (24.85)50.025.0D/2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APS190R
APS191R
APS192R
APS193R
APS194R
APS195R
APS196R
APS197R
APS198R
APS199R
APS250R
APS251R
APS252R
APS253R
APS254R
APS255R
APS256R
APS257R
APS258R
APS259R
APSRLPA19-A[5-100/1]
APSRLPA25-A[5-100/1]
APSRLPB19-A[5-100/1]
APSRLPB25-A[5-100/1]
APSRLPC19-A[5-100/1]
APSRLPC25-A[5-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Head Size (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)100
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)20
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)30
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)40
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)50
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)60
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)70
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose19(18.85)90
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)100
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)30
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)40
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)50
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)60
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)70
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)80
1 Piece(s)Available

15 Days or more

10StandardBullet Nose25(24.85)90
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose19(18.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose25(24.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet19(18.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet25(24.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere19(18.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere25(24.85)5 ~ 100

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Retractable Locating Pin APS Large Head:Related Image
 

Basic Information

Head Shape Round Shank Style Cylinder Mount Type APS
Feature Hole -0.15 Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support