(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Shape: Spherical
•Screw Type: Screw Type
Part Number
Configured Part Number is shown.
BRSM6-30
Type | Main Body | Ball | |||
[ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
BRSM | 4137 Alloy Steel | 32~40HRC | Black Oxide | 52100 Bearing Steel | 62HRC~ |
BRSMS | 304 Stainless Steel | - | - | Stainless Steel440C | 55HRC~ |
Part Number | - | L |
BRSM12 | - | 50 |
Part Number | L | L1 | B | E | d1 | (S) | ||||
Type | M | |||||||||
BRSM BRSMS |
6 | 30 | 40 | 2 | 10 | 6 | 5.6 | 2 | ||
8 | 30 | 40 | 2.5 | 13 | 8 | 8 | 2.8 | |||
10 | 40 | 50 | 3 | 17 | 10 | 9.5 | 3.2 | |||
12 | 50 | 60 | 3.5 | 19 | 12 | 12.7 | 4.7 | |||
16 | 50 | 60 | 4 | 24 | 16 | 15.9 | 5.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
■Notes on Clamping Screws
This product is used not to rotate face balls but to clamp workpieces. (The face balls do not necessarily rotate depending on each caulking conditions of face balls.)
Tip Shape | Spherical Surface | Screw Type | Bolt Type |
---|
Please check the type/dimensions/specifications of the part BRSM6-30 in the Clamping Hex Bolts - Ball Point on Hex series.
Part Number |
---|
BRSM12-60 |
BRSM16-50 |
BRSM16-60 |
BRSM6-40 |
BRSM8-30 |
BRSM8-40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy