(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Set Screws - Serrated Swivel Tip, Non-Reversible

Clamping Set Screws - Serrated Swivel Tip, Non-Reversible
  • Volume Discount

•Tip Shape: Serrations
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.

  • inCAD Components
Clamping Screws- Non-Reverse:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness
FSMG4137 Alloy SteelBlack Oxide52100 Bearing Steel55~60HRC
FSUG304 Stainless Steel-440C Stainless Steel55~60HRC

Specifications

Part Number-L
FSMG6-16
■Serrated Type
Part NumberLd2BS2maximum loadMass (g)
TypeM
FSMG
FSUG
610 162025    3.233.50.453.31.5~4
8* 1012 202530   4.545(2.5)0.53.92.5~9
10 * 12162025 35  656(3.5)0.63.45~16
12  * 1620 30 40 7.268(3)0.754.810~28
16   * 2025 35 5010.7810(3)18.922.5~48
[ ! ]ℓ dimension for * marked L dimension is in ( ).
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSMG6-10
FSMG6-16
FSMG6-20
FSMG6-25
FSMG8-10
FSMG8-12
FSMG8-20
FSMG8-25
FSMG8-30
FSMG10-12
FSMG10-16
FSMG10-20
FSMG10-25
FSMG10-35
FSMG12-16
FSMG12-20
FSMG12-30
FSMG12-40
FSMG16-20
FSMG16-25
FSMG16-35
FSMG16-50
FSUG6-10
FSUG6-16
FSUG6-20
FSUG6-25
FSUG8-10
FSUG8-12
FSUG8-20
FSUG8-25
FSUG8-30
FSUG10-12
FSUG10-16
FSUG10-20
FSUG10-25
FSUG10-35
FSUG12-16
FSUG12-20
FSUG12-30
FSUG12-40
FSUG16-20
FSUG16-25
FSUG16-35
FSUG16-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel35
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel35
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel50

Loading...

  1. 1
 

Basic Information

Tip Shape Serrations Screw Type Complete thread type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.