(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Screw, SCS-R

Clamping Screw, SCS-R
  • Volume Discount

•Tip Shape: Spherical Surface
•Screw Type: Fully Threaded Type

PDF

Part Number

Configured Part Number is shown.

Part Number
SCS-M3X5-R
SCS-M3X10-R
SCS-M4X6-R
SCS-M4X10-R
SCS-M4X16-R
SCS-M5X8-R
SCS-M5X20-R
SCS-M6X10-R
SCS-M6X16-R
SCS-M6X20-R
SCS-M6X25-R
SCS-M8X10-R
SCS-M8X12-R
SCS-M8X20-R
SCS-M8X25-R
SCS-M8X30-R
SCS-M10X12-R
SCS-M10X16-R
SCS-M10X20-R
SCS-M10X25-R
SCS-M10X35-R
SCS-M12X30-R
SCS-M12X40-R
SCS-M16X35-R
SCSS-M3X5-R
SCSS-M3X10-R
SCSS-M4X6-R
SCSS-M4X10-R
SCSS-M4X16-R
SCSS-M5X8-R
SCSS-M5X12-R
SCSS-M5X20-R
SCSS-M6X10-R
SCSS-M6X16-R
SCSS-M6X20-R
SCSS-M6X25-R
SCSS-M8X10-R
SCSS-M8X12-R
SCSS-M8X20-R
SCSS-M8X30-R
SCSS-M10X12-R
SCSS-M10X20-R
SCSS-M10X25-R
SCSS-M12X30-R
SCSS-M12X40-R
SCSS-M16X25-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Dia. Material (Body) Material (Ball) Main Body Length
1 Piece(s)Available

8 Days or more

34137 Alloy Steel52100 Steel5.2
1 Piece(s)Available

8 Days or more

34137 Alloy Steel52100 Steel10.2
1 Piece(s)Available

8 Days or more

44137 Alloy Steel52100 Steel6.5
1 Piece(s)Available

8 Days or more

44137 Alloy Steel52100 Steel10.5
1 Piece(s)Available

8 Days or more

44137 Alloy Steel52100 Steel16.5
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel8.6
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel20.6
1 Piece(s)Available

15 Days or more

64137 Alloy Steel52100 Steel10.8
1 Piece(s)Available

8 Days or more

64137 Alloy Steel52100 Steel16.8
1 Piece(s)Available

16 Days or more

64137 Alloy Steel52100 Steel20.8
1 Piece(s)Available

10 Days or more

64137 Alloy Steel52100 Steel25.8
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel11.2
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel13.2
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel21.2
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel26.2
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel31.2
1 Piece(s)Available

8 Days or more

104137 Alloy Steel52100 Steel13.7
1 Piece(s)Available

8 Days or more

104137 Alloy Steel52100 Steel17.7
1 Piece(s)Available

8 Days or more

104137 Alloy Steel52100 Steel21.7
1 Piece(s)Available

8 Days or more

104137 Alloy Steel52100 Steel26.7
1 Piece(s)Available

10 Days or more

104137 Alloy Steel52100 Steel36.7
1 Piece(s)Available

8 Days or more

124137 Alloy Steel52100 Steel32
1 Piece(s)Available

8 Days or more

124137 Alloy Steel52100 Steel42
1 Piece(s)Available

8 Days or more

164137 Alloy Steel52100 Steel38.3
1 Piece(s)Available

8 Days or more

3304Cu Stainless Steel440C Stainless Steel5.2
1 Piece(s)Available

10 Days or more

3304Cu Stainless Steel440C Stainless Steel10.2
1 Piece(s)Available

10 Days or more

4304Cu Stainless Steel440C Stainless Steel6.5
1 Piece(s)Available

8 Days or more

4304Cu Stainless Steel440C Stainless Steel10.5
1 Piece(s)Available

8 Days or more

4304Cu Stainless Steel440C Stainless Steel16.5
1 Piece(s)Available

16 Days or more

5304Cu Stainless Steel440C Stainless Steel8.6
1 Piece(s)Available

8 Days or more

5304Cu Stainless Steel440C Stainless Steel12.6
1 Piece(s)Available

8 Days or more

5304Cu Stainless Steel440C Stainless Steel20.6
1 Piece(s)Available

8 Days or more

6304Cu Stainless Steel440C Stainless Steel10.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless Steel440C Stainless Steel16.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless Steel440C Stainless Steel20.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless Steel440C Stainless Steel25.8
1 Piece(s)Available

8 Days or more

8304Cu Stainless Steel440C Stainless Steel11.2
1 Piece(s)Available

8 Days or more

8304Cu Stainless Steel440C Stainless Steel13.2
1 Piece(s)Available

8 Days or more

8304Cu Stainless Steel440C Stainless Steel21.2
1 Piece(s)Available

8 Days or more

8304Cu Stainless Steel440C Stainless Steel31.2
1 Piece(s)Available

8 Days or more

10304Cu Stainless Steel440C Stainless Steel13.7
1 Piece(s)Available

8 Days or more

10304Cu Stainless Steel440C Stainless Steel21.7
1 Piece(s)Available

8 Days or more

10304Cu Stainless Steel440C Stainless Steel26.7
1 Piece(s)Available

8 Days or more

12304Cu Stainless Steel440C Stainless Steel32
1 Piece(s)Available

8 Days or more

12304Cu Stainless Steel440C Stainless Steel42
1 Piece(s)Available

8 Days or more

16304Cu Stainless Steel440C Stainless Steel28.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Dia. Material (Body) Material (Ball) Main Body Length

Loading...

  1. 1

Basic Information

Tip Shape Spherical Surface Screw Type Complete thread type

Additional Products in this Category

Tech Support