(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Hex Bolts - Ball Point

Clamping Hex Bolts - Ball Point
  • Volume Discount

•Tip Shape: Spherical
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel

  • inCAD Components

(i)Caution

  • This product is used not to rotate face balls but to clamp workpieces.
    (The face balls do not necessarily rotate depending on each caulking conditions of face balls.)
Hexagon Head Clamping Ball- Tip Clamp:Related Image
・Materials
Type Main Body Ball
[ M ]Material [ H ]Hardness [ S ]Surface Treatment [ M ]Material [ H ]Hardness
BRASM 4137 Alloy Steel 32~40HRC Black Oxide 52100 Bearing Steel 62HRC~

Specifications

Part Number - L
BRASM6 - 20
Part Number L L1 A B E1 d3 (S2)
Type M
BRASM 6 20 30 40     2 11.5 10 4 4 1.3
8 20 30 40     2.5 15 13 5.5 5.5 1.8
10     40 50   3 19.6 17 7 7.1 2.3
12       50 60 3.5 21.9 19 8 8.7 2.8
16       50 60 4 27.7 24 10 11.9 4.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRASM6-20
BRASM6-30
BRASM6-40
BRASM8-20
BRASM8-30
BRASM8-40
BRASM10-40
BRASM10-50
BRASM12-50
BRASM12-60
BRASM16-50
BRASM16-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Full Length L
(mm)
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101260
1 Piece(s)Available

8 Days or more

101650
1 Piece(s)Available

8 Days or more

101660

Loading...

  1. 1

More Information

■Notes on Clamping Screws
This product is used not to rotate face balls but to clamp workpieces. (The face balls do not necessarily rotate depending on each caulking conditions of face balls.)

 

Basic Information

Tip Shape Spherical Surface Screw Type Bolt Type Material (Body) 4137 Alloy Steel or Equiv.
Material (Ball) 52100 Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.