(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Shoulder Locating Pins - Round or diamond shaped head, tapered tip, notched shank in selectable position.

Shoulder Locating Pins - Round or diamond shaped head, tapered tip, notched shank in selectable position.
  • Spec Change

Shouldered Locating Pins with the taper-shaped head

  • inCAD Components
Locating Pins- Shoulder, Set Screw Mounting Shank, Notch Shape:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCJPCJSJPCJD

Specifications

Part Number-P-L-B-Flat Position
JPCJD8-P5.05-L20-B10.1-X
■Notch Shape
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Flat Position34hcmHApplicable
Set Screw
(W)
TypeShape CodeDd
Tolerance g6
When DWhen D≥P
(Notched)
JPCJ
S (Round)
D (Diamond)
 6-0.004
-0.012
5.00~7.0012~205.0~20.0X
Y

[ ! ]Diamond Applicable to [Diamond] Shape only
 5.52.5113 8M431.5
 8-0.005
-0.014
5.00~9.0014~225.0~30.0 (15.0) 7.53.51.21.5411M53.51.8
10-0.005
-0.014
 5.00~12.0015~255.0~30.0 (25.0) 7.53.51.22413M642.2
12-0.006
-0.017
 5.00~12.0015~25 7.53.51.22415M652.5
16-0.006
-0.017
10.00~16.0024~355.0~30.010.55.523519M874
20-0.007
-0.020
13.00~20.0027~4013.58.523523M895
[ ! ]Applicable set screws in the table are the recommended sizes for Notch Shape.

Price list

■Notch Shape
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
①O1 Tool Steel Hardened
JPCJS
①O1 Tool Steel Hardened
JPCJD
 6  
 8  
10  
12  
16  
20  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPCJD6-P[5-7/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
JPCJD8-P[5-9/0.01]-L[14-22/1]-B[5-15/0.1]-[X,​Y]
JPCJD10-P[5-12/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
JPCJD12-P[5-12/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
JPCJD16-P[10-16/0.01]-L[24-35/1]-B[5-30/0.1]-[X,​Y]
JPCJD20-P[13-20/0.01]-L[27-40/1]-B[5-30/0.1]-[X,​Y]
JPCJS6-P[5-7/0.01]-L[12-20/1]-B[5-20/0.1]
JPCJS8-P[5-9/0.01]-L[14-22/1]-B[5-30/0.1]
JPCJS10-P[5-12/0.01]-L[15-25/1]-B[5-30/0.1]
JPCJS12-P[5-12/0.01]-L[15-25/1]-B[5-30/0.1]
JPCJS16-P[10-16/0.01]-L[24-35/1]-B[5-30/0.1]
JPCJS20-P[13-20/0.01]-L[27-40/1]-B[5-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Flat Position Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Diamond5 ~ 7612 ~ 20X Direction [X] / Y Direction [Y]5 ~ 20
1 Piece(s)

10 Days or more

10Diamond5 ~ 9814 ~ 22X Direction [X] / Y Direction [Y]5 ~ 15
1 Piece(s)

10 Days or more

10Diamond5 ~ 121015 ~ 25X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond5 ~ 121215 ~ 25X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond10 ~ 161624 ~ 35X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Diamond13 ~ 202027 ~ 40X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Round5 ~ 7612 ~ 20-5 ~ 20
1 Piece(s)

10 Days or more

10Round5 ~ 9814 ~ 22-5 ~ 30
1 Piece(s)

10 Days or more

10Round5 ~ 121015 ~ 25-5 ~ 30
1 Piece(s)

10 Days or more

10Round5 ~ 121215 ~ 25-5 ~ 30
1 Piece(s)

10 Days or more

10Round10 ~ 161624 ~ 35-5 ~ 30
1 Piece(s)

10 Days or more

10Round13 ~ 202027 ~ 40-5 ~ 30

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head / Small Head Head Tip Shape Tapered Drive No
Shank Style Notch Shape Material O1 Tool Steel Heat Treatment Hardened
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support