(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - With rounded tapered tip and internally threaded shank, configurable P/L/B/E dimensions.

Small Head Locating Pins - With rounded tapered tip and internally threaded shank, configurable P/L/B/E dimensions.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components

PDF

Locating Pins- Small Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Specifications

Part Number-P-L-B-E-R
    
Type D Tol. P Tolerance D
KFPSTMS16-P12.00-L16-B4.0-E5.0-R15
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
4.00
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.5mm Increment
E
0.5mm Increment
RM
(Coarse)
* Tightening Torque
N • cm
TypeD ToleranceP
Tolerance
D
KFPST
GKFPST
SKFPST
CKFPST


(Buff Finished)
MKFPST
[ ! ]Applicable when P≥5.

M
P
G
H
S
M
P
G
H
 6 4.00~6.00 8~123.0~12.01.0~15.0 5
10
15
20
25
30
M3 147 5
 6TM2.6- 4
 8 6.00~8.0011~163.0~14.0M5 676 8
 8TM4 333 6
10 7.00~10.0011~203.0~16.0M5 676 8
10T 8~16M4 333 6
12 7.00~12.0012~243.0~18.0M5 676 8
12T 8~18M4 333 6
13 8.00~13.0013~263.0~20.0M8280310
13T10~20M61156 9
1610.00~16.0016~323.0~20.0M8280312
16T10~24[ ! ]Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table.M61156 9
2013.00~20.0020~403.0~20.0M8280312
20T12~30M61156 9
[ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 10T it will have a M4, D=10 standard is M5)
[ ! ]Consult the following page for technical information regarding the maximum torque applicable.  >> P.1566 [ ! ]Please confirm pilot hole depth on >>P. 1566. Holes may go through.
*Tightening torque will be within Strength Class of 10.9 as indicated in the Technical Data >> P. 2297 (10.9). * Not applicable when using locking adhesives or lock washers.
■Details of E and R Dimension Range
P
0.01mm Increment
E
0.5mm Increment
R
 2.00~4.001.0~2.05 10    
 4.01~8.002.5~4.0 1015   
 8.01~12.004.5~7.0 101520  
12.01~16.005.0~10.0  152025 
16.01~20.005.0~15.0   202530

Price list

Part NumberAvailable Sizes
TypeD ToleranceP
Tolerance
D
KFPST

GKFPST

SKFPST

CKFPST

MKFPST
KFPST
GKFPST
SKFPST
CKFPST


(Buff Finished)
MKFPST
[ ! ]Applicable when P≥5.

M
P
G
H
S
M
P
G
H
 6     
 6T     
 8     
 8T     
10     
10T     
12     
12T     
13     
13T     
16     
16T     
20     
20T     

Alterations

Locating Pins- Small Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFPSTGG6-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[10,​15]
CKFPSTGG6T-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10]
CKFPSTGG8-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGG8T-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGG10-P[7-10/0.01]-L[11-20/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGG10T-P[7-10/0.01]-L[8-16/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGG12-P[7-12/0.01]-L[12-24/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGG12T-P[7-12/0.01]-L[8-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGG13-P[8-13/0.01]-L[13-26/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGG13T-P[8-13/0.01]-L[10-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGG16-P[10-16/0.01]-L[16-32/1]-B[3-20/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGG16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSTGG16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGG20-P[13-20/0.01]-L[20-40/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSTGG20T-P[13-20/0.01]-L[12-30/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSTGH6-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSTGH6T-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10]
CKFPSTGH8-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGH8T-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGH10-P[7-10/0.01]-L[11-20/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGH10T-P[7-10/0.01]-L[8-16/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGH12-P[7-12/0.01]-L[12-24/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGH12T-P[7-12/0.01]-L[8-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGH13-P[8-13/0.01]-L[13-26/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGH13T-P[8-13/0.01]-L[10-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGH16-P[10-16/0.01]-L[16-32/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSTGH16-P[10-16/0.01]-L[16-32/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGH16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSTGH16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGH20-P[13-20/0.01]-L[20-40/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSTGH20T-P[13-20/0.01]-L[12-30/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSTGM6-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10]
CKFPSTGM6T-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10]
CKFPSTGM8-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGM8T-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGM10-P[7-10/0.01]-L[11-20/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGM10T-P[7-10/0.01]-L[8-16/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGM12-P[7-12/0.01]-L[12-24/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGM12T-P[7-12/0.01]-L[8-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGM13-P[8-13/0.01]-L[13-26/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGM13T-P[8-13/0.01]-L[10-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGM16-P[10-16/0.01]-L[16-32/1]-B[3-20/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGM16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSTGM16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGM20-P[13-20/0.01]-L[20-40/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSTGM20T-P[13-20/0.01]-L[12-30/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSTGP6-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10]
CKFPSTGP6T-P[4-6/0.01]-L[8-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10]
CKFPSTGP8-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGP8T-P[6-8/0.01]-L[11-16/1]-B[3-14/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPSTGP10-P[7-10/0.01]-L[11-20/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGP10T-P[7-10/0.01]-L[8-16/1]-B[3-16/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGP12-P[7-12/0.01]-L[12-24/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGP12T-P[7-12/0.01]-L[8-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSTGP13-P[8-13/0.01]-L[13-26/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGP13T-P[8-13/0.01]-L[10-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGP16-P[10-16/0.01]-L[16-32/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSTGP16-P[10-16/0.01]-L[16-32/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSTGP16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSTGP16T-P[10-16/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
R
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6g66g638 ~ 123 ~ 1210 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6g66Tg62.68 ~ 123 ~ 125 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8g68g6511 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8g68Tg6411 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10g610g6511 ~ 203 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10g610Tg648 ~ 163 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12g612g6512 ~ 243 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12g612Tg648 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13g613g6813 ~ 263 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13g613Tg6610 ~ 203 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16g616g6816 ~ 323 ~ 2010 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16g616Tg6610 ~ 243 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16g616Tg6610 ~ 243 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20g620g6820 ~ 403 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20g620Tg6612 ~ 303 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6h76g638 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6h76Tg62.68 ~ 123 ~ 125 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8h78g6511 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8h78Tg6411 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10h710g6511 ~ 203 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10h710Tg648 ~ 163 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12h712g6512 ~ 243 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12h712Tg648 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13h713g6813 ~ 263 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13h713Tg6610 ~ 203 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16h716g6816 ~ 323 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16h716g6816 ~ 323 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16h716Tg6610 ~ 243 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16h716Tg6610 ~ 243 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20h720g6820 ~ 403 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20h720Tg6612 ~ 303 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6m66g638 ~ 123 ~ 125 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6m66Tg62.68 ~ 123 ~ 125 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8m68g6511 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8m68Tg6411 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10m610g6511 ~ 203 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10m610Tg648 ~ 163 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12m612g6512 ~ 243 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12m612Tg648 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13m613g6813 ~ 263 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13m613Tg6610 ~ 203 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16m616g6816 ~ 323 ~ 2010 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16m616Tg6610 ~ 243 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16m616Tg6610 ~ 243 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20m620g6820 ~ 403 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20m620Tg6612 ~ 303 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6p66g638 ~ 123 ~ 125 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 6p66Tg62.68 ~ 123 ~ 125 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8p68g6511 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 8p68Tg6411 ~ 163 ~ 1410 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10p610g6511 ~ 203 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 10p610Tg648 ~ 163 ~ 1610 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12p612g6512 ~ 243 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None7 ~ 12p612Tg648 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13p613g6813 ~ 263 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13p613Tg6610 ~ 203 ~ 2010 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16p616g6816 ~ 323 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16p616g6816 ~ 323 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16p616Tg6610 ~ 243 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16p616Tg6610 ~ 243 ~ 2010 ~ 255 ~ 10

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.