(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round head with tapered tip and straight shank.

Small Head Locating Pins - Round head with tapered tip and straight shank.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components
Locating Pins- Small Head, Round Tapered, Standard:Related Image

Specifications

Part Number-P
  
Type D
JPRSB 10-6
■Standard
Part NumberPLBCE
TypeDD Tolerance
m6p6
m6

JPRSB
GJPRSB
SJPRSB
CJPRSB

p6

JPRSPB
GJPRSPB
SJPRSPB
CJPRSPB

 3+0.008
+0.002
+0.012
+0.006
 2 3            5 30.513
 4+0.012
+0.004
+0.020
+0.012
 2 3 4           5 3113
 5 2 3 4 5         10 5113
 6  3 4 5 6        10 5114
 8+0.015
+0.006
+0.024
+0.015
   4 5 6 8       15 61.515
10     6 810      15 8215
12+0.018
+0.007
+0.029
+0.018
      81012     15 8216
13       1213    22 8226
16       1213141516 2210327
20+0.021
+0.008
+0.035
+0.022
          1516203010327

Price list

Part NumberAvailable Sizes

JPRSB
JPRSPB

GJPRSB
GJPRSPB

SJPRSB
SJPRSPB

CJPRSB
CJPRSPB
TypeD
m6

JPRSB
GJPRSB
SJPRSB
CJPRSB

p6

JPRSPB
GJPRSPB
SJPRSPB
CJPRSPB

 3    
 4    
 5    
 6    
 8    
10    
12    
13    
16    
20    

Alterations

Locating Pins- Small Head, Round Tapered, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPRSB3-[2-3/1]
CJPRSB4-[2-4/1]
CJPRSB5-[2-5/1]
CJPRSB6-[3,​4,​5,​6]
CJPRSB8-[4,​5,​6,​8]
CJPRSB10-[6,​8,​10]
CJPRSB12-[8,​10,​12]
CJPRSB13-[12,​13]
CJPRSB16-[12-16/1]
CJPRSB20-[15,​16,​20]
CJPRSPB3-[2-3/1]
CJPRSPB4-[2-4/1]
CJPRSPB5-[2-5/1]
CJPRSPB6-[3-6/1]
CJPRSPB8-[4,​5,​6,​8]
CJPRSPB10-[6,​8,​10]
CJPRSPB12-[8,​10,​12]
CJPRSPB13-[12,​13]
CJPRSPB16-[12-16/1]
CJPRSPB20-[15,​16,​20]
GJPRSB3-[2-3/1]
GJPRSB4-[2-4/1]
GJPRSB5-[2-5/1]
GJPRSB6-[3-6/1]
GJPRSB8-[4,​5,​6,​8]
GJPRSB10-[6,​8,​10]
GJPRSB12-[8,​10,​12]
GJPRSB13-[12,​13]
GJPRSB16-[12-16/1]
GJPRSB20-[15,​16,​20]
GJPRSPB3-[2-3/1]
GJPRSPB4-[2-4/1]
GJPRSPB5-[2-5/1]
GJPRSPB6-[3-6/1]
GJPRSPB8-[4,​5,​6,​8]
GJPRSPB10-[6,​8,​10]
GJPRSPB12-[8,​10,​12]
GJPRSPB13-[12,​13]
GJPRSPB16-[12-16/1]
GJPRSPB20-[15,​16,​20]
JPRSB3-[2-3/1]
JPRSB4-[2-4/1]
JPRSB5-[2-5/1]
JPRSB6-[3-6/1]
JPRSB8-[4,​5,​6,​8]
JPRSB10-[6,​8,​10]
JPRSB12-[8,​10,​12]
JPRSB13-[12,​13]
JPRSB16-[12-16/1]
JPRSB20-[15,​16,​20]
JPRSPB3-[2-3/1]
JPRSPB4-[2-4/1]
JPRSPB5-[2-5/1]
JPRSPB6-[3-6/1]
JPRSPB8-[4,​5,​6,​8]
JPRSPB10-[6,​8,​10]
JPRSPB12-[8,​10,​12]
JPRSPB13-[12,​13]
JPRSPB16-[12-16/1]
JPRSPB20-[15,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 33m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 44m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 55m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 66m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 88m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 1010m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1212m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 1313m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 1616m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No15 ~ 2020m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 33p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 44p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 55p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 66p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 88p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 1010p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1212p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 1313p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 1616p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No15 ~ 2020p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 33m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 44m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 55m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 66m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 88m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 1010m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1212m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 1313m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 1616m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating15 ~ 2020m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 33p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 44p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 55p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 66p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 88p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 1010p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1212p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 1313p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 1616p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating15 ~ 2020p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 33m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 44m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 55m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3 ~ 66m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 88m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 1010m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1212m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1313m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1616m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No15 ~ 2020m6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 33p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 44p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 55p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3 ~ 66p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 88p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 1010p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1212p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1313p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1616p6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No15 ~ 2020p6

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.