(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round or diamond shaped head, with spherical tip and internally threaded shank.

Small Head Locating Pins - Round or diamond shaped head, with spherical tip and internally threaded shank.
  • Spec Change

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins - Spherical Small Head, Standard, P/L/B Configurable, P/D Tolerance:Related Image
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFQSTAKFQSTD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFQSTAGKFQSTD
304 Stainless Steel--SKFQSTASKFQSTD

Specifications

Part Number-P-L-B
  
Type Shape D Tol. P Tolerance D
KFQST A G S 10-P8.00-L12-B8.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
4.00
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ ! ]The spherical head may be polished.
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
(W)M (Coarse)
TypeShapeD ToleranceP ToleranceD
KFQST
GKFQST

SKFQST
A (Round)
D (Diamond)

M
P
G
H
S
M
P
G
H
64.00~6.008(9)~122.0~12.01.5M35
86.00~8.0011(12)~162.0~15.01.8M58
107.00~10.0011(12)~203.0~20.02.2M58
127.00~12.0012~243.0~20.02.5M58
138.00~13.0013(14)~265.0~20.03M810
1610.00~16.0016~325.0~20.04M812
2013.00~20.0020~405.0~20.05M812
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Consult the following page for technical information regarding the maximum torque applicable. >> P.1542 [ ! ]Please confirm pilot hole depth on >> P.1542. Holes may go through.

Price list

Part NumberAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
TypeShapeD ToleranceP ToleranceD①O1 Tool Steel Hardened
KFQSTA
②Hard O1 Tool Steel
GKFQSTA
③304 Stainless Steel
SKFQSTA
①O1 Tool Steel Hardened
KFQSTD
②Hard O1 Tool Steel
GKFQSTD
③304 Stainless Steel
SKFQSTD
KFQST
GKFQST
SKFQST
A (Round)
D (Diamond)

M
P
G
H
S
M
P
G
H
6      
8      
10      
12      
13      
16      
20      

Alterations

Locating Pins - Spherical Small Head, Standard, P/L/B Configurable, P/D Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GKFQSTAGG6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAGG8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAGG10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAGG12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAGG13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAGG16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAGG20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAGH6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAGH8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAGH10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAGH12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAGH13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAGH16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAGH20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAGM6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAGM8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAGM10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAGM12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAGM13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAGM16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAGM20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAGP6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAGP8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAGP10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAGP12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAGP13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAGP16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAGP20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAGS6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAGS8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAGS10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAGS12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAGS13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAGS16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAGS20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAHG6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAHG8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAHG10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAHG12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAHG13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAHG16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAHG20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAHH6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAHH8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAHH10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAHH12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAHH13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAHH16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAHH20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAHM6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAHM8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAHM10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAHM12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GKFQSTAHM13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GKFQSTAHM16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GKFQSTAHM20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GKFQSTAHP6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GKFQSTAHP8-P[6-8/0.01]-L[11-21/1]-B[2-20/0.1]
GKFQSTAHP10-P[7-10/0.01]-L[11-23/1]-B[3-20/0.1]
GKFQSTAHP12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6g66g68 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8g68g611 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10g610g611 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12g612g612 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13g613g613 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16g616g616 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20g620g620 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6h76g68 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8h78g611 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10h710g611 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12h712g612 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13h713g613 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16h716g616 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20h720g620 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6m66g68 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8m68g611 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10m610g611 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12m612g612 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13m613g613 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16m616g616 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20m620g620 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6p66g68 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8p68g611 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10p610g611 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12p612g612 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13p613g613 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16p616g616 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20p620g620 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 60/-0.016g68 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 80/-0.018g611 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 100/-0.0110g611 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 120/-0.0112g612 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 130/-0.0113g613 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 160/-0.0116g616 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 200/-0.0120g620 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6g66h78 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8g68h711 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10g610h711 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12g612h712 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13g613h713 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16g616h716 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20g620h720 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6h76h78 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8h78h711 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10h710h711 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12h712h712 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13h713h713 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16h716h716 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20h720h720 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6m66h78 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8m68h711 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10m610h711 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12m612h712 ~ 243 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 13m613h713 ~ 265 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 16m616h716 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20m620h720 ~ 405 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6p66h78 ~ 172 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 8p68h711 ~ 212 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 10p610h711 ~ 233 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 12p612h712 ~ 243 ~ 30
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Tip Shape Spherical Surface Drive No
Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support