(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Pilot Pins - Round shaped head, tapered tip with slotted option and internally threaded shank.

Large Head Pilot Pins - Round shaped head, tapered tip with slotted option and internally threaded shank.
  • Degreasing

•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Head Shape: Round
•Head Tip Shape: Round Tapered
•Shank Style: Tapped

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pilot Pins - Standard:Related Image
・Materials
[ M ]Material[ H ]HardnessB FixedB Configurable
Flathead SlotWithout Flathead SlotFlathead Slot
O1 Tool Steel EquivalentTreated Hardness: 60 ~ 63HRCHPSTMHPSFSHPSFM
304 Stainless Steel-SHPSTM-SHPSFM
440C or 420 Stainless SteelTreated Hardness: 50 ~ 55HRCCHPSTMCHPSFSCHPSFM

Specifications

Part Number-L-P-B
HPSTM5
HPSFS6
-
-
15
10
-
-
P7.20
P8.05

-

B1.20
■B Fixed - Tapped
Part NumberLP
0.01mm Increment
BEM (Coarse)* Tightening Torque
N • cm
TypeDD Tolerance
Tapped
Flathead Slot
HPSTM
SHPSTM
CHPSTM
5+0.012
+0.007
1215 6.00~8.00253M398
6+0.012
+0.007
1215 7.00~9.00263M398
8+0.012
+0.007
 1518 9.00~13.00363M4225
10+0.012
+0.007
 151811.00~15.00363M5461
■B Configurable, Tapped
Part NumberLP
0.01mm Increment
B
0.01mm Increment
EM (Coarse)
TypeDD Tolerance g6
Without Flathead Slot
HPSFS

CHPSFS
Flathead Slot
HPSFM
SHPSFM
CHPSFM
5-0.004
-0.012
68101215 6.00~8.001.00~10.005M3
6-0.004
-0.012
68101215 7.00~10.001.00~12.006M3
8-0.005
-0.014
 8101215189.00~13.001.00~15.006M4
10-0.005
-0.014
  1012151811.00~15.001.00~20.006M5
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Price list

Part NumberAvailable Sizes
TypeDHPSTMSHPSTMCHPSTM
Tapped
Flathead Slot
HPSTM
SHPSTM
CHPSTM
[ ! ]Applicable when D≥5.
5   
6   
8   
10   

Part NumberAvailable Sizes
TypeDHPSFSCHPSFSHPSFMSHPSFMCHPSFM
Without Flathead Slot
HPSFS

CHPSFS
Flathead Slot
HPSFM
SHPSFM
CHPSFM
5     
6     
8     
10     

Alterations

Locating Pilot Pins - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHPSFM5-[6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
CHPSFM6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
CHPSFM8-[8,​10,​12,​15,​18]-P[9-13/0.01]-B[1-15/0.01]
CHPSFM10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
CHPSFS5-[6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
CHPSFS6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
CHPSFS8-[8,​10,​12,​15,​18]-P[9-13/0.01]-B[1-15/0.01]
CHPSFS10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
CHPSTM5-[12,​15]-P[6-8/0.01]
CHPSTM6-[12,​15]-P[7-9/0.01]
CHPSTM8-[15,​18]-P[9-13/0.01]
CHPSTM10-[15,​18]-P[11-15/0.01]
HPSFM5-[6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
HPSFM6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
HPSFM8-[8,​10,​12,​15,​18]-P[9-13/0.01]-B[1-15/0.01]
HPSFM10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
HPSFS5-[6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
HPSFS6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
HPSFS8-[8,​10,​12,​15,​18]-P[9-13/0.01]-B[1-15/0.01]
HPSFS10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
HPSTM5-[12,​15]-P[6-8/0.01]
HPSTM6-[12,​15]-P[7-9/0.01]
HPSTM8-[15,​18]-P[9-13/0.01]
HPSTM10-[15,​18]-P[11-15/0.01]
SHPSFM5-[6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
SHPSFM6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
SHPSFM8-[8,​10,​12,​15,​18]-P[9-13/0.01]-B[1-15/0.01]
SHPSFM10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
SHPSTM5-[12,​15]-P[6-8/0.01]
SHPSTM6-[12,​15]-P[7-9/0.01]
SHPSTM8-[15,​18]-P[9-13/0.01]
SHPSTM10-[15,​18]-P[11-15/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDrive Material Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Length ML
(mm)
L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened6 ~ 85g6-6 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened7 ~ 106g6-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 138g6-8 ~ 181 ~ 15
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 1510g6-10 ~ 181 ~ 20
1 Piece(s)

10 Days or more

10No[Stainless Steel] 440C or 420 Stainless SteelHardened6 ~ 85g6-6 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10No[Stainless Steel] 440C or 420 Stainless SteelHardened7 ~ 106g6-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10No[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 138g6-8 ~ 181 ~ 15
1 Piece(s)

10 Days or more

10No[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 1510g6-10 ~ 181 ~ 20
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened6 ~ 850.012/0.007212 ~ 15-
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened7 ~ 960.012/0.007212 ~ 15-
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 1380.012/0.007315 ~ 18-
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 15100.012/0.007315 ~ 18-
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened6 ~ 85g6-6 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened7 ~ 106g6-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened9 ~ 138g6-8 ~ 181 ~ 15
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened11 ~ 1510g6-10 ~ 181 ~ 20
1 Piece(s)

10 Days or more

10No[Steel] O1 Tool SteelHardened6 ~ 85g6-6 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10No[Steel] O1 Tool SteelHardened7 ~ 106g6-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10No[Steel] O1 Tool SteelHardened9 ~ 138g6-8 ~ 181 ~ 15
1 Piece(s)

10 Days or more

10No[Steel] O1 Tool SteelHardened11 ~ 1510g6-10 ~ 181 ~ 20
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened6 ~ 850.012/0.007212 ~ 15-
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened7 ~ 960.012/0.007212 ~ 15-
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened9 ~ 1380.012/0.007315 ~ 18-
1 Piece(s)

10 Days or more

10Flathead Slot[Steel] O1 Tool SteelHardened11 ~ 15100.012/0.007315 ~ 18-
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo6 ~ 85g6-6 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo7 ~ 106g6-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo9 ~ 138g6-8 ~ 181 ~ 15
1 Piece(s)

10 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo11 ~ 1510g6-10 ~ 181 ~ 20
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo6 ~ 850.012/0.007212 ~ 15-
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo7 ~ 960.012/0.007212 ~ 15-
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo9 ~ 1380.012/0.007315 ~ 18-
1 Piece(s)

8 Days or more

10Flathead Slot[Stainless Steel] 304 Stainless SteelNo11 ~ 15100.012/0.007315 ~ 18-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDrive Material Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Length ML
(mm)
L
(mm)
Positioning Part Length B
(mm)

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Shank Style Female Thread Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support