(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, flat tip, internally threaded shank.

Part Number

Configured Part Number is shown.

Locating Pins - Large Flat Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]
Material
[ S ]
Surface Treatment
[ H ]
Hardness
Type
Tapped
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFFTA
O1 Tool Steel EquivalentHard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFFTA
O1 Tool Steel Equivalent--BKFFTA
304 Stainless Steel--SKFFTA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFFTA

Specifications

Part Number-P-L-B
    
Type D Tol. P Tol. D
KFFTA M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
6.00+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
 0
-0.012
 0
-0.01
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
 0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
 0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
 0
-0.021
■Tapped
Part NumberP 0.01mm IncrementL 1mm IncrementB 0.1mm IncrementM
(Coarse Thread)
C
TypeD ToleranceP ToleranceD
KFFTA
GKFFTA
BKFFTA
SKFFTA
CKFFTA

M
P
G
H

S
M
P
G
H
 66.50~10.006~121.5~12.0M351
 6TM2.641
 88.50~15.008~161.5~30.0M581.5
 8T6~12M461.5
1011.00~17.0010~203.0~30.0M582
10T6~16M462
1213.00~18.0012~243.0~30.0M582
12T8~18M462
1314.00~20.0013~265.0~30.0M8103
13T8~20M693
1617.00~27.0016~325.0~35.0M8123
16T10~24M693
2022.00~30.0020~405.0~40.0M8123
20T12~30M693
[ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 10T it will have a M4, D=10 standard is M5)
[ ! ]Note the strength of under-head part. >> P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.

Price list

■Tapped
Part NumberAvailable Sizes
TypeD ToleranceP ToleranceD
KFFTA

GKFFTA

BKFFTA

SKFFTA

CKFFTA
KFFTA
GKFFTA
BKFFTA
SKFFTA
CKFFTA

M
P
G
H

S
M
P
G
H
 6     
 6T     
 8     
 8T     
10     
10T     
12     
12T     
13     
13T     
16     
16T     
20     
20T     

Alterations

Locating Pins - Large Flat Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKFFTAGG6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGG6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGG8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
BKFFTAGG8T-P[8.5-15/0.01]-L[6-12/1]-B[1.5-30/0.1]
BKFFTAGG10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1]
BKFFTAGG10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1]
BKFFTAGG12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1]
BKFFTAGG12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1]
BKFFTAGG13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1]
BKFFTAGG13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1]
BKFFTAGG16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1]
BKFFTAGG16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1]
BKFFTAGG20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1]
BKFFTAGG20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1]
BKFFTAGH6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGH6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGH8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
BKFFTAGH8T-P[8.5-15/0.01]-L[6-12/1]-B[1.5-30/0.1]
BKFFTAGH10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1]
BKFFTAGH10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1]
BKFFTAGH12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1]
BKFFTAGH12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1]
BKFFTAGH13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1]
BKFFTAGH13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1]
BKFFTAGH16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1]
BKFFTAGH16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1]
BKFFTAGH20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1]
BKFFTAGH20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1]
BKFFTAGM6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGM6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGM8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
BKFFTAGM8T-P[8.5-15/0.01]-L[6-12/1]-B[1.5-30/0.1]
BKFFTAGM10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1]
BKFFTAGM10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1]
BKFFTAGM12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1]
BKFFTAGM12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1]
BKFFTAGM13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1]
BKFFTAGM13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1]
BKFFTAGM16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1]
BKFFTAGM16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1]
BKFFTAGM20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1]
BKFFTAGM20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1]
BKFFTAGP6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGP6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGP8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
BKFFTAGP8T-P[8.5-15/0.01]-L[6-12/1]-B[1.5-30/0.1]
BKFFTAGP10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1]
BKFFTAGP10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1]
BKFFTAGP12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1]
BKFFTAGP12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1]
BKFFTAGP13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1]
BKFFTAGP13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1]
BKFFTAGP16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1]
BKFFTAGP16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1]
BKFFTAGP20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1]
BKFFTAGP20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1]
BKFFTAGS6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGS6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
BKFFTAGS8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
BKFFTAGS8T-P[8.5-15/0.01]-L[6-12/1]-B[1.5-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10g66g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10g66Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15g68g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15g68Tg646 ~ 121.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17g610g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17g610Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18g612g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18g612Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20g613g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20g613Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27g616g6816 ~ 325 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27g616Tg6610 ~ 245 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30g620g6820 ~ 405 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30g620Tg6612 ~ 305 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10h76g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10h76Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15h78g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15h78Tg646 ~ 121.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17h710g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17h710Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18h712g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18h712Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20h713g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20h713Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27h716g6816 ~ 325 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27h716Tg6610 ~ 245 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30h720g6820 ~ 405 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30h720Tg6612 ~ 305 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10m66g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10m66Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15m68g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15m68Tg646 ~ 121.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17m610g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17m610Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18m612g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18m612Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20m613g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20m613Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27m616g6816 ~ 325 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27m616Tg6610 ~ 245 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30m620g6820 ~ 405 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30m620Tg6612 ~ 305 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10p66g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 10p66Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15p68g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 15p68Tg646 ~ 121.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17p610g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17p610Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18p612g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 18p612Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20p613g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No14 ~ 20p613Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27p616g6816 ~ 325 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27p616Tg6610 ~ 245 ~ 35
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30p620g6820 ~ 405 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30p620Tg6612 ~ 305 ~ 40
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 100/-0.016g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 100/-0.016Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 150/-0.018g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 150/-0.018Tg646 ~ 121.5 ~ 30
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.