(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, flat tip, externally threaded shank.

Locating Pins - Large Flat Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]
Material
[ S ]
Surface Treatment
[ H ]
Hardness
Type
Threaded
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFFNA
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFFNA
304 Stainless Steel--SKFFNA

Specifications

Part Number-P-L-B
    
Type D Tol. P Tol. D
KFFNA M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
 0
-0.010
 0
-0.01
+0.005
0
 0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
 0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
 0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
 0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
 0
-0.021
■Threaded
Part NumberP 0.01mm IncrementL 1mm IncrementB 0.1mm IncrementCM (Coarse)
TypeD ToleranceP ToleranceD
KFFNA
GKFFNA*
SKFFNA
M
P
G
H

*A
*B
S
M
P
G
H

*A
*B
33.50~8.000~63.0~10.00.5M3
44.50~8.000~84.0~10.01M4
55.50~8.000~104.0~15.01M5
66.50~10.000~104.0~15.01M6
88.50~15.000~105.0~30.01.5M8
1011.00~17.000~156.0~30.02M10
1213.00~20.000~156.0~30.02M12
1617.00~27.000~207.0~30.03M16
2022.00~30.000~2010.0~30.03M20
[ NG ]Hard chrome plated products are not available for * marked Precision Grade (Precision Grade A and B).

Price list

■Threaded
Part NumberAvailable Sizes Standard Grade
TypeD ToleranceP ToleranceD
KFFNA

GKFFNA

SKFFNA
KFFNA
GKFFNA
SKFFNA
M
P
G
H
A
B
S
M
P
G
H
A
B
3   
4   
5   
6   
8   
10   
12   
16   
20   

Alterations

Locating Pins - Large Flat Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GKFFNAGG3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAGG4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAGG5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGG6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGG8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAGG10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGG12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGG16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
GKFFNAGG20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
GKFFNAGH3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAGH4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAGH5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGH6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGH8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAGH10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGH12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGH16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
GKFFNAGH20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
GKFFNAGM3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAGM4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAGM5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGM6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGM8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAGM10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGM12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGM16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
GKFFNAGM20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
GKFFNAGP3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAGP4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAGP5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGP6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGP8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAGP10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGP12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGP16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
GKFFNAGP20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
GKFFNAGS3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAGS4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAGS5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGS6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAGS8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAGS10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGS12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAGS16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
GKFFNAGS20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
GKFFNAHG3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAHG4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAHG5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAHG6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAHG8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAHG10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAHG12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
GKFFNAHG16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
GKFFNAHG20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
GKFFNAHH3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
GKFFNAHH4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
GKFFNAHH5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAHH6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
GKFFNAHH8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
GKFFNAHH10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 8g63g60 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 8g64g60 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 8g65g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 10g66g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 15g68g60 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17g610g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20g612g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 27g616g60 ~ 207 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 30g620g60 ~ 2010 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 8h73g60 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 8h74g60 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 8h75g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 10h76g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 15h78g60 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17h710g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20h712g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 27h716g60 ~ 207 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 30h720g60 ~ 2010 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 8m63g60 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 8m64g60 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 8m65g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 10m66g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 15m68g60 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17m610g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20m612g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 27m616g60 ~ 207 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 30m620g60 ~ 2010 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 8p63g60 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 8p64g60 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 8p65g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 10p66g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 15p68g60 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17p610g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20p612g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 27p616g60 ~ 207 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 30p620g60 ~ 2010 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 80/-0.013g60 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 80/-0.014g60 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 80/-0.015g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 100/-0.016g60 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 150/-0.018g60 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 170/-0.0110g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 200/-0.0112g60 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 270/-0.0116g60 ~ 207 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 300/-0.0120g60 ~ 2010 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 8g63h70 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 8g64h70 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 8g65h70 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 10g66h70 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 15g68h70 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17g610h70 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 20g612h70 ~ 156 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 27g616h70 ~ 207 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 30g620h70 ~ 2010 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 8h73h70 ~ 63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 8h74h70 ~ 84 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 8h75h70 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 10h76h70 ~ 104 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 15h78h70 ~ 105 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 17h710h70 ~ 156 ~ 30

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Male thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.