(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, spherical tip, internally threaded shank.

Large Head Locating Pins - Round or diamond shaped head, spherical tip, internally threaded shank.
  • Spec Change

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins - Spherical Large Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Hardness: 60 ~ 63HRCKFQTAKFQTD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness :750 HV min.
GKFQTAGKFQTD
304 Stainless Steel--SKFQTA-
440C or 420 Stainless Steel-Hardness: 50 ~ 55HRCCKFQTA-
O1 Tool Steel EquivalentBuffed SurfaceHardness: 60 ~ 63HRCMKFQTAMKFQTD
O1 Tool Steel EquivalentHard Chrome Plating + BuffedHardness: 50 ~ 55HRC
Plating Hardness :750 HV min.
MGKFQTAMGKFQTD
440C or 420 Stainless SteelBuffed SurfaceHardness: 50 ~ 55HRCMCKFQTAMCKFQTD

Specifications

Part Number-P-L-B
         
Type Shape D Tol. P Tolerance D
KFQT A M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ NG ]Hard chrome plated and buff finished products are not available in Precision Grade Tolerance.
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
(W)M (Coarse)
TypeShapeD ToleranceP ToleranceD
KFQT
GKFQT
SKFQT
CKFQT
(Buff Finished)
MKFQT
MGKFQT
MCKFQT
A (Round)

D (Diamond)
M
P
G
H
S
M
P
G
H
 55.00~8.00 5(9)~102.0~10.02.2M2 3
 6 6.00~10.00 6(9)~122.0~12.03M3 5
 6T3M2.6 4
 8 8.00~13.00 8(12)~162.0~15.03.5M5 8
 8T 6(12)~163.5M4 6
1010.00~15.0010(12)~203.0~20.04M5 8
10T 6(12)~164M4 6
1212.00~16.0012~243.0~20.05M5 8
12T 8(12)~185M4 6
1313.00~18.0013(14)~265.0~20.05.5M810
13T 8(14)~205.5M6 9
1616.00~25.0016~325.0~20.07M812
16T10(14)~247M6 9
2020.00~30.0020~405.0~20.09M812
20T12(18)~309M6 9
[ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 10T it will have a M4, D=10 standard is M5)
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Note the strength of under-head part.  >> P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.

Price list

■Tapped
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
①O1 Tool Steel Hardened
KFQTA
②Hard O1 Tool Steel
GKFQTA
③304 Stainless Steel
SKFQTA
⑤Stainless Steel440C
CKFQTA
⑧Hard O1 Tool Steel + Buffed
MGKFQTA
⑨Stainless Steel440C + Buffed
MCKFQTA
①O1 Tool Steel Hardened
KFQTD
②Hard O1 Tool Steel
GKFQTD
③304 Stainless Steel
SKFQTD
⑤Stainless Steel440C
CKFQTD
⑧Hard O1 Tool Steel + Buffed
MGKFQTD
⑨Stainless Steel440C + Buffed
MCKFQTD
 5       ---  
 6        --  
 6T        --  
 8        --  
 8T        --  
10        --  
10T        --  
12        --  
12T        --  
13        --  
13T        --  
16        --  
16T        --  
20        --  
20T        --  

Alterations

Locating Pins - Spherical Large Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFQTAGG6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGG6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGG8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
CKFQTAGG8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]
CKFQTAGG10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]
CKFQTAGG10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]
CKFQTAGG12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQTAGG12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]
CKFQTAGG13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQTAGG13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]
CKFQTAGG16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQTAGG16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]
CKFQTAGG20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQTAGG20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]
CKFQTAGH6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGH6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGH8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
CKFQTAGH8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]
CKFQTAGH10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]
CKFQTAGH10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]
CKFQTAGH12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQTAGH12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]
CKFQTAGH13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQTAGH13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]
CKFQTAGH16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQTAGH16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]
CKFQTAGH20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQTAGH20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]
CKFQTAGM6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGM6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGM8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
CKFQTAGM8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]
CKFQTAGM10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]
CKFQTAGM10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]
CKFQTAGM12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQTAGM12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]
CKFQTAGM13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQTAGM13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]
CKFQTAGM16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQTAGM16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]
CKFQTAGM20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQTAGM20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]
CKFQTAGP6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGP6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGP8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
CKFQTAGP8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]
CKFQTAGP10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]
CKFQTAGP10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]
CKFQTAGP12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]
CKFQTAGP12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]
CKFQTAGP13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]
CKFQTAGP13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]
CKFQTAGP16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]
CKFQTAGP16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]
CKFQTAGP20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]
CKFQTAGP20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]
CKFQTAGS6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGS6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CKFQTAGS8-P[8-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
CKFQTAGS8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10g66g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10g66Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15g68g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15g68Tg646 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17g610g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17g610Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18g612g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18g612Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20g613g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20g613Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27g616g6816 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27g616Tg6610 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30g620g6820 ~ 405 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30g620Tg6612 ~ 305 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10h76g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10h76Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15h78g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15h78Tg646 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17h710g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17h710Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18h712g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18h712Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20h713g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20h713Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27h716g6816 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27h716Tg6610 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30h720g6820 ~ 405 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30h720Tg6612 ~ 305 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10m66g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10m66Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15m68g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15m68Tg646 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17m610g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17m610Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18m612g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18m612Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20m613g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20m613Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27m616g6816 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27m616Tg6610 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30m620g6820 ~ 405 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30m620Tg6612 ~ 305 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10p66g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 10p66Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15p68g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 15p68Tg646 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17p610g6510 ~ 203 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 17p610Tg646 ~ 163 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18p612g6512 ~ 243 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 18p612Tg648 ~ 183 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20p613g6813 ~ 265 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20p613Tg668 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27p616g6816 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 27p616Tg6610 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30p620g6820 ~ 405 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20 ~ 30p620Tg6612 ~ 305 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 100/-0.016g636 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 100/-0.016Tg62.66 ~ 121.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 150/-0.018g658 ~ 161.5 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 150/-0.018Tg646 ~ 161.5 ~ 30
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.