(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, spherical tip, externally threaded shank.

Large Head Locating Pins - Round or diamond shaped head, spherical tip, externally threaded shank.
  • Spec Change

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components
Locating Pins - Spherical Large Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Hardness: 60 ~ 63HRCKFQNAKFQND
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness :750 HV min.
GKFQNA-
304 Stainless Steel--SKFQNASKFQND
440C or 420 Stainless Steel-Hardness: 50 ~ 55HRCCKFQNACKFQND
O1 Tool Steel EquivalentBuffed SurfaceHardness: 60 ~ 63HRCMKFQNAMKFQND
O1 Tool Steel EquivalentHard Chrome Plating + BuffedHardness: 50 ~ 55HRC
Plating Hardness :750 HV min.
MGKFQNAMGKFQND
440C or 420 Stainless SteelBuffed SurfaceHardness: 50 ~ 55HRCMCKFQNAMCKFQND

Specifications

Part Number-P-L-B
         
Type Shape D Tol. P Tolerance D
KFQN A M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
3.00+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ NG ]Hard chrome plated and buff finished products are not available in Precision Grade Tolerance.
■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
(W)M
TypeShapeD ToleranceP ToleranceD
KFQN
GKFQN*
SKFQN
CKFQN
(Buff Finished)
MKFQN*
MGKFQN*
MCKFQN*
[ ! ]Applicable when D≥5.
A (Round)

D (Diamond)
M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 33.50~6.002~62.0~10.01.5M 3
 44.50~7.002~82.0~10.01.8M 4
 55.50~8.00 3~102.0~10.02.2M 5
 6 6.50~10.00 3~102.0~12.03M 6
 8 9.00~13.0) 5~102.0~15.03.5M 8
1011.00~15.00 5~153.0~20.04M10
1213.00~18.00 8~153.0~20.05M12
1617.00~25.00 8~205.0~20.07M16
2022.00~30.00  10~205.0~20.09M20
[ NG ]Hard chrome plated and buffed products are not available for Precision Grade* (Precision Grade A and B).

Price list

■Threaded
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
①O1 Tool Steel Hardened
KFQNA
②Hard O1 Tool Steel
GKFQNA
③304 Stainless Steel
SKFQNA
⑤Stainless Steel440C
CKFQNA
⑧Hard O1 Tool Steel + Buffed
MGKFQNA
①O1 Tool Steel Hardened
KFQND
②Hard O1 Tool Steel
GKFQND
③304 Stainless Steel
SKFQND
⑤Stainless Steel440C
CKFQND
⑧Hard O1 Tool Steel + Buffed
MGKFQND
 3    - -  -
 4    - -  -
 5      -   
 6      -   
 8      -   
10      -   
12      -   
16      -   
20      -   

Alterations

Locating Pins - Spherical Large Head, Threaded, P/L/B Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFQNAAA3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAA4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAA5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAA6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAA8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAA10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAA12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAA16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAA20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAB3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAB4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAB5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAB6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAB8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAB10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAB12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAB16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAB20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAG3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAG4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAG5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAG6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAG8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAG10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAG12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAG16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAG20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAH3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAH4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAH5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAH6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAH8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAH10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAH12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAH16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAH20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAM3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAM4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAM5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAM6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAM8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAM10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAM12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAM16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAM20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAP3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAP4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAP5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAP6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAP8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAP10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAP12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1]
CKFQNAAP16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAP20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1]
CKFQNAAS3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1]
CKFQNAAS4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1]
CKFQNAAS5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAS6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1]
CKFQNAAS8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1]
CKFQNAAS10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 80.005/030.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 80.005/040.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 80.005/050.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 100.005/060.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 150.005/080.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 170.005/0100.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 200.005/0120.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 270.005/0160.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 300.005/0200.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 80/-0.00530.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 80/-0.00540.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 80/-0.00550.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 100/-0.00560.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 150/-0.00580.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 170/-0.005100.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 200/-0.005120.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 270/-0.005160.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 300/-0.005200.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 8g630.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 8g640.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 8g650.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 10g660.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 15g680.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17g6100.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20g6120.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27g6160.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30g6200.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 8h730.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 8h740.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 8h750.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 10h760.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 15h780.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17h7100.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20h7120.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27h7160.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30h7200.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 8m630.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 8m640.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 8m650.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 10m660.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 15m680.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17m6100.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20m6120.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27m6160.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30m6200.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 8p630.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 8p640.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 8p650.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 10p660.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 15p680.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17p6100.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20p6120.005/00 ~ 153 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27p6160.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30p6200.005/00 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 80/-0.0130.005/00 ~ 62 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 80/-0.0140.005/00 ~ 82 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 80/-0.0150.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 100/-0.0160.005/00 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 150/-0.0180.005/00 ~ 102 ~ 30
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 170/-0.01100.005/00 ~ 153 ~ 30

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Male thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.