(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The externally threaded stem is held by a nut from the opposite side of the locating pin orientation. The pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.
Part Number
Configured Part Number is shown.
[ M ]Material | [ H ]Hardness | Threaded |
g6 | ||
High Hardness Stainless Steel | 35HRC~ | AFPFNA |
Part Number | D | - | P | - | L | - | B |
AFPFNA | 5 | - | P7.80 | - | L8 | - | B4.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | M (Coarse) | * Recommended Tightening Torque N • cm | ML | ||
Type | D | D dim. Tolerance g6 | |||||||
AFPFNA | 3 | -0.002 -0.008 | 3.50~8.00 | 3~10 | 2.0~15.0 | 0.5 | M3 | 147 | 4.5 |
4 | -0.004 -0.012 | 4.50~8.00 | 1 | M4 | 333 | 6 | |||
5 | -0.004 -0.012 | 5.50~8.00 | 1 | M5 | 676 | 7.5 | |||
6 | -0.004 -0.012 | 6.50~10.00 | 1 | M6 | 1156 | 9 | |||
8 | -0.005 -0.014 | 8.50~10.00 | 4~10 | 1 | M8 | 2803 | 12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AFPFNA3-P[3.5-8/0.01]-L[0-10/1]-B[2-20/0.1] |
AFPFNA4-P[4.5-9/0.01]-L[0-10/1]-B[2-30/0.1] |
AFPFNA5-P[5.5-8/0.01]-L[0-10/1]-B[2-30/0.1] |
AFPFNA6-P[6.5-12/0.01]-L[0-10/1]-B[2-30/0.1] |
AFPFNA8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Flat |
---|---|---|---|---|---|
Drive | No | Shank Style | Male thread | Material | Hardened Stainless Steel |
Heat Treatment | No | Surface Finish | No | Tolerance of Positioning Side Outer Diameter | 0/-0.01 |
Shank Dia. Tolerance | g6 | Dimension Configurable Type | P, L, B Dimensions Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy