(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round/diamond head, ball tip, externally threaded shank, selectable tolerances.

Large Head Locating Pins - Round/diamond head, ball tip, externally threaded shank, selectable tolerances.

The externally threaded stem is held by a nut from the opposite side of the locating pin orientation. The head and shank diameter tolerance is selectable from m6, p6, g6, h7 or (0 to -0.01). Pin material is hardened Stainless Steel (35HRC). The P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:

Specifications

Part Number-P-L-B
       
Type D Tol. P Tolerance D
AKFQNA M S 6-P8.00-L8-B6.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 3.00+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
 3.01
~
 6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
0
-0.01
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
(W)M* Recommended Tightening Torque
N • cm
TypeD Tol.
Selection
P Tolerance
Selection
D
AKFQNA (Round)
AKFQND
(Diamond)
M
P
G
H
S
M
P
G
H
33.50~8.003~101.0~15.0 (10.0)1.53 147
44.50~8.001.84 333
55.50~8.001.0~15.0 (12.0)2.25 676
66.50~10.00361156
88.50~10.004~101.0~15.03.582803
[ ! ]PLB dimension in ( ) is applicable to Diamond Shape.
* Tightening torque (reference) will be within Strength Class of Tightening Torque on Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Price list

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKFQNAGG3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGG4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGG5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGG6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGG8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAGH3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGH4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGH5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGH6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGH8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAGM3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGM4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGM5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGM6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGM8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAGP3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGP4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGP5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGP6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGP8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAGS3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGS4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGS5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGS6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAGS8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAHG3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHG4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHG5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHG6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHG8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAHH3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHH4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHH5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHH6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHH8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAHM3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHM4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHM5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHM6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHM8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAHP3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHP4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHP5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHP6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHP8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAHS3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHS4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHS5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHS6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAHS8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAMG3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMG4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMG5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMG6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMG8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
AKFQNAMH3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMH4-P[4.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMH5-P[5.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMH6-P[6.5-10/0.01]-L[3-10/1]-B[1-15/0.1]
AKFQNAMH8-P[8.5-10/0.01]-L[4-10/1]-B[1-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Roundg63g631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg64g641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg65g651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg66g661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg68g681 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundh73g631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh74g641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh75g651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh76g661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh78g681 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundm63g631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm64g641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm65g651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm66g661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm68g681 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundp63g631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp64g641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp65g651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp66g661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp68g681 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.013g631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.014g641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.015g651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.016g661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.018g681 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundg63h731 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg64h741 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg65h751 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg66h761 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg68h781 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundh73h731 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh74h741 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh75h751 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh76h761 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh78h781 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundm63h731 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm64h741 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm65h751 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm66h761 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundm68h781 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundp63h731 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp64h741 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp65h751 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp66h761 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundp68h781 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.013h731 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.014h741 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.015h751 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.016h761 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.018h781 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundg63m631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg64m641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg65m651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg66m661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundg68m681 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Roundh73m631 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh74m641 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh75m651 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh76m661 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Roundh78m681 ~ 154 ~ 10

Loading...

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Male thread Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support