(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round/diamond head, tapered tip, internally threaded shank, selectable tolerances.

Large Head Locating Pins - Round/diamond head, tapered tip, internally threaded shank, selectable tolerances.

The internally threaded stem is held by screws from the opposite side of the locating pin orientation. The head and shank diameter tolerance is selectable from m6, p6, g6, h7 or (0 to -0.01). Pin material is hardened Stainless Steel (35HRC). The P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Tapered End:

Specifications

Part Number-P-L-B-E-A
    
Type D Tol. P Tolerance D
AKFTA M S 6-P10.00-L6-B3.0-E5.0-A30
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 6.00+0.012
+0.004
+0.02
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference:tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A
Selection
(W)M
(Coarse)
* Recommended
Tightening Torque
N • cm
2Available Sizes
Round Shape
Available Sizes
Diamond Shape
TypeD Tol.
Selection
P Tolerance
Selection
DAKFTAAKFTD
AKFTA (Round)
AKFTD
(Diamond)
M
P
G
H
S
M
P
G
H
66.50~10.006(9)~161.0~10.00.5~5.015
30
45
60
3M31475  
88.50~10.008(12)~163.5M43336  
[ ! ]Note the strength of under-head part. >> P.1566 [ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.
* Tightening torque will be within Strength Class of 10.9 as indicated in the Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Price list

Alterations

Locating Pins - Hardened Stainless Steel Large Head - Tapered End:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKFTAGG6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGG8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGH6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGH8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGM6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGM8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGP6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGP8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGS6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAGS8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHG6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHG8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHH6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHH8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHM6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHM8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHP6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHP8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHS6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAHS8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMG6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMG8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMH6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMH8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMM6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMM8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMP6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMP8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMS6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAMS8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPG6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPG8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPH6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPH8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPM6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPM8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPP6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPP8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPS6-P[6.5-10/0.01]-L[6-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTAPS8-P[8-10/0.01]-L[8-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGG6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGG8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGH6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGH8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGM6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGM8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGP6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGP8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGS6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDGS8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHG6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHG8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHH6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHH8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHM6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHM8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHP6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHP8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHS6-P[6.5-10/0.01]-L[9-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFTDHS8-P[8.5-10/0.01]-L[12-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
A
(°)
B
(mm)
E
(mm)
L
(mm)
1 Piece(s)

15 Days or more

10Roundg66g6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundg68g6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundh76g6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundh78g6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundm66g6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundm68g6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundp66g6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundp68g6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.016g6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.018g6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundg66h7315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundg68h7415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundh76h7315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundh78h7415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundm66h7315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundm68h7415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundp66h7315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundp68h7415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.016h7315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.018h7415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundg66m6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundg68m6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundh76m6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundh78m6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundm66m6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundm68m6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundp66m6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundp68m6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.016m6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.018m6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundg66p6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundg68p6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundh76p6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundh78p6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundm66p6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundm68p6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Roundp66p6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Roundp68p6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.016p6315 ~ 601 ~ 100.5 ~ 56 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.018p6415 ~ 601 ~ 100.5 ~ 58 ~ 16
1 Piece(s)

15 Days or more

10Diamondg66g6315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondg68g6415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondh76g6315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondh78g6415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondm66g6315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondm68g6415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondp66g6315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondp68g6415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamond0/-0.016g6315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamond0/-0.018g6415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondg66h7315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondg68h7415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondh76h7315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondh78h7415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondm66h7315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondm68h7415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamondp66h7315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamondp68h7415 ~ 601 ~ 100.5 ~ 512 ~ 16
1 Piece(s)

15 Days or more

10Diamond0/-0.016h7315 ~ 601 ~ 100.5 ~ 59 ~ 16
1 Piece(s)

15 Days or more

10Diamond0/-0.018h7415 ~ 601 ~ 100.5 ~ 512 ~ 16

Loading...

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Female Thread Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support