(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Large Head Locating Pins - Round/diamond head, tapered tip, externally threaded shank, selectable tolerances.

Large Head Locating Pins - Round/diamond head, tapered tip, externally threaded shank, selectable tolerances.

The externally threaded stem is held by a nut from the opposite side of the locating pin orientation. The head and shank diameter tolerance is selectable from m6, p6, g6, h7 or (0 to -0.01). Pin material is hardened Stainless Steel (35HRC). The P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Tapered End:

Specifications

Part Number-P-L-B-E-A
    
Type D Tol. P Tolerance D
AKFNA M S 6-P10.00-L6-B3.0-E5.0-A30
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 3.00+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
 3.01
~
 6.00
+0.012
+0.004
+0.02
+0.012
-0.004
-0.012
0
-0.012
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference:tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732

■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A
Selection
M
(Coarse)
* Recommended
Tightening Torque
N • cm
(W)
TypeD Tol.
Selection
P Tolerance
Selection
D
AKFNA (Round)
AKFND (Diamond)
M
P
G
H
S
M
P
G
H
33.50~ 8.003~101.0~10.00.5~5.015
30
45
60
M3 1471.5
44.50~ 8.00M4 3331.8
55.50~ 8.00M5 6762.2
66.50~10.00M611563
88.50~10.004~10M828033.5
* Tightening torque will be within Strength Class of 10.9 as indicated in the Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Price list

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKFNAGG3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGG4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGG5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGG6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGG8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGH3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGH4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGH5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGH6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGH8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGM3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGM4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGM5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGM6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGM8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGP3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGP4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGP5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGP6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGP8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGS3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGS4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGS5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGS6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAGS8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHG3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHG4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHG5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHG6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHG8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHH3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHH4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHH5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHH6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHH8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHM3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHM4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHM5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHM6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHM8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHP3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHP4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHP5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHP6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHP8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHS3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHS4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHS5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHS6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAHS8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMG3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMG4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMG5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMG6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMG8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMH3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMH4-P[4.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMH5-P[5.5-8/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMH6-P[6.5-10/0.01]-L[3-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFNAMH8-P[8.5-10/0.01]-L[4-10/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
A
(°)
B
(mm)
E
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Roundg63g6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg64g6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg65g6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg66g6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg68g6815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundh73g6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh74g6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh75g6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh76g6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh78g6815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundm63g6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm64g6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm65g6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm66g6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm68g6815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundp63g6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp64g6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp65g6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp66g6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp68g6815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.013g6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.014g6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.015g6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.016g6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.018g6815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundg63h7315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg64h7415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg65h7515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg66h7615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg68h7815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundh73h7315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh74h7415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh75h7515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh76h7615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh78h7815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundm63h7315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm64h7415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm65h7515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm66h7615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundm68h7815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundp63h7315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp64h7415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp65h7515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp66h7615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundp68h7815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.013h7315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.014h7415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.015h7515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.016h7615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Round0/-0.018h7815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundg63m6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg64m6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg65m6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg66m6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundg68m6815 ~ 601 ~ 100.5 ~ 54 ~ 10
1 Piece(s)

10 Days or more

10Roundh73m6315 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh74m6415 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh75m6515 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh76m6615 ~ 601 ~ 100.5 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Roundh78m6815 ~ 601 ~ 100.5 ~ 54 ~ 10

Loading...

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Male thread Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support