(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heavy Load Type with 196N load capacity (ZLMPG) and Low Profile Type with 40mm height (ZLMPTG)
Part Number
Configured Part Number is shown.
ZLMPTG604F-N
Type | Z-Axis Motorized Stages | Resolution(µm) | 0.5 |
---|---|---|---|
Material | Aluminum | Guide | Cross Roller |
Table feeding methods | Ball screw | Stroke (Z Distance)(mm) | 4 |
Z-Axis Stage Surface | Horizontal | Surface Treatment | Black Anodize |
Through Hole (Table Center Hole) | No | Load Capacity (Range)(N) | 50.1~100 |
Allowable Load(N) | 68.6 | Maximum Velocity(mm/sec) | 2.5 |
Show More | |||
Motor type | b:Stepper Motor (5-Phase Standard) | - | - |
Show Less |
Part Number | - | Cable | ||
ZLMPG808C | - | N |
Part Number | Cable | Mechanical Standards | Accuracy Standards | ||||||
Type | No. | Stage Surface (mm) | Travel Distance (mm) | Weight (kg) | Unidirectional Positioning Accuracy | Moment Rigidity ("/N•cm) | |||
Pitching | Yawing | Rolling | |||||||
■High Load Capacity ZLMPG | 808C | N(Cable not included (separately sold)) For cables separately sold, see MSCB_ option on P.1-1735-95 | 80×100 | 8 | 2.0 | - | 0.24 | 0.12 | 0.03 |
12012C | 120×120 | 12 | 3.6 | 0.2 | 0.11 | 0.01 | |||
■Low Profile ZLMPTG | 604F | 60×60 | 4 | 1.14 | 7µm or less | 0.2 | 0.04 | 0.14 | |
704F | 70×70 | 1.18 |
Type | ZLMPG | ZLMPTG |
No. | 808C/12012C | 604F/704F |
Feed Screw | Ball Screw Ø6/Ø8, Lead 1 | Ball Screw Ø8, Lead 1 |
Guide | Cross Roller Guide | |
Positioning repeatability | Within ±0.5µm | |
Load Capacity | 196N | 68.6N |
Lost Motion | 1µm or less | |
Parallelism | 50µm or less |
Type | ZLMPG | ZLMPTG | |
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase | |
Step Angle | 0.72° | 0.72° | |
Resolution (Pulse) | Full/Half | ≈0.73µm/0.365µm | 0.5m/0.25m |
Max. Speed | ≈3.7mm/sec | 2.5mm/sec | |
Connector | Part Number | HR10A-10R-12P(73) (Hirose Electric Co., LTD.) | |
Compatible Receptacle Connector | HR10A-10P-12S(73) (Hirose Electric Co., LTD.) | ||
Sensor | Limit Sensor | Provided | |
Home Position Sensor (ORG1) | Provided | ||
Slit Home Origin Sensor (ORG2) | Not Provided | Provided | |
Power Supply Voltage | DC5~24V±10% | ||
Current Consumption | 35mA or less | Total: 60mA or less | |
Control Output | NPN Open Collector Output DC5~24V, 100mA or less Residual Voltage: 0.8V or Less (when load current is 100mA) Residual Voltage: 0.4V or Less (when load current is 40mA) | NPN Open Collector Output DC30V or less, 50mA or less Residual Voltage: 0.3V or Less (when load current is 2mA) | |
Output Logic* | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type | Z-Axis Motorized Stages | Resolution(µm) | 0.5 | Material | Aluminum |
---|---|---|---|---|---|
Guide | Cross Roller | Table feeding methods | Ball screw | Stroke (Z Distance)(mm) | 4 |
Z-Axis Stage Surface | Horizontal | Surface Treatment | Black Anodize | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 50.1~100 | Allowable Load(N) | 68.6 | Maximum Velocity(mm/sec) | 2.5 |
Motor type | b:Stepper Motor (5-Phase Standard) |
Please check the type/dimensions/specifications of the part ZLMPTG604F-N in the Motorized Z-Axis Stages - Cross Roller Guide, Horizontal Surface, ZLMPG/ZLMPTG series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy